| Size | Dimensions | Mount | ||
|---|---|---|---|---|
| Micro SIM | SMT | |||
| Mini SIM | SMT | |||
| EXT. | Nano SIM | SMT |
Characteristics
- Available in three form factors: Mini, Micro and Nano
- Available in three entry types: Push-Pull, Hinge and Push-Push
- Compatible with SIM and MegaSIM standards
Applications
- Mobile Broadband Communication
- Internet of Things
- Fleet Management
- Security and Authentication
- Machine-to-Machine Communication
Products
All
Micro SIM
Mini SIM
Nano SIM
| Order Code | Datasheet | Downloads | Status | Pins (pcs) | Gender | Type | Variant | Mount | Operating Temperature | Durability | Design Kit | Samples |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 693010020611 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | Socket | Header | with Cover & Card Stop | SMT | -25 °C up to +85 °C | 5 000 Mating cycles | 612690 614001 | |
| 693043020611 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | Socket | Push & Pull | – | SMT | -25 °C up to +85 °C | 1 500 Mating cycles | 614001 | |
| 693042010611 | SPEC | 6 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | 6 | Socket | Hinge | – | SMT | -25 °C up to +85 °C | 5000 Mating Cycles | – | |
| 693022010811 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | Socket | Hinge | – | SMT | -25 °C up to +85 °C | 2 500 Mating cycles | 612690 614001 | |
| 693023010811 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | Socket | Push & Pull | with Card Detection | SMT | -25 °C up to +85 °C | 5 000 Mating cycles | 614001 | |
| 693021020811 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | Receptacle | Push & Push | – | SMT | -20 °C up to +70 °C | 5000 Mating Cycles | 612690 | |
| 693041010711 | SPEC | 6 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | – | Receptacle | Push & Push | – | SMT | -40 °C up to +85 °C | 10 000 Mating cycles | – |
| Order Code | Datasheet |
|---|---|
| 693010020611 | SPEC |
| 693043020611 | SPEC |
| 693042010611 | SPEC |
| 693022010811 | SPEC |
| 693023010811 | SPEC |
| 693021020811 | SPEC |
| 693041010711 | SPEC |
| Samples |
|---|
| Order Code | Datasheet | Downloads | Status | Pins (pcs) | Gender | Type | Variant | Mount | Operating Temperature | Durability | Design Kit | Samples |
|---|
Assortments
Articles from this product series can be found in the following assortments: