OverviewAll product unitsProduct unitElectromechanical ComponentsProduct groupConnectorsProduct familyCoaxial ConnectorsProduct sub-familyCable AssembliesTypeTNC CombinationsTypeWR-CXASY TNC to TNC Series

WR-CXASY TNC to TNC Series NEW

WR-CXASY TNC to TNC Series
 Size Dimen­sions
EXT. TNC Straight Plug | TNC Straight Plug
EXT. TNC Right Angle Plug | TNC Straight Plug

Characteristics

  • Interface: MIL-STD-348
  • Mating Cycle: 500 Cycles
  • Impedance: 50Ω
  • Insulation Resistance: 1000M Ohm (min)
  • Withstanding Voltage: 750 Vrms (min.)
  • Mating: Screw (Recommended by torque wrench tool)

Applications

  • Network and communications
  • RF Test and measurement equipment
  • Industrial application
  • Outdoor or humidity environment

Products

All
TNC Straight Plug | TNC Straight Plug
TNC Right Angle Plug | TNC Straight Plug
Order Code Data­sheet Downloads StatusCableCable TypeNominal Cable Length
(mm)
fNominal Outer Cable Diameter
(mm)
Min. Bend Radius
(mm)
Operating Temperature Samples
65510010330501SPEC
3 files New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. RG-174/U Flexible 304.8 DC~1 GHz 2.7 30 -20 °C up to +80 °C
65510010130501SPEC
3 files New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. RG-58 C/U Flexible 304.8 DC~1 GHz 4.95 49.5 -20 °C up to +80 °C
65510110330501SPEC
3 files New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. RG-174/U Flexible 304.8 DC~1 GHz 2.7 30 -20 °C up to +80 °C
65510110130501SPEC
3 files New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. RG-58 C/U Flexible 304.8 DC~1 GHz 4.95 49.5 -20 °C up to +80 °C
Order Code Data­sheet
65510010330501SPEC
65510010130501SPEC
65510110330501SPEC
65510110130501SPEC
Samples
Order Code Data­sheet Downloads StatusCableCable TypeNominal Cable Length
(mm)
fNominal Outer Cable Diameter
(mm)
Min. Bend Radius
(mm)
Operating Temperature Samples