Size | Dimensions | ||
---|---|---|---|
NEW | Straight Jack | ||
NEW | Straight Bulkhead Jack | ||
NEW | Straight Plug | ||
NEW | Right Angle Plug |
Characteristics
- Interface: IEC 61169-36
- Mating Cycle: 500 Cycles
- Impedance: 50Ω
- Insulation Resistance: 1000M Ω (min.)
- Withstanding Voltage: 750Vrms (min.)
- Mating: Snap on
Applications
- Network and communications
- RF Test and measurement equipment
- Industrial applications
- Electronic consumers and devices
Application Notes
Products
All
Straight Jack
Straight Bulkhead Jack
Straight Plug
Right Angle Plug
Order Code | Datasheet | Manual | Downloads | Cable | Cable Type | f | Mount | Center Contact | Design Kit | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 60626021110420 | SPEC | 3 files | RG178/RG196 | Flexible | DC~3 GHz | Crimp | Ø 0.4 | 606001 | ||
![]() | 60626021110320 | SPEC | 3 files | RG174/RG316/RG188 | Flexible | DC~6 GHz | Crimp | Ø 0.6 | 606001 | ||
![]() | 60626021110620 | SPEC | 3 files | RG316 Double Braid | Flexible | DC~6 GHz | Crimp | Ø 0.6 | 606001 | ||
![]() | 60629021110820 | SPEC | 3 files | RG405/.085" | Hand-Formable | DC~6 GHz | Solder | Ø 0.6 | 606001 | ||
![]() | 60626421110420 | SPEC | 3 files | RG178/RG196 | Flexible | DC~3 GHz | Crimp | Ø 0.4 | 606001 | ||
![]() | 60626421110320 | SPEC | 3 files | RG174/RG316/RG188 | Flexible | DC~6 GHz | Crimp | Ø 0.6 | 606001 | ||
![]() | 60626421110620 | SPEC | 3 files | RG316 Double Braid | Flexible | DC~6 GHz | Crimp | Ø 0.6 | 606001 | ||
![]() | 60629421110820 | SPEC | 3 files | RG405/.085" | Hand-Formable | DC~6 GHz | Solder | Ø 0.6 | 606001 | ||
![]() | 60646031210420 | SPEC | 3 files | RG178/RG196 | Flexible | DC~3 GHz | Crimp | Ø 0.4 | 606001 | ||
![]() | 60646031210320 | SPEC | 3 files | RG174/RG316/RG188 | Flexible | DC~6 GHz | Crimp | Ø 0.6 | 606001 | ||
![]() | 60646031210620 | SPEC | 3 files | RG316 Double Braid | Flexible | DC~6 GHz | Crimp | Ø 0.6 | 606001 | ||
![]() | 60636031210420 | SPEC | 3 files | RG178/RG196 | Flexible | DC~3 GHz | Crimp | – | 606001 | ||
![]() | 60636031210320 | SPEC | 3 files | RG174/RG316/RG188 | Flexible | DC~6 GHz | Crimp | – | 606001 | ||
![]() | 60636031210620 | SPEC | 3 files | RG316 Double Braid | Flexible | DC~6 GHz | Crimp | – | 606001 | ||
![]() | 60639031210820 | SPEC | 3 files | RG405/.085" | Hand-Formable | DC~6 GHz | Solder | – | 606001 | ||
![]() | 60649031210820 | SPEC | 3 files | RG405/.085" | Hand-Formable | DC~6 GHz | Solder | Ø 0.6 | 606001 |
Order Code | Datasheet | |
---|---|---|
![]() | 60626021110420 | SPEC |
![]() | 60626021110320 | SPEC |
![]() | 60626021110620 | SPEC |
![]() | 60629021110820 | SPEC |
![]() | 60626421110420 | SPEC |
![]() | 60626421110320 | SPEC |
![]() | 60626421110620 | SPEC |
![]() | 60629421110820 | SPEC |
![]() | 60646031210420 | SPEC |
![]() | 60646031210320 | SPEC |
![]() | 60646031210620 | SPEC |
![]() | 60636031210420 | SPEC |
![]() | 60636031210320 | SPEC |
![]() | 60636031210620 | SPEC |
![]() | 60639031210820 | SPEC |
![]() | 60649031210820 | SPEC |
Samples |
---|
Order Code | Datasheet | Manual | Downloads | Cable | Cable Type | f | Mount | Center Contact | Design Kit | Samples |
---|
Suitable for
Assortments
Articles from this product series can be found in the following assortments: