Size | Dimensions | Mount | ||
---|---|---|---|---|
NEW | Straight Jack | Press-In |
Characteristics
- Interface: IEC 61169-36
- Mating Cycle: 500 Cycles
- Impedance: 50Ω
- Insulation Resistance: 1000M Ω (min.)
- Withstanding Voltage: 750Vrms (min.)
- Mating: Snap on
Applications
- Network and communications
- RF Test and measurement equipment
- Industrial applications
- Electronic consumers and devices
Application Notes
Products
Straight Jack
Order Code | Datasheet | Downloads | t max (mm) | f | Mount | Center Contact | Operating Temperature | Design Kit | Samples | |
---|---|---|---|---|---|---|---|---|---|---|
![]() | 60612432111512 | SPEC | 3 files | 2.6 | DC~6 GHz | – | Ø 1.45 | -55 °C up to +155 °C | 606001 | |
![]() | 60612702111513 | SPEC | 3 files | – | DC~6 GHz | Press-In | Ø 1.2 | -55 °C up to +155 °C | 606001 |
Samples |
---|
Order Code | Datasheet | Downloads | t max (mm) | f | Mount | Center Contact | Operating Temperature | Design Kit | Samples |
---|
Assortments
Articles from this product series can be found in the following assortments: