Size | Dimensions | Mount | ||
---|---|---|---|---|
NEW | Straight Jack | End Launch |
Characteristics
- Interface: IEC 61169-36
- Mating Cycle: 500 Cycles
- Impedance: 50Ω
- Insulation Resistance: 1000M Ω (min.)
- Withstanding Voltage: 750Vrms (min.)
- Mating: Snap on
Applications
- Network and communications
- RF Test and measurement equipment
- Industrial applications
- Electronic consumers and devices
Application Notes
Products
Straight Jack
Order Code | Datasheet | Downloads | PCB Thickness (mm) | f | Center Contact | Operating Temperature | Design Kit | Samples | |
---|---|---|---|---|---|---|---|---|---|
![]() | 60612202111510 | SPEC | 6 files | 1.1 | DC~6 GHz | Ø 0.48 | -55 °C up to +155 °C | 606001 | |
![]() | 60612202111307 | SPEC | 6 files | 1.6 | DC~6 GHz | Ø 0.96 | -55 °C up to +155 °C | 606001 | |
![]() | 60612202111308 | SPEC | 6 files | 1.6 | DC~6 GHz | Ø 0.96 | -55 °C up to +155 °C | 606001 | |
![]() | 60612202111309 | SPEC | 6 files | 1.6 | DC~6 GHz | Ø 0.5 | -55 °C up to +155 °C | 606001 | |
![]() | 60612202111511 | SPEC | 6 files | 1.6 | DC~6 GHz | Ø 0.48 | -55 °C up to +155 °C | 606001 |
Order Code | Datasheet | |
---|---|---|
![]() | 60612202111510 | SPEC |
![]() | 60612202111307 | SPEC |
![]() | 60612202111308 | SPEC |
![]() | 60612202111309 | SPEC |
![]() | 60612202111511 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | PCB Thickness (mm) | f | Center Contact | Operating Temperature | Design Kit | Samples |
---|
Assortments
Articles from this product series can be found in the following assortments: