Size | Dimensions | Mount | |
---|---|---|---|
Straight Jack | - | ||
Right Angle Jack | - | ||
Straight Plug | THT | ||
Right Angle Plug | THT |
Characteristics
- Interface: IEC 61169-36
- Mating Cycle: 500 Cycles
- Impedance: 50Ω
- Insulation Resistance:1000M Ω (min.)
- Withstanding Voltage: 750Vrms (min.)
- Mating: Snap on
Applications
- Network and communications
- RF Test and measurement equipment
- Industrial applications
- Electronic consumers and devices
Products
All
Straight Jack
Right Angle Jack
Straight Plug
Right Angle Plug
Order Code | Datasheet | Downloads | Status | f | Mount | Center Contact | Operating Temperature | Design Kit | Samples | |
---|---|---|---|---|---|---|---|---|---|---|
![]() | 60611002111501 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | DC~6 GHz | THT | Ø 0.96 | -55 °C up to +155 °C | 606001 612690 | |
![]() | 60611002111502 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | DC~6 GHz | THT | Ø 0.96 | -55 °C up to +155 °C | 606001 | |
![]() | 60611102111303 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | DC~6 GHz | SMT | Ø 0.96 | -55 °C up to +155 °C | 606001 612690 | |
![]() | 60612002111504 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | DC~6 GHz | THT | Ø 0.96 | -55 °C up to +155 °C | 606001 | |
![]() | 60612002111505 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | DC~6 GHz | THT | Ø 0.96 | -55 °C up to +155 °C | 606001 | |
![]() | 60612102111406 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | DC~6 GHz | SMT | Ø 0.96 | -55 °C up to +155 °C | 606001 | |
![]() | 60613003121501 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | DC~6 GHz | THT | Ø 0.96 | -55 °C up to +155 °C | 606001 612690 | |
![]() | 60614003121504 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | DC~6 GHz | THT | Ø 0.96 | -55 °C up to +155 °C | 606001 612690 |
Order Code | Datasheet | |
---|---|---|
![]() | 60611002111501 | SPEC |
![]() | 60611002111502 | SPEC |
![]() | 60611102111303 | SPEC |
![]() | 60612002111504 | SPEC |
![]() | 60612002111505 | SPEC |
![]() | 60612102111406 | SPEC |
![]() | 60613003121501 | SPEC |
![]() | 60614003121504 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Status | f | Mount | Center Contact | Operating Temperature | Design Kit | Samples |
---|
Assortments
Articles from this product series can be found in the following assortments: