Size | Dimensions | Mount | |
---|---|---|---|
Straight Jack | End Launch |
Characteristics
- Interface: IEC 61169-52
- Mating Cycle: 500 Cycles
- Impedance: 50Ω
- Insulation Resistance: 1000M Ω (min.)
- Withstanding Voltage: 500Vrms (min.)
- Mating: Snap on
Applications
- Network and communications
- RF Test and measurement equipment
- Industrial applications
- Electronic consumers and devices
Products
Straight Jack
Order Code | Datasheet | Downloads | Status | PCB Thickness (mm) | f | Center Contact | Operating Temperature | Design Kit | Samples | |
---|---|---|---|---|---|---|---|---|---|---|
![]() | 66012202111305 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 1.1 | DC~6 GHz | Ø 0.7 | -55 °C up to +155 °C | 660001 |
Order Code | Datasheet | |
---|---|---|
![]() | 66012202111305 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Status | PCB Thickness (mm) | f | Center Contact | Operating Temperature | Design Kit | Samples |
---|
Assortments
Articles from this product series can be found in the following assortments: