| Size | Dimensions | Mount | |
|---|---|---|---|
| Straight Jack | - | ||
| Right Angle Jack | - | ||
| Straight Plug | THT | ||
| Right Angle Plug | THT |
Characteristics
- Interface: IEC 61169-52
- Mating Cycle: 500 Cycles
- Impedance: 50Ω
- Insulation Resistance: 1000M Ω (min.)
- Withstanding Voltage: 500Vrms (min.)
- Mating: Snap on
Applications
- Network and communications
- RF Test and measurement equipment
- Industrial applications
- Electronic consumers and devices
Products
All
Straight Jack
Right Angle Jack
Straight Plug
Right Angle Plug
| Order Code | Datasheet | Downloads | Status | f | Mount | Center Contact | Operating Temperature | Design Kit | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|
![]() | 66011002111501 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | DC~6 GHz | THT | Ø 0.7 | -55 °C up to +155 °C | 612690 630690 660001 | |
![]() | 66012002111503 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | DC~6 GHz | THT | Ø 0.7 | -55 °C up to +155 °C | 612690 630690 660001 | |
![]() | 66012102111404 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | DC~6 GHz | SMT | Ø 0.7 | -55 °C up to +155 °C | 660001 | |
![]() | 66013002121501 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | DC~6 GHz | THT | Ø 0.7 | -55 °C up to +155 °C | 612690 660001 | |
![]() | 66014002121503 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | DC~6 GHz | THT | Ø 0.7 | -55 °C up to +155 °C | 612690 660001 | |
![]() | 66011102111302 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | DC~6 GHz | SMT | Ø 0.7 | -55 °C up to +155 °C | 660001 |
| Order Code | Datasheet | |
|---|---|---|
![]() | 66011002111501 | SPEC |
![]() | 66012002111503 | SPEC |
![]() | 66012102111404 | SPEC |
![]() | 66013002121501 | SPEC |
![]() | 66014002121503 | SPEC |
![]() | 66011102111302 | SPEC |
| Samples |
|---|
| Order Code | Datasheet | Downloads | Status | f | Mount | Center Contact | Operating Temperature | Design Kit | Samples |
|---|
Assortments
Articles from this product series can be found in the following assortments: