Characteristics
- Rated Current: 16A
- Working Voltage: 380 V (AC)
- Operating temperature: -40°C up to +120°C
- UL approval: E323964
- UL 94-V0
Products
| Order Code | Datasheet | Downloads | Status | Stranded Wire Section | IR (A) | Working Voltage (V (AC)) | Contact Resistance (mΩ) | Contact Material | Contact Plating | Packaging | Use with | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 637301310000 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 18-14 AWG | 16 | 380 | 20 | Copper Alloy | Tin | Reel | 600500500001 600500500002 | |
![]() | 637301320000 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 22-20 AWG | 16 | 380 | 20 | Copper Alloy | Tin | Reel | 600500500003 |
| Samples |
|---|
| Order Code | Datasheet | Downloads | Status | Stranded Wire Section | IR (A) | Working Voltage (V (AC)) | Contact Resistance (mΩ) | Contact Material | Contact Plating | Packaging | Use with | Samples |
|---|
RAST 5 Coding
Overview about coding options

Info RAST Coding Options

Info RAST Coding Options

Rast Coding 2 Poles

Rast Coding 2 Poles

Rast Coding 3 Poles

Rast Coding 3 Poles

Rast Coding 4 Poles

Rast Coding 4 Poles

Rast Coding 5 Poles

Rast Coding 5 Poles

Rast Coding 6 Poles

Rast Coding 6 Poles

Rast Coding 7 Poles

Rast Coding 7 Poles

Rast Coding 8 Poles

Rast Coding 8 Poles

Rast Coding 9 Poles

Rast Coding 9 Poles

Rast Coding 10 Poles

Rast Coding 10 Poles

Rast Coding 11 Poles

Rast Coding 11 Poles

Rast Coding 12 Poles




