Characteristics
- Rated Current: 16A
- Working Voltage: 380V
- Operating Temperature: -40 °C up to +120 °C
- Insulator Color: Natural
- Insulator Flammability Rating: UL94 V-0
Glow-Wire Compliancy
- Conform to IEC 60335-1
- Tested at 750 °C and 850 °C
- Perform by third party laboratory
- Suitable for non-attended appliances and many other applications
Applications
- White goods
- Unattended appliance
Products
| Order Code | Datasheet | Downloads | Status | Polarity | Pitch (mm) | Coding | Insulator Material | Insulator Color | Packaging | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 637100210102 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | 5 | 0A | PA66 | Natural | Bag | |
![]() | 637100210202 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | 5 | 0B | PA66 | Natural | Bag | |
![]() | 637100210103 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 3 | 5 | 0A | PA66 | Natural | Bag | |
![]() | 637100210203 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 3 | 5 | 0B | PA66 | Natural | Bag | |
![]() | 637100210503 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 3 | 5 | 0F | PA66 | Natural | Bag | |
![]() | 637100210703 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 3 | 5 | 0K | PA66 | Natural | Bag | |
![]() | 637100210104 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | 5 | 0A | PA66 | Natural | Bag | |
![]() | 637100210204 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | 5 | 0B | PA66 | Natural | Bag | |
![]() | 637100210105 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 5 | 5 | 0A | PA66 | Natural | Bag | |
![]() | 637100210205 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 5 | 5 | 0B | PA66 | Natural | Bag | |
![]() | 637100210106 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | 5 | 0A | PA66 | Natural | Bag | |
![]() | 637100210107 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 7 | 5 | 0A | PA66 | Natural | Bag | |
![]() | 637100210207 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 7 | 5 | 0B | PA66 | Natural | Bag | |
![]() | 637100210307 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 7 | 5 | 0C | PA66 | Natural | Bag | |
![]() | 637100210108 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | 5 | 0A | PA66 | Natural | Bag | |
![]() | 637100210109 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 9 | 5 | 0A | PA66 | Natural | Bag | |
![]() | 637100210110 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 5 | 0A | PA66 | Natural | Bag |
| Order Code | Datasheet | |
|---|---|---|
![]() | 637100210102 | SPEC |
![]() | 637100210202 | SPEC |
![]() | 637100210103 | SPEC |
![]() | 637100210203 | SPEC |
![]() | 637100210503 | SPEC |
![]() | 637100210703 | SPEC |
![]() | 637100210104 | SPEC |
![]() | 637100210204 | SPEC |
![]() | 637100210105 | SPEC |
![]() | 637100210205 | SPEC |
![]() | 637100210106 | SPEC |
![]() | 637100210107 | SPEC |
![]() | 637100210207 | SPEC |
![]() | 637100210307 | SPEC |
![]() | 637100210108 | SPEC |
![]() | 637100210109 | SPEC |
![]() | 637100210110 | SPEC |
| Samples |
|---|
| Order Code | Datasheet | Downloads | Status | Polarity | Pitch (mm) | Coding | Insulator Material | Insulator Color | Packaging | Samples |
|---|
RAST 5 Coding
Overview about coding options

Info RAST Coding Options

Info RAST Coding Options

Rast Coding 2 Poles

Rast Coding 2 Poles

Rast Coding 3 Poles

Rast Coding 3 Poles

Rast Coding 4 Poles

Rast Coding 4 Poles

Rast Coding 5 Poles

Rast Coding 5 Poles

Rast Coding 6 Poles

Rast Coding 6 Poles

Rast Coding 7 Poles

Rast Coding 7 Poles

Rast Coding 8 Poles

Rast Coding 8 Poles

Rast Coding 9 Poles

Rast Coding 9 Poles

Rast Coding 10 Poles

Rast Coding 10 Poles

Rast Coding 11 Poles

Rast Coding 11 Poles

Rast Coding 12 Poles




















