Cart

Your cart is empty.
OverviewAll product unitsProduct unitElectromechanical ComponentsProduct groupConnectorsProduct familyCoaxial ConnectorsProduct sub-familyReverse Polarity SMA ConnectorsTypeWR-RPSMA Cable Connectors

WR-RPSMA Cable Connectors

WR-RPSMA Cable Connectors
Size Dimen­sionsMount
Straight Bulkhead Jack Crimp
Straight Plug Crimp

Characteristics

  • Interface: MIL-STD-348
  • Mating Cycle: 500 Cycles
  • Impedance: 50Ω
  • Insulation Resistance: 5000M Ω (min.)
  • Withstanding Voltage: 1000Vrms (min.)
  • Ingress Protection: None ⅼ IP67
  • Mating: Screw (Recommended by torque wrench tool)

Applications

  • Network and communications
  • RF Test and measurement equipment
  • Industrial applications
  • Electronic device
  • Outdoor or humidity environment

Products

All
Straight Bulkhead Jack
Straight Plug
Order Code Data­sheet Man­ual Downloads StatusIngress Protection CodeType/SizeCable TypefMountCenter Contact Samples
63026420212120SPEC
PDF2 files Active i| Production is active. Expected lifetime: >10 years. None For Flexible Cable 1.13 Flexible DC~6 GHz Crimp 0,4 Ø
63026420212220SPEC
PDF2 files Active i| Production is active. Expected lifetime: >10 years. None For Flexible Cable 1.32 Flexible DC~6 GHz Crimp 0,4 Ø
63026420212320SPEC
PDF2 files Active i| Production is active. Expected lifetime: >10 years. None For Flexible Cable 1.37 Flexible DC~6 GHz Crimp 0,4 Ø
63026420210420SPEC
PDF2 files Active i| Production is active. Expected lifetime: >10 years. None For Flexible Cable RG178/RG196 Flexible DC~3 GHz Crimp 0,4 Ø
63026420210320SPEC
PDF2 files Active i| Production is active. Expected lifetime: >10 years. None For Flexible Cable RG174/RG316/RG188 Flexible DC~6 GHz Crimp 0,6 Ø
63026521212120SPEC
PDF2 files Active i| Production is active. Expected lifetime: >10 years. IP67 For Flexible Cable 1.13 Flexible DC~6 GHz Crimp 0,4 Ø
63026521212220SPEC
PDF2 files Active i| Production is active. Expected lifetime: >10 years. IP67 For Flexible Cable 1.32 Flexible DC~6 GHz Crimp 0,4 Ø
63026521212320SPEC
PDF2 files Active i| Production is active. Expected lifetime: >10 years. IP67 For Flexible Cable 1.37 Flexible DC~6 GHz Crimp 0,4 Ø
63026521210420SPEC
PDF2 files Active i| Production is active. Expected lifetime: >10 years. IP67 For Flexible Cable RG178/RG196 Flexible DC~3 GHz Crimp 0,4 Ø
63026521210320SPEC
PDF2 files Active i| Production is active. Expected lifetime: >10 years. IP67 For Flexible Cable RG174/RG316/RG188 Flexible DC~6 GHz Crimp 0,6 Ø
63046020110420SPEC
PDF2 files Active i| Production is active. Expected lifetime: >10 years. None For Flexible Cable RG178/RG196 Flexible DC~3 GHz Crimp 0,4 Ø
63046020110320SPEC
PDF2 files Active i| Production is active. Expected lifetime: >10 years. None For Flexible Cable RG174/RG316/RG188 Flexible DC~6 GHz Crimp 0,6 Ø
Order Code Data­sheet
63026420212120SPEC
63026420212220SPEC
63026420212320SPEC
63026420210420SPEC
63026420210320SPEC
63026521212120SPEC
63026521212220SPEC
63026521212320SPEC
63026521210420SPEC
63026521210320SPEC
63046020110420SPEC
63046020110320SPEC
Samples
Order Code Data­sheet Man­ual Downloads StatusIngress Protection CodeType/SizeCable TypefMountCenter Contact Samples