Size | Dimensions | Mount | ||
---|---|---|---|---|
NEW | Straight Jack | End Launch |
Characteristics
- Interface: MIL-STD-348
- Mating Cycle: 500 Cycles
- Impedance: 50Ω
- Insulation Resistance: 5000M Ω (min.)
- Withstanding Voltage: 1000Vrms (min.)
- Ingress Protection: None ⅼ IP67
- Mating: Screw (Recommended by torque wrench tool)
Applications
- Network and communications
- RF Test and measurement equipment
- Industrial applications
- Electronic device
- Outdoor or humidity environment
Application Notes
Products
Straight Jack
Order Code | Datasheet | Downloads | Ingress Protection Code | t min (mm) | t max (mm) | PCB Thickness (mm) | f | Center Contact | Operating Temperature | Design Kit | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 63012252111511 | SPEC | 6 files | IP67 | – | 4.7 | 1.6 | DC~6 GHz | – | -65 °C up to +165 °C | 603301 | |
![]() | 63012202124505 | SPEC | 6 files | None | – | – | 1.6 | DC~18 GHz | Ø 0.76 | -65 °C up to +165 °C | 603301 | |
![]() | 63012242124506 | SPEC | 6 files | None | 2 | 2.4 | 1.6 | DC~18 GHz | Ø 0.76 | -65 °C up to +165 °C | 603301 | |
![]() | 63012242121508 | SPEC | 6 files | None | 2 | 2.4 | 1.6 | DC~6 GHz | Ø 0.76 | -65 °C up to +165 °C | 603301 |
Samples |
---|
Order Code | Datasheet | Downloads | Ingress Protection Code | t min (mm) | t max (mm) | PCB Thickness (mm) | f | Center Contact | Operating Temperature | Design Kit | Samples |
---|
Design Kits
Assortments
Articles from this product series can be found in the following assortments: