OverviewAll product unitsProduct unitElectromechanical ComponentsProduct groupConnectorsProduct familyCoaxial ConnectorsProduct sub-familySMB ConnectorsTypeWR-SMB Cable Connectors

WR-SMB Cable Connectors EXTENDED

WR-SMB Cable Connectors. Interface: MIL-STD-348. Insulation Resistance: 1000M Ω (min.)
 Size Dimen­sionsMount
Straight Jack Crimp
Straight Bulkhead Jack Crimp
EXT. Straight Plug Crimp
Right Angle Plug Crimp

Characteristics

  • Interface: MIL-STD-348
  • Mating Cycle: 500 Cycles
  • Impedance: 50Ω
  • Insulation Resistance: 1000M Ω (min.)
  • Withstanding Voltage: 750Vrms (min.)
  • Mating: Snap on

Applications

  • Network and communications
  • RF Test and measurement equipment
  • Industrial applications
  • Electronic consumers and device

Products

All
Straight Jack
Straight Bulkhead Jack
Straight Plug
Right Angle Plug
Order Code Data­sheet Man­ual Downloads Statust min
(mm)
CableCable TypefMountCenter ContactDesign Kit Samples
61626021210420SPEC
PDF3 files Active i| Production is active. Expected lifetime: >10 years. RG178/RG196 Flexible DC~3 GHz Crimp Ø 0.4616001
61626021210320SPEC
PDF3 files Active i| Production is active. Expected lifetime: >10 years. RG174/RG316/RG188 Flexible DC~4 GHz Crimp Ø 0.6616001
61626021210620SPEC
PDF3 files Active i| Production is active. Expected lifetime: >10 years. RG316 Double Braid Flexible DC~4 GHz Crimp Ø 0.6616001
61626421210420SPEC
PDF3 files Active i| Production is active. Expected lifetime: >10 years. 2.5 RG178/RG196 Flexible DC~3 GHz Crimp Ø 0.4616001
61626421210320SPEC
PDF3 files Active i| Production is active. Expected lifetime: >10 years. 2.5 RG174/RG316/RG188 Flexible DC~4 GHz Crimp Ø 0.6616001
61626421210620SPEC
PDF3 files Active i| Production is active. Expected lifetime: >10 years. 2.5 RG316 Double Braid Flexible DC~4 GHz Crimp Ø 0.6616001
61646021110420SPEC
PDF3 files Active i| Production is active. Expected lifetime: >10 years. RG178/RG196 Flexible DC~3 GHz Crimp Ø 0.4616001
61646021110320SPEC
PDF3 files Active i| Production is active. Expected lifetime: >10 years. RG174/RG316/RG188 Flexible DC~4 GHz Crimp Ø 0.6616001
61646021110620SPEC
PDF3 files Active i| Production is active. Expected lifetime: >10 years. RG316 Double Braid Flexible DC~4 GHz Crimp Ø 0.6616001
61636021110420SPEC
PDF3 files Active i| Production is active. Expected lifetime: >10 years. RG178/RG196 Flexible DC~3 GHz Crimp616001
61636021110320SPEC
PDF3 files Active i| Production is active. Expected lifetime: >10 years. RG174/RG316/RG188 Flexible DC~4 GHz Crimp616001
61636021110620SPEC
PDF3 files Active i| Production is active. Expected lifetime: >10 years. RG316 Double Braid Flexible DC~4 GHz Crimp616001
61646020112120SPEC
PDF3 files New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. 1.13 Flexible DC~4 GHz Crimp Ø 0.4
61646020112220SPEC
PDF3 files New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. 1.32 Flexible DC~4 GHz Crimp Ø 0.4
61646020112320SPEC
PDF3 files New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. 1.37 Flexible DC~4 GHz Crimp Ø 0.4
Order Code Data­sheet
61626021210420SPEC
61626021210320SPEC
61626021210620SPEC
61626421210420SPEC
61626421210320SPEC
61626421210620SPEC
61646021110420SPEC
61646021110320SPEC
61646021110620SPEC
61636021110420SPEC
61636021110320SPEC
61636021110620SPEC
61646020112120SPEC
61646020112220SPEC
61646020112320SPEC
Samples
Order Code Data­sheet Man­ual Downloads Statust min
(mm)
CableCable TypefMountCenter ContactDesign Kit Samples

Assortments

Articles from this product series can be found in the following assortments: