Size | Dimensions | Mount | |
---|---|---|---|
Straight Jack | - | ||
Straight Plug | THT | ||
Right Angle Jack | THT | ||
Right Angle Plug | THT |
Characteristics
- Interface: MIL-STD-348
- Mating Cycle: 500 Cycles
- Impedance: 50Ω
- Insulation Resistance: 1000M Ω (min.)
- Withstanding Voltage: 1000Vrms (min.)
- Mating: Snap on
Applications
- Network and communications
- RF Test and measurement equipment
- Industrial applications
- Electronic consumers and device
Products
All
Straight Jack
Straight Plug
Right Angle Jack
Right Angle Plug
Order Code | Datasheet | Downloads | Status | t min (mm) | f | Mount | Center Contact | Operating Temperature | Design Kit | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 61611042121502 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | 2.5 | DC~4 GHz | THT | Ø 0.96 | -65 °C up to +165 °C | 616001 | |
![]() | 61612042121504 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | 2.5 | DC~4 GHz | THT | Ø 0.96 | -65 °C up to +165 °C | 616001 | |
![]() | 61612102121405 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | – | DC~4 GHz | SMT | Ø 0.96 | -65 °C up to +165 °C | 616001 | |
![]() | 61611002121501 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | – | DC~4 GHz | THT | Ø 0.96 | -65 °C up to +165 °C | 612690 616001 | |
![]() | 61612002121503 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | – | DC~4 GHz | THT | Ø 0.96 | -65 °C up to +165 °C | 612690 616001 | |
![]() | 61613002111501 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | – | DC~4 GHz | THT | Ø 0.96 | -65 °C up to +165 °C | 612690 616001 | |
![]() | 61614002111503 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | – | DC~4 GHz | THT | Ø 0.96 | -65 °C up to +165 °C | 612690 616001 |
Order Code | Datasheet | |
---|---|---|
![]() | 61611042121502 | SPEC |
![]() | 61612042121504 | SPEC |
![]() | 61612102121405 | SPEC |
![]() | 61611002121501 | SPEC |
![]() | 61612002121503 | SPEC |
![]() | 61613002111501 | SPEC |
![]() | 61614002111503 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Status | t min (mm) | f | Mount | Center Contact | Operating Temperature | Design Kit | Samples |
---|
Assortments
Articles from this product series can be found in the following assortments: