General Information | |
---|---|
Operating Temperature | -40 °C up to +105 °C |
Pitch | 2.5 mm |
Material Properties | |
---|---|
Insulator Material | PA66 |
Insulator Flammability Rating | UL94 V-0 |
Insulator Color | Black |
Contact Material | Copper |
Contact Plating | Tin over Nickel |
Spring Material | Stainless Steel |
Electrical Properties | |
---|---|
IR | 6 A |
IR | 6 A |
Working Voltage | 150 V |
Working Voltage [cULus] | 150 V |
Withstanding Voltage [cULus] | 1300 V |
RC | 20 mΩ |
Wire Properties | |
---|---|
Solid Wire Section (AWG) | 26 to 20 (AWG) |
Solid Wire Section (Metric) | 0.2 to 0.5 (mm²) |
Stranded Wire Section (AWG) | 26 to 20 (AWG) |
Stranded Wire Section (Metric) | 0.2 to 0.5 (mm²) |
Certification | |
---|---|
cULus Approval | E315414 |
Application Notes
Products
Order Code | Datasheet | Downloads | Pins (Value) (pcs) | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | Design Kit | Samples |
---|---|---|---|---|---|---|---|---|---|---|
691346000002B | SPEC | 3 files | 2 | PCB Header | Cable | No | Vertical | 26 to 20 (AWG) 0.2 to 0.5 (mm²) | – | |
691346000003B | SPEC | 3 files | 3 | PCB Header | Cable | No | Vertical | 26 to 20 (AWG) 0.2 to 0.5 (mm²) | 691002 | |
691346000004B | SPEC | 3 files | 4 | PCB Header | Cable | No | Vertical | 26 to 20 (AWG) 0.2 to 0.5 (mm²) | – | |
691346000005B | SPEC | 3 files | 5 | PCB Header | Cable | No | Vertical | 26 to 20 (AWG) 0.2 to 0.5 (mm²) | – | |
691346000006B | SPEC | 3 files | 6 | PCB Header | Cable | No | Vertical | 26 to 20 (AWG) 0.2 to 0.5 (mm²) | – |
Order Code | Datasheet |
---|---|
691346000002B | SPEC |
691346000003B | SPEC |
691346000004B | SPEC |
691346000005B | SPEC |
691346000006B | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Pins (Value) (pcs) | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | Design Kit | Samples |
---|
Examples of Highly Customized Products
In House Design & Consulting
Assortments
Articles from this product series can be found in the following assortments: