OverviewAll product unitsProduct unitElectromechanical ComponentsProduct groupConnectorsProduct familyCoaxial ConnectorsProduct sub-familyTNC ConnectorsProduct sub-familyWR-TNC TNC Cable Connectors

WR-TNC TNC Cable Connectors EXTENDED

WR-TNC TNC Cable Connectors
 Size Dimen­sionsMount
EXT. Right Angle Plug Crimp
EXT. Straight Plug Crimp
NEW Straight Jack Crimp
NEW Straight Bulkhead Jack Crimp

Characteristics

  • Interface: MIL-STD-348
  • Mating Cycle: 500 Cycles
  • Impedance: 50Ω
  • Insulation Resistance: 5000MΩ(min.)
  • Withstanding Voltage 1500Vrms(min.)
  • Plating: Nickel and Gold
  • Mating: Screw (Recommended by torque wrench tool)

Applications

  • Network and communications
  • RF Test and measurement equipment
  • Industrial applications
  • High power machinery
  • Outdoor or humidity environment

Products

All
Right Angle Plug
Straight Plug
Straight Jack
Straight Bulkhead Jack
Order Code Data­sheet Man­ual Downloads StatusCableCable TypefMountCenter ContactOperating TemperatureDesign Kit Samples
67036026210320SPEC
PDF3 files New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. RG174/188/316 Flexible DC~6 GHz Crimp -40 °C up to +100 °C630690
67036026212420SPEC
PDF3 files New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. RG58 Flexible DC~1 GHz Crimp -40 °C up to +100 °C
67045026510320SPEC
PDF3 files New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. RG174/188/316 Flexible DC~6 GHz Crimp Ø 0,6 -40 °C up to +100 °C
67046026212420SPEC
PDF3 files New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. RG58 Flexible DC~1 GHz Crimp Ø 1,1 -40 °C up to +100 °C
67025022510320SPEC
PDF3 files New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. RG174/316/188 Flexible DC~6 GHz Crimp Ø 0,6 -65 °C up to +165 °C
67026022410120SPEC
PDF3 files New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. RG58/141/LL195 Flexible DC~6 GHz Crimp Ø 1,05 -65 °C up to +165 °C
67025522510320SPEC
PDF3 files New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. RG174/316/188 Flexible DC~6 GHz Crimp Ø 0,6 -65 °C up to +165 °C
67026522410120SPEC
PDF3 files New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. RG58/141/LL195 Flexible DC~6 GHz Crimp Ø 1,05 -65 °C up to +165 °C
67025522510420SPEC
PDF3 files New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. RG178/RG196 Flexible DC~4 GHz Crimp Ø 0,4 -65 °C up to +165 °C
67025522512120SPEC
PDF3 files New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. 1.13 Flexible DC~6 GHz Crimp Ø 0,4 -65 °C up to +165 °C
67025522512220SPEC
PDF3 files New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. 1.32 Flexible DC~6 GHz Crimp Ø 0,4 -65 °C up to +165 °C
67025522512320SPEC
PDF3 files New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. 1.37 Flexible DC~6 GHz Crimp Ø 0,4 -65 °C up to +165 °C
Order Code Data­sheet
67036026210320SPEC
67036026212420SPEC
67045026510320SPEC
67046026212420SPEC
67025022510320SPEC
67026022410120SPEC
67025522510320SPEC
67026522410120SPEC
67025522510420SPEC
67025522512120SPEC
67025522512220SPEC
67025522512320SPEC
Samples
Order Code Data­sheet Man­ual Downloads StatusCableCable TypefMountCenter ContactOperating TemperatureDesign Kit Samples

Assortments

Articles from this product series can be found in the following assortments: