Material Properties | |
---|---|
Actuator Material | Copper Alloy |
Cover Material | Stainless Steel |
Frame Material | DAP |
Frame Flammability Rating | UL94 V-0 |
Moveable Contact Material | Copper Alloy |
Moveable Contact Plating | Silver |
Stationary Contact Material | Copper Alloy |
Stationary Contact Plating | Silver |
Terminal Material | Copper Alloy |
Terminal Plating | Silver |
Electrical Properties | |
---|---|
IR | 1 A |
VR | 30 V (DC) |
Contact Resistance Initial | 30 mΩ |
RISO | 1000 MΩ |
Withstanding Voltage | 500 V (AC) |
Mechanical Properties | |
---|---|
Electrical Life | 50000 Steps |
Connection Type | Opposite Side Connection |
General Information | |
---|---|
Operating Temperature | -40 °C up to +85 °C |
Products
Order Code | Datasheet | Downloads | Status | Switching Function | Schematic | Actuator Length (Value) (mm) | Bushing Length (Value) (mm) | Samples | |
---|---|---|---|---|---|---|---|---|---|
472121010111 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | ON-ON | SPDT | 10.4 | 9 | ||
472121020311 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | ON-ON | SPDT | 7.3 | 7.1 | ||
472123010111 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | ON-OFF-ON | SPDT | 10.7 | 9 | ||
472123020311 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | ON-OFF-ON | SPDT | 7.5 | 7.1 | ||
472131010111 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | ON-ON | DPDT | 10.4 | 9 | ||
472133010111 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | ON-OFF-ON | DPDT | 10.7 | 9 | ||
472131020311 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | ON-ON | DPDT | 7.3 | 7.1 | ||
472133020311 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | ON-OFF-ON | DPDT | 7.5 | 7.1 |
Order Code | Datasheet | |
---|---|---|
472121010111 | SPEC | |
472121020311 | SPEC | |
472123010111 | SPEC | |
472123020311 | SPEC | |
472131010111 | SPEC | |
472133010111 | SPEC | |
472131020311 | SPEC | |
472133020311 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Switching Function | Schematic | Actuator Length (Value) (mm) | Bushing Length (Value) (mm) | Samples |
---|