Characteristics
- The evaluation board for the differential pressure sensor provides the opportunity to verify the sensor performance. The board is available in six measurement ranges from 0.1 kPa to 1500 kPa.
- The mounted adapter with barbed nozzles assists fast prototyping. The .stp file of the adapter can be found under downloads.
- The EV-Board contains a differential pressure sensor.
- It can be used directly on a bread board.
- Sensor Software Development Kit
- Sensor SDK User Manual
Application Notes
Products
Order Code | Datasheet | Manual | Downloads | Description | Offer |
---|---|---|---|---|---|
2513254510091 | 1 files | Evaluation Board for pressure range: -0.1 to 0.1 kPa, 5 V VDD, Vertical-straight Nozzles | |||
2513254510191 | 1 files | Evaluation Board for pressure range: -1 to 1 kPa, 5 V VDD, Vertical-straight Nozzles | |||
2513254510291 | 1 files | Evaluation Board for pressure range: -10 to 10 kPa, 5 V VDD, Vertical-straight Nozzles | |||
2513254510391 | 1 files | Evaluation Board for pressure range: 0 to 100 kPa, 5 V VDD, Vertical-straight Nozzles | |||
2513254510491 | 1 files | Evaluation Board for pressure range: -100 to 1000 kPa, 5 V VDD, Vertical-straight Nozzles | |||
2513254515491 | 1 files | Evaluation Board for pressure range: 0 to 1500 kPa, 5 V VDD, Vertical-straight Nozzles | |||
2513254510492 | 1 files | Evaluation Board for pressure range: -100 to 1000 kPa, 3.3 V VDD, Vertical-straight Nozzles | |||
2513254510192 | 1 files | Evaluation Board for pressure range: -1 to 1 kPa , 3.3 V VDD, Horizontal-barbed Nozzles |
Order Code | Datasheet |
---|---|
2513254510091 | – |
2513254510191 | – |
2513254510291 | – |
2513254510391 | – |
2513254510491 | – |
2513254515491 | – |
2513254510492 | – |
2513254510192 | – |
Offer |
---|
Order Code | Datasheet | Manual | Downloads | Description | Offer |
---|
Videos
#askLorandt explains: Environmental sensors for pressure, temperature and acceleration