Size | Dimensions | ||
---|---|---|---|
NEW | Operating supply voltage 3.3 V | ||
NEW | Operating supply voltage 5 V |
Characteristics
- MEMS based piezo-resistive sensing principle
- Very high accuracy (up to ±0.25 % FSS tolerance)
- Different transfer functions from ±0.1 kPa to 1500 kPa
- Fully calibrated 15 bit digital & 11 bit analog pressure output
- Embedded temperature sensor
- Analog & I²C digital communication interface
- Temperature range: -25 °C up to +85 °C
- Sensor Software Development Kit
- Sensor SDK User Manual
- Sensor Arduino Libraries via GitHub
Individualization
- Operating supply voltage 3.3 V is available
- Additional individualization is also possible. Please contact our technical support for further details.
Applications
- HVAC
- Filter monitoring
- Gas leak detection
- Inhalers
- Fume hood
Products
Order Code | Datasheet | Manual | Downloads | Description | ACCP_TOT | PRANGE min (kPa) | PRANGE max (kPa) | Offer | |
---|---|---|---|---|---|---|---|---|---|
![]() | 2513130810001 | SPEC | 5 files | Differential pressure sensor with vertical-straight nozzles | ±2.5 %FSS | -0.1 | 0.1 | ||
![]() | 2513130810101 | SPEC | 5 files | Differential pressure sensor with vertical-straight nozzles | ±0.75 %FSS | -1 | 1 | ||
![]() | 2513130810102 | SPEC | 5 files | Differential pressure sensor with horizontal-barbed nozzles | ±0.75 %FSS | -1 | 1 | ||
![]() | 2513130810201 | SPEC | 5 files | Differential pressure sensor with vertical-straight nozzles | ±0.75 %FSS | -10 | 10 | ||
![]() | 2513130810301 | SPEC | 5 files | Differential pressure sensor with vertical-straight nozzles | ±0.25 %FSS | 0 | 100 | ||
![]() | 2513130810401 | SPEC | 5 files | Differential pressure sensor with vertical-straight nozzles | ±0.25 %FSS | -100 | 1000 | ||
![]() | 2513130810402 | SPEC | 5 files | Differential pressure sensor with vertical-straight nozzles | ±0.25 %FSS | -100 | 1000 | ||
![]() | 2513130815401 | SPEC | 5 files | Differential pressure sensor with vertical-straight nozzles | ±0.25 %FSS | 0 | 1500 |
Order Code | Datasheet | |
---|---|---|
![]() | 2513130810001 | SPEC |
![]() | 2513130810101 | SPEC |
![]() | 2513130810102 | SPEC |
![]() | 2513130810201 | SPEC |
![]() | 2513130810301 | SPEC |
![]() | 2513130810401 | SPEC |
![]() | 2513130810402 | SPEC |
![]() | 2513130815401 | SPEC |
Offer |
---|
Order Code | Datasheet | Manual | Downloads | Description | ACCP_TOT | PRANGE min (kPa) | PRANGE max (kPa) | Offer |
---|
WSEN-PDUS Custom Options
Standard or Custom Solution?
Standard solution already covers an extensive pressure range, however, this might not be enough for some specific application.For example, an application requires a pressure range from 0 to 4 bar where the system operates on 3.3V supply voltage. Within our standard solutions, the pressure range of -1 to 10 bar would meet the pressure requirement, but it cannot work on 3.3 V supply voltage.With our individualization services, we are able to provide a sensor with operating pressure 0 to 4 bar and supply voltage 3.3 V. Along with the pressure range and supply voltage, many other parameters like communication interface, ADC resolution etc. can also be individualized. Packaging variants with barbed nozzles are also available for the applications where the pneumatic tubes need to be attached directly to the sensor.
Software Downloads
The Würth Elektronik range of sensors provide advanced sensing capabilities to any embedded application. The built-in digital interface enables easy integration with any of the most commonly used host MCUs through industry standard serial communication interfaces like I²C. This also allows complete configuration and control of the sensor via software running on the host MCU.
The Sensors Software Development Kit (SDK) is a set of software tools that enable quick software integration of Würth Elektronik eiSos sensors to application software on the host MCU. It consists of a set of platform-independent drivers for the sensors and sample applications developed on the Raspberry Pi platform written in C.
Download now
Evaluation Kit
Videos
#askLorandt explains: Environmental sensors for pressure, temperature and acceleration
Videos
Webinar: Let Us Take Pressure Off You – Differential Pressure Sensors for Industrial Appplications
Videos
WE meet @ Digital Days 2021: Hardware Design-In Hints for Sensors
Videos
WE meet @ Digital Days 2020: Sensors in Change From a Simple Sensor Cell to a Complex Sensor System
Videos
MEMS based sensors from Würth Elektronik