OverviewAll product unitsProduct unitSensorsProduct groupSensorsProduct seriesPressure SensorsProduct seriesWSEN-PADS Absolute Pressure Sensor & EV-Kits

WSEN-PADS Absolute Pressure Sensor & EV-Kits EXTENDED

WSEN-PADS Absolute Pressure Sensor & EV-Kits

Characteristics

Applications

  • Altimeters and barometers
  • Weather stations
  • GPS navigation enhancement
  • Indoor navigation
  • White goods
  • Wearable devices

Keep it simple! Sense with MEMS.

Sensors are an integral part of every future application. Measuring temperature, humidity, pressure or acceleration has never been easier.

Video and more

Products

All
WSEN-PADS
EV-Kits
Arduino
FeatherWing
Order Code Data­sheet Man­ual Downloads StatusDescriptionPRANGE min
(kPa)
PRANGE max
(kPa)
PACC_RELODR
(Hz)
ODR
(Hz)
RESP
(bits)
Min. Operating Temperature
(°C)
Max. Operating Temperature
(°C)
Packaging Offer
2511223013391
PDF Active i| Production is active. Expected lifetime: >10 years. EV-Board for Absolute Pressure Sensor
2501000201291
PDF Active i| Production is active. Expected lifetime: >10 years. Sensor FeatherWing
2501000101291
PDF Active i| Production is active. Expected lifetime: >10 years. Sensor Shield for Arduino
2511020213301SPEC
PDF5 files Active i| Production is active. Expected lifetime: >10 years. WSEN-PADS 26 126 ±2.5 Pa 1 200 24 -40 85 7'' Reel
25110202133011SPEC
PDF5 files Active i| Production is active. Expected lifetime: >10 years. WSEN-PADS 26 126 ±2.5 Pa 1 200 24 -40 85 13'' Reel
Order Code Data­sheet
2511223013391
2501000201291
2501000101291
2511020213301SPEC
25110202133011SPEC
Offer
Order Code Data­sheet Man­ual Downloads StatusDescriptionPRANGE min
(kPa)
PRANGE max
(kPa)
PACC_RELODR
(Hz)
ODR
(Hz)
RESP
(bits)
Min. Operating Temperature
(°C)
Max. Operating Temperature
(°C)
Packaging Offer

Software Downloads

Sensor SDK

The Würth Elektronik range of sensors provide advanced sensing capabilities to any embedded application. The built-in digital interface enables easy integration with any of the most commonly used host MCUs through industry standard serial communication interfaces like I²C. This also allows complete configuration and control of the sensor via software running on the host MCU.
The Sensors Software Development Kit (SDK) is a set of software tools that enable quick software integration of Würth Elektronik eiSos sensors to application software on the host MCU. It consists of a set of platform-independent drivers for the sensors and sample applications developed on the Raspberry Pi platform written in C.

Download now

MEMS based sensors from Würth Elektronik

Keep it simple! Sense with MEMS.

MEMS Sensor Portfolio & Customer Service

Sensors are an integral part of every future application. Measuring temperature, humidity, pressure or acceleration has never been easier. Take advantage of services like our Software Development Kit and Evaluation Boards available off-the-shelf. Detailed documentations as well as the direct support by trained engineers will leave no questions open.

With excellent measuring accuracy and long-term stability, the sensors provide high precision and accurate output values with intelligent on-chip interrupt functions.

Combine sensors and wireless connectivity - start your IoT application today!

Videos

MEMS based sensors from Würth Elektronik

Videos

#askLorandt explains: Environmental sensors for pressure, temperature and acceleration

Videos

Würth Elektronik Webinar: Currently under pressure? Discover our new MEMS pressure sensors

Videos

WE meet @ Digital Days 2020: Sensors in Change From a Simple Sensor Cell to a Complex Sensor System

Videos

WE meet @ Digital Days 2021: Hardware Design-In Hints for Sensors