Characteristics
- Silicon based digital temperature sensor
- High accuracy (up to ±0.25 °C typ.)
- Fully calibrated 16 bit temperature output
- Selectable output data rate up to 200 Hz
- I²C digital communication interface
- Programmable temperature threshold and interrupt
- Sensor Software Development Kit
- Sensor SDK User Manual
- Sensor Arduino Libraries via GitHub
Applications
- Power system monitoring
- PCB thermal monitoring
- HVAC
- Cold Chain Monitoring
- Environmental monitoring
- White goods
- Industrial controls
- Wearables
- Smart metering
Products
Order Code | Datasheet | Manual | Downloads | Description | Min. Operating Temperature (°C) | Max. Operating Temperature (°C) | TACC_TOT | Offer |
---|---|---|---|---|---|---|---|---|
2521020222501 | SPEC | 5 files | WSEN-TIDS | -40 | 125 | ±0.7 °C |
Order Code | Datasheet |
---|---|
2521020222501 | SPEC |
Offer |
---|
Order Code | Datasheet | Manual | Downloads | Description | Min. Operating Temperature (°C) | Max. Operating Temperature (°C) | TACC_TOT | Offer |
---|
Software Downloads
The Würth Elektronik range of sensors provide advanced sensing capabilities to any embedded application. The built-in digital interface enables easy integration with any of the most commonly used host MCUs through industry standard serial communication interfaces like I²C. This also allows complete configuration and control of the sensor via software running on the host MCU.
The Sensors Software Development Kit (SDK) is a set of software tools that enable quick software integration of Würth Elektronik eiSos sensors to application software on the host MCU. It consists of a set of platform-independent drivers for the sensors and sample applications developed on the Raspberry Pi platform written in C.
Download now
Evaluation Kit
Videos
MEMS based sensors from Würth Elektronik
Videos
WE meet @ Digital Days 2020: Sensors in Change From a Simple Sensor Cell to a Complex Sensor System
Videos
WE meet @ Digital Days 2021: Hardware Design-In Hints for Sensors
Videos
Würth Elektronik Webinar: Digital silicon-based temperature sensors for industrial applications