| General Information | |
|---|---|
| Pitch | 1 mm |
| Gender | Tool |
| Type | Crimping Tool |
| Wire Properties | |
|---|---|
| Stranded Wire Section (AWG) | 32 to 28 (AWG) |
Products
| Order Code | Datasheet | Downloads | Status | Pitch (mm) | Gender | Type | Stranded Wire Section (AWG) | Use with | Samples |
|---|---|---|---|---|---|---|---|---|---|
| 600665232280 | SPEC | – | Active i| Production is active. Expected lifetime: >10 years. | 1 | Tool | Crimping Tool | 32 to 28 (AWG) | WR-WTB 1.00 mm Female Crimp Terminal |
| Order Code | Datasheet |
|---|---|
| 600665232280 | SPEC |
| Samples |
|---|
| Order Code | Datasheet | Downloads | Status | Pitch (mm) | Gender | Type | Stranded Wire Section (AWG) | Use with | Samples |
|---|

