OverviewAll product unitsProduct unitRadio ModulesProduct groupRadio ModulesProduct familyBluetooth® & Wi-FiProduct sub-familyWi-FiProduct seriesCordelia-I & EV-Kits

Cordelia-I & EV-Kits NEW

WiFi IoT Module

Cordelia-I & EV-Kits

Characteristics

  • Plug-and-Play Secure IoT connectivity
  • Fully compliant to RED including the delegated regulation for cybersecurity 2022/30
  • Zero touch provisioning in the field using QuarkLink
  • IEEE 802.11 b/g/n, 2.4 GHz
  • Secure UART-to-cloud bridge (transparent mode)
  • Small form factor: 19 x 27.5 x 4 mm
  • Sleep mode <10 μA
  • Smart antenna configuration (2-in-1 module)
  • Output power +18 dBm peak (1DSSS)
  • Receive sensitivity -92 dBm (1DSSS, 8% PER)
  • Industrial temperature range: -40 °C up to +85 °C

Applications

Smart Factory / Industrial 4.0

  • Predictive maintenance | Supply chain management | Mobile construction machines | Vending and kiosk | Condition monitoring

Smart City / Smart home

  • Waste and water management | Security and surveillance | Smart metering | Traffic and parking lighting | Facilities management

Automotive & Transport

  • Fleet management | Asset tracking | Usage-based insurance

Agriculture and Healthcare

  • Crop & livestock monitoring | Irrigation management | Health monitoring | Wearables

Products

All
Cordelia-I
Cordelia-I EV-Kit
Order Code Data­sheet Man­ual Downloads StatusFrequency Range
(MHz)
DescriptiondLoS
(m)
PTx, e.r.p.
(dBm)
Rxsens, e.r.p.
(dBm)
PTx, 50 Ω
(dBm)
Rxsens, 50 Ω
(dBm)
VDD min.
(V)
VDD max.
(V)
Rb max.
(kbps)
ANTConnAntenna Offer
2610011025010SPEC
PDF1 files New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. 2412 - 2472 Cordelia-I 400 18 -94 16 -92 2.1 3.6 72200 RF connector pad for external antenna and internal PCB antennaHimalia
2610019225011
PDF New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. EV-Kit Cordelia-I
Order Code Data­sheet
2610011025010SPEC
2610019225011
Offer
Order Code Data­sheet Man­ual Downloads StatusFrequency Range
(MHz)
DescriptiondLoS
(m)
PTx, e.r.p.
(dBm)
Rxsens, e.r.p.
(dBm)
PTx, 50 Ω
(dBm)
Rxsens, 50 Ω
(dBm)
VDD min.
(V)
VDD max.
(V)
Rb max.
(kbps)
ANTConnAntenna Offer

Cyber Security

Cybersecurity in the Electronics Industry: Act Now!

Starting August 2025, products with wireless technology and internet access must meet strict cybersecurity requirements. The Cyber Resilience Act (CRA) and the updated Radio Equipment Directive (RED) make cybersecurity mandatory.

The EN18031 standards provide engineers with guidance to design safe and compliant products. Take the opportunity to prepare early and safeguard your innovation.

Position yourself as a cybersecurity leader. Get informed now – before it's too late!

Stay up to date with Würth Elektronik

Knowledge that Protects: Your Cybersecurity Training

Discover hands-on training and valuable insights from Würth Elektronik to make your products future-ready.

Woman leafs through a technical book from Würth Elektronik

Technical article

Cybersecurity becomes mandatory: From August 2025, new requirements apply to connected products. Discover in Würth Elektronik's technical article what the Cyber Resilience Act and EN18031 mean for your development – and how to future-proof your products.

Smiling man watching webinar on big screen

Partner-Webinar with PHOENIX Testlab

In our webinar, learn about the latest cybersecurity standards and how to implement them effectively within your organization. Our experts will provide key insights into how these evolving norms impact your security strategies and ensure compliance. Don't miss this opportunity to stay ahead in the cybersecurity landscape!

Two students stand opposite each other and hold a product in their hands

Free hands on training

Take advantage of the hands-on training with the Cordelia-I EV-Kit on GitHub! This free guide teaches you how to establish a secure wireless connection and implement protocols like MQTT and TLS. Experiment with the EV-Kit and gain practical experience in IoT cybersecurity.

Is your IoT device truly secure?

New standards like ETSI EN 303 645 and IEC 62443 are setting higher cybersecurity requirements. Our seminar series across Belgium provides essential insights into these regulations and practical guidance on securing your devices. Learn about potential risks and discover solutions for compliant IoT security.

People sitting in front of a speaker during a seminar presentation

Innovative Cyber Security that Sets New Standards.

Cordelia-I: The First Step into a Secure Future

The first solution in a new era of digital security – introducing Cordelia-I.

Innovative Cyber Security that Sets New Standards.

Cordelia-I: The First Step into a Secure Future

The first solution in a new era of digital security – introducing Cordelia-I.

Cordelia-I delivers cutting-edge security solutions for the challenges of a connected world. Designed for maximum reliability and protection, Cordelia-I marks the beginning of a product line that will elevate your digital security. Get ready for more – Cordelia-I is just the beginning.

Calypso from top and bottom

Videos

Webinar: Cyber Security Challenges and Standards for the Future

Videos

Webinar: Retrofitting with FeatherWings - How to digitize your analog systems