OverviewAll product unitsProduct unitPassive ComponentsProduct groupEMC ComponentsProduct familyFerrites for PCB AssemblyProduct seriesWE-CMS SMT Bead Array

WE-CMS SMT Bead Array

Line Filter Array

WE-CMS SMT Bead Array
Size Dimen­sionsL
(mm)
W
(mm)
H
(mm)
Fl
(mm)
4856 5.6 4.8 3.2 1.5
9056 8.9 5.6 3.2 1.5
9085 9.3 8.5 4.8 1.5

Characteristics

  • Maximum current capability up to 21 A
  • Low DC resistance
  • Impedance up to 200 Ω
  • Operating temperature: –40 ºC to +125 ºC

Applications

  • Power supply systems
  • Symmetric data lines
  • Power electronics

Products

All
4856
9056
9085
Order Code Data­sheet Simu­lation Downloads StatusZ @ 100 MHz
(Ω)
IR
(A)
RDC max.
(mΩ)
Z @ 25 MHz
(Ω)
Design Kit Samples
7427520SPEC

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

7 files Active i| Production is active. Expected lifetime: >10 years. 30 17 3 20742793
7427521SPEC

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

7 files Active i| Production is active. Expected lifetime: >10 years. 52 19 3 34742791
742793
7427523SPEC

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

7 files Active i| Production is active. Expected lifetime: >10 years. 83 21 3 54
Order Code Data­sheet Simu­lation
7427520SPEC

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

7427521SPEC

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

7427523SPEC

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Samples
Order Code Data­sheet Simu­lation Downloads StatusZ @ 100 MHz
(Ω)
IR
(A)
RDC max.
(mΩ)
Z @ 25 MHz
(Ω)
Design Kit Samples

Assortments

Articles from this product series can be found in the following assortments: