Applications
- Using the Press-Fit Elements, currents of up to approx. 300A can be transferred to the PCB.
General Information | |
---|---|
Operating Temperature | -55 °C up to +150 °C |
Material | Brass |
Surface | Tin |
Execution | Press-Fit |
Packaging Properties | |
---|---|
Packaging | Bulk |
Application Notes
Products
Order Code | Datasheet | Downloads | Status | H (mm) | Ø OD (mm) | Ti | To | Ø ID (mm) | Tl (mm) | Ø OD1 (mm) | Use with | Design Kit | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 7461073 | SPEC | 1 files | Active i| Production is active. Expected lifetime: >10 years. | 8.4 | 8 | M3 | – | – | – | 5.65 | 74610704 7461070 | – | |
![]() | 7461119 | SPEC | 1 files | Active i| Production is active. Expected lifetime: >10 years. | 8.4 | 8 | – | – | 3.2 | – | 5.65 | 74610704 7461070 | – | |
![]() | 7461120 | SPEC | 1 files | Active i| Production is active. Expected lifetime: >10 years. | 8.4 | 8 | M4 | – | – | – | 5.65 | 74610704 7461070 | 746701 | |
![]() | 7461122 | SPEC | 1 files | Active i| Production is active. Expected lifetime: >10 years. | 8.4 | 8 | – | – | 4.2 | – | 5.65 | 74610704 7461070 | 746701 | |
![]() | 7461123 | SPEC | 1 files | Active i| Production is active. Expected lifetime: >10 years. | 8.4 | 12 | M5 | – | – | – | 7.45 | 7461071 7460211 | – | |
![]() | 7461082 | SPEC | 1 files | Active i| Production is active. Expected lifetime: >10 years. | 8.4 | 12 | – | – | 5.2 | – | 7.45 | 7461071 7460211 | – | |
![]() | 7461126 | SPEC | 1 files | Active i| Production is active. Expected lifetime: >10 years. | 8.4 | 12 | M6 | – | – | – | 7.45 | 7461071 7460211 | – | |
![]() | 7461074 | SPEC | 1 files | Active i| Production is active. Expected lifetime: >10 years. | 8.4 | 12 | – | – | 6.2 | – | 7.45 | 7461071 7460211 | 746701 | |
![]() | 7461128 | SPEC | 1 files | Active i| Production is active. Expected lifetime: >10 years. | 8.4 | 15 | M8 | – | – | – | 9.95 | 7461166 | – | |
![]() | 7461129 | SPEC | 1 files | Active i| Production is active. Expected lifetime: >10 years. | 8.4 | 15 | – | – | 8.2 | – | 9.95 | 7461166 | – | |
![]() | 7462096 | SPEC | 1 files | Active i| Production is active. Expected lifetime: >10 years. | 8.4 | 15 | M8 | – | – | – | 10.65 | 7462095 | – | |
![]() | 7462098 | SPEC | 1 files | Active i| Production is active. Expected lifetime: >10 years. | 8.4 | 15 | – | – | 8.2 | – | 10.65 | 7462095 | – | |
![]() | 7461118 | SPEC | 1 files | Active i| Production is active. Expected lifetime: >10 years. | 13.4 | 8 | – | M3 | – | 5 | 5.65 | 74610704 7461070 | – | |
![]() | 7461121 | SPEC | 1 files | Active i| Production is active. Expected lifetime: >10 years. | 14.4 | 8 | – | M4 | – | 6 | 5.65 | 74610704 7461070 | – | |
![]() | 7461124 | SPEC | 1 files | Active i| Production is active. Expected lifetime: >10 years. | 16.4 | 12 | – | M5 | – | 8 | 7.45 | 7461071 7460211 | – | |
![]() | 7461127 | SPEC | 1 files | Active i| Production is active. Expected lifetime: >10 years. | 18.4 | 12 | – | M6 | – | 10 | 7.45 | 7461071 7460211 | – | |
![]() | 7461075 | SPEC | 1 files | Active i| Production is active. Expected lifetime: >10 years. | 21.4 | 15 | – | M8 | – | 13 | 9.95 | 7461166 | – | |
![]() | 7462097 | SPEC | 1 files | Active i| Production is active. Expected lifetime: >10 years. | 21.4 | 15 | – | M8 | – | 13 | 10.65 | 7462095 | – |
Order Code | Datasheet | |
---|---|---|
![]() | 7461073 | SPEC |
![]() | 7461119 | SPEC |
![]() | 7461120 | SPEC |
![]() | 7461122 | SPEC |
![]() | 7461123 | SPEC |
![]() | 7461082 | SPEC |
![]() | 7461126 | SPEC |
![]() | 7461074 | SPEC |
![]() | 7461128 | SPEC |
![]() | 7461129 | SPEC |
![]() | 7462096 | SPEC |
![]() | 7462098 | SPEC |
![]() | 7461118 | SPEC |
![]() | 7461121 | SPEC |
![]() | 7461124 | SPEC |
![]() | 7461127 | SPEC |
![]() | 7461075 | SPEC |
![]() | 7462097 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Status | H (mm) | Ø OD (mm) | Ti | To | Ø ID (mm) | Tl (mm) | Ø OD1 (mm) | Use with | Design Kit | Samples |
---|
Applications, Performance & Press-Fit Process
Applications
The current rating of REDCUBE PRESS-FIT is impressive. With the same ampacity, REDCUBE PRESS-FIT has the lowest heat development compared to other parts that supply power for PCBs.
- High current Wire-to-Board & Board-to-Board
- Mounting of copper bars
- Angled assembling of cable, PCB and housing
- Mounting of IGBT modules
Remarkable Performance
With the lowest Failure-In-Time value, REDCUBE PRESS-FIT is the most reliable technology on PCB. The FIT value is up to 30 times better than that of a SMD solder joint. REDCUBE PRESS-FIT is suitable for two-side mounting and allows very compact design of modules.
- Simple & quick processing
- No cold solder joints
- High process safety
- Low self heating
- Two-sided mounting of PCBs
PRESS-FIT Process
Pressing the pins into the PCB, a high friction between pin and plated through-hole generates a homogeneous cold-welding between materials. No other technology transfers power up to 500 A at this low heat development.
- Homogeneous material transition between pin and through-hole plating
- Contact resistance less than 200 μΩ
- Gastight electrical and mechanical connection
- Extremely strong mechanical connection
Mates with
Assortments
Articles from this product series can be found in the following assortments:
Videos
#askLorandt explains: REDCUBE PRESS-FIT Process
Videos
Würth Elektronik Webinar: REDCUBE - Everything about high currents on the printed circuit board
Videos
Würth Elektronik Webinar: REDCUBE HighPower Terminals for ampacity of 50-500 A