Size | Dimensions | 3D | L (mm) | W (mm) | H (mm) | Mount | |
---|---|---|---|---|---|---|---|
SOT23-6L | 2.8 | 2.9 | 1.16 | SMT | |||
MSOP-10L | 4.9 | 3 | 0.975 | SMT | |||
MSOP-8L | 4.9 | 3 | 0.975 | SMT | |||
DFN3810-9L | 3.8 | 1 | 0.5 | SMT | |||
DFN1210-6L | 1.2 | 1 | 0.45 | SMT |
Characteristics
- Fast turn-on
- Low clamping voltage
- Very low capacitance
- Rail to Rail protection
- Small package
- Epoxy flame resistant UL94-V0
Reference Designs
Applications
- Super Speed data lines
- HDMI 1.3/1.4/2.0, DVI
- DisplayPort
- USB 3.1 Gen 1 (5Gb/s)
- SATA and eSATA
- GBit LAN
- Thunderbolt
- LVDS
- ESD protection in accordance with EN 61000-4-2
– 8 kV contact discharge
– 15 kV air discharge
Products
All
SOT23-6L
MSOP-10L
MSOP-8L
DFN3810-9L
DFN1210-6L
Order Code | Datasheet | Simulation | Downloads | Channels | Polarity | VCh max. (V) | ICh Leak max. (µA) | VBR min. (V) | CCh typ. (pF) | IPeak (A) | VCh Clamp ESD typ. (V) | VESD Air (kV) | VESD Contact (kV) | Application | Filter Stick | Design Kit | Filter Bag | Samples |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
824012823 | SPEC | 6 files | 2 | Unidirectional | 3.3 | 0.5 | 4.5 | 0.18 | 3 | 13 | 15 | 8 | USB 3.1 Gen1&2 (5Gb/s, 10Gb/s), USB 3.1 Type C, Display Port (1.1, 1.2, 1.3, 1.4), HDMI 2.0 | 82931060 82931100 | 823999 | 82931061 82931101 | ||
824014 | SPEC | 6 files | 4+1 | Unidirectional | 5 | – | 6 | 0.55 | 4 | – | 16 | 10 | HDMI 1.3, DVI & DisplayPort | – | 823999 | – | ||
82401444 | SPEC | 6 files | 4+1 | Unidirectional | 5 | – | 6 | 0.55 | 5 | – | 16 | 10 | HDMI 1.3, DVI & DisplayPort | – | 823999 | – | ||
82401646 | SPEC | 6 files | 6+1 | Unidirectional | 5 | – | 6 | – | – | – | 15 | 8 | USB 3.0, HDMI 1.4 | – | 823999 | 829993BAG | ||
824014883 | SPEC | 6 files | 8 | Unidirectional | 3.3 | – | 4.5 | 0.5 | 5 | – | 15 | 12 | USB 3.1 Gen1 (5Gb/s), USB 3.1 Type C, Display Port, HDMI 2.0, Ethernet 1Gb/s, Ethernet 10Gb/s | – | 823999 | – | ||
824014885 | SPEC | 6 files | 8 | Unidirectional | 5 | – | 6 | 0.5 | 5 | – | 15 | 15 | USB 3.1 Gen1 (5Gb/s), USB 3.1 Type C, Display Port, HDMI 2.0, Ethernet 1Gb/s, Ethernet 10Gb/s | 82931060 82931100 | – | 82931061 82931101 |
Order Code | Datasheet | Simulation |
---|---|---|
824012823 | SPEC | |
824014 | SPEC | |
82401444 | SPEC | |
82401646 | SPEC | |
824014883 | SPEC | |
824014885 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Channels | Polarity | VCh max. (V) | ICh Leak max. (µA) | VBR min. (V) | CCh typ. (pF) | IPeak (A) | VCh Clamp ESD typ. (V) | VESD Air (kV) | VESD Contact (kV) | Application | Filter Stick | Design Kit | Filter Bag | Samples |
---|
Assortments
Articles from this product series can be found in the following assortments:
Videos
Würth Elektronik Webinar: EMI issues and EMC Certification
Videos
Würth Elektronik Webinar: Single Pair Ethernet filter design for industry
Videos
Würth Elektronik Webinar: Effective ESD protection with TVS diodes
Videos
Würth Elektronik Webinar: Single Pair Ethernet - Filter Design and Power over Data Line