Characteristics
- Qi standard compliant
- highest Q-value available on market
- Today there are two inductive wireless power standards; the Qi standard of WPC and the PMA standard of Power Matters Alliance. We offer several standard receiver coils for both purposes.
- Mix and match your tool to find the perfect coil combination: Mix and Match
Applications
- Cell phones/ smartphones/ hand-held devices
- Portable devices used in a clean area, where connectors pose a risk of polluting e.g. medical facilities and (industrial) clean rooms
- Devices with a large number of mating cycles to avoid connector damage
- Headsets
- Portable media players
- Support for your development: Use the Wireless Power 15W Kit
- Which products can be offered by Würth Elektronik for Wireless Power Transmission?
Application Notes
Products
Order Code | Datasheet | Simulation | Downloads | Compliance | Size | L (µH) | IR (A) | RDC max. (mΩ) | fres (MHz) | Q | P (W) | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 760308103206 | SPEC | 7 files | Qi - Airfuel Alliance | 28,9 x 15,7 x 0,76 mm | 7.5 | 1.55 | 380 | 23 | 16 | 20 | ||
![]() | 760308102210 | SPEC | 7 files | Qi - Airfuel Alliance | 37 x 37 x 1.8 mm | 7.5 | 3 | 180 | 22 | 45 | 50 | ||
![]() | 760308103211 | SPEC | 7 files | Qi - Airfuel Alliance | 46 x 36 x 0.5 mm | 7.3 | 2.5 | 200 | 12.7 | 28 | 40 | ||
![]() | 760308102213 | SPEC | 7 files | Qi - Airfuel Alliance | 29 x 29 x 0.6 mm | 7.9 | 1.7 | 330 | 21 | 18 | 30 | ||
![]() | 760308201 | SPEC | 7 files | works with Qi Rx IC's | 37 x 37 x 1.8 mm | 10 | 3.5 | 200 | 15 | 50 | 60 | ||
![]() | 760308103202 | SPEC | 7 files | works with Qi Rx IC's | 48 x 32 x 0.9 mm | 12 | 3 | 200 | 13 | 33 | 50 | ||
![]() | 760308103203 | SPEC | 7 files | works with Qi Rx IC's | 48 x 32 x 0.8 mm | 12 | 1.8 | 360 | 11 | 21 | 20 | ||
![]() | 760308103204 | SPEC | 7 files | works with Qi Rx IC's | 38 x 30 x 0.8 mm | 16.7 | 2 | 430 | 11 | 32 | 30 | ||
![]() | 760308103205 | SPEC | 7 files | works with Qi Rx IC's | 34 x 26 x 0.9 mm | 11 | 2.5 | 200 | 16 | 30 | 40 | ||
![]() | 760308102207 | SPEC | 7 files | works with Qi Rx IC's | 40 x 40 x 1.2 mm | 8 | 5 | 80 | 16 | 30 | 80 | ||
![]() | 760308101208 | SPEC | 7 files | works with Qi Rx IC's | Ø 10 x 1.6 mm | 13 | 0.8 | 500 | 26 | 17 | 15 | ||
![]() | 760308101303 | SPEC | 7 files | works with Qi Rx IC's | Ø 26 x 1.3 mm | 47 | 1.5 | 500 | 8 | 25 | 20 | ||
![]() | 760308102212 | SPEC | 7 files | works with Qi Rx IC's | 29 x 29 x 0.6 mm | 5.4 | 2 | 240 | 25 | 18 | 30 | ||
![]() | 760308101214 | SPEC | 7 files | works with Qi Rx IC's | Ø 19 x 0.8 mm | 26 | 1.1 | 520 | 11 | 25 | 20 | ||
![]() | 760308103215 | SPEC | 7 files | works with Qi Rx IC's | 48 x 32 x 1 mm | 14.3 | 3 | 190 | 8.8 | 40 | 50 | ||
![]() | 760308101216 | SPEC | 7 files | works with Qi Rx IC's | Ø 6 x 2 mm | 7.2 | 0.8 | 450 | 32 | 10 | 5 | ||
![]() | 760308101217 | SPEC | 7 files | works with Qi Rx IC's | Ø 10 x 1.8 mm | 24.2 | 0.4 | 1400 | 17.5 | 13 | 5 | ||
![]() | 760308101219 | SPEC | 7 files | works with Qi Rx IC's | Ø 15 x 0.6 mm | 11.8 | 0.7 | 750 | 22 | 13 | 5 | ||
![]() | 760308101220 | SPEC | 7 files | works with Qi Rx IC's | Ø 17 x 0.8 mm | 12.6 | 1.1 | 340 | 19 | 20 | 20 | ||
![]() | 760308101208A | SPEC | 7 files | works with Qi Rx IC's | Ø 10 x 1.6 mm | 18 | 0.7 | 650 | 24 | 18 | 15 | ||
![]() | 760308101309 | SPEC | 7 files | works with Qi Rx IC's | Ø 26 x 0.5 mm | 10 | 1.5 | 450 | 19 | 20 | 20 | ||
![]() | 760308101221 | SPEC | 7 files | works with Qi Rx IC's | Ø 6 x 4.3 mm | 24 | 0.4 | 1150 | 10 | 16 | 5 | ||
![]() | 760308105309 | SPEC | 7 files | works with Qi Rx IC's | Ø 26 x 0.5 mm | 10.5 | 1.5 | 450 | 18.5 | 19 | 20 | ||
![]() | 760308105214 | SPEC | 7 files | works with Qi Rx IC's | Ø 19 x 0.8 mm | 6.3 | 1.5 | 350 | 25 | 15 | 20 |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 760308103206 | SPEC | |
![]() | 760308102210 | SPEC | |
![]() | 760308103211 | SPEC | |
![]() | 760308102213 | SPEC | |
![]() | 760308201 | SPEC | |
![]() | 760308103202 | SPEC | |
![]() | 760308103203 | SPEC | |
![]() | 760308103204 | SPEC | |
![]() | 760308103205 | SPEC | |
![]() | 760308102207 | SPEC | |
![]() | 760308101208 | SPEC | |
![]() | 760308101303 | SPEC | |
![]() | 760308102212 | SPEC | |
![]() | 760308101214 | SPEC | |
![]() | 760308103215 | SPEC | |
![]() | 760308101216 | SPEC | |
![]() | 760308101217 | SPEC | |
![]() | 760308101219 | SPEC | |
![]() | 760308101220 | SPEC | |
![]() | 760308101208A | SPEC | |
![]() | 760308101309 | SPEC | |
![]() | 760308101221 | SPEC | |
![]() | 760308105309 | SPEC | |
![]() | 760308105214 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Compliance | Size | L (µH) | IR (A) | RDC max. (mΩ) | fres (MHz) | Q | P (W) | Samples |
---|
Service & Support
Do you have questions regarding Design-In Support or Applications?
We will be glad to help you! We can answer your inquiry with just a few details. You will be contacted as soon as possible.
Videos
Würth Elektronik illustrates Wireless Power Transfer (WPT)
Videos
Würth Elektronik Webinar: Selecting the right coils for wireless power transfer systems
Videos
Würth Elektronik Webinar: Wireless Power Transfer - Advanced Coil Knowledge
Videos
Würth Elektronik Webinar: Wireless Power Transfer - Advanced Coil Knowledge
Videos
Würth Elektronik Webinar: Wireless Power Transfer enables IIoT - WE Cut the Cord!
Videos
WE meet @ Digital Days 2021: Simultaneous Wireless Power Transfer with Near Field Communication
Videos
Würth Elektronik Webinar: Simultaneous Wireless Power Transfer with Near Field Communication