OverviewAll product unitsProduct unitDigital IsolatorsProduct familyDigital Isolators without Integrated Power

Filter by values

Order Code Data­sheet Simu­lation Downloads StatusVCC min.
(V)
VCC max.
(V)
Channel ConfigurationtPLH, tPHL
(ns)
DR
(Mbps)
CMTI
(kV/µs)
VISO
(V (RMS))
Default OutputApplication Product series Samples
18014015401HSPEC
15 files Active i| Production is active. Expected lifetime: >10 years. 2.375 5.5 4/0 12 150 150 5000 High RS-232, UARTWPME-CDIS Capacitive Digital Isolator Standard
18014015401LSPEC
14 files Active i| Production is active. Expected lifetime: >10 years. 2.375 5.5 4/0 12 150 150 5000 Low SMPSWPME-CDIS Capacitive Digital Isolator Standard
18014115401HSPEC
14 files Active i| Production is active. Expected lifetime: >10 years. 2.375 5.5 3/1 12 150 150 5000 High CAN, SPI, RS-485, RS-232WPME-CDIS Capacitive Digital Isolator Standard
18014115401LSPEC
14 files Active i| Production is active. Expected lifetime: >10 years. 2.375 5.5 3/1 12 150 150 5000 Low SMPSWPME-CDIS Capacitive Digital Isolator Standard
18014215401HSPEC
14 files Active i| Production is active. Expected lifetime: >10 years. 2.375 5.5 2/2 12 150 150 5000 High CAN, UART, LVDS, RS-232WPME-CDIS Capacitive Digital Isolator Standard
18014215401LSPEC
14 files Active i| Production is active. Expected lifetime: >10 years. 2.375 5.5 2/2 12 150 150 5000 Low SMPSWPME-CDIS Capacitive Digital Isolator Standard
18012015411HSPEC
14 files Active i| Production is active. Expected lifetime: >10 years. 2.375 5.5 2/0 12 150 150 3750 HighWPME-CDIS Capacitive Digital Isolator Standard
18012015411LSPEC
14 files Active i| Production is active. Expected lifetime: >10 years. 2.375 5.5 2/0 12 150 150 3750 Low SMPSWPME-CDIS Capacitive Digital Isolator Standard
18012115411HSPEC
14 files Active i| Production is active. Expected lifetime: >10 years. 2.375 5.5 1/1 12 150 150 3750 High CAN, UARTWPME-CDIS Capacitive Digital Isolator Standard
18012115411LSPEC
14 files Active i| Production is active. Expected lifetime: >10 years. 2.375 5.5 1/1 12 150 150 3750 Low SMPSWPME-CDIS Capacitive Digital Isolator Standard
18012015421HSPEC
14 files Active i| Production is active. Expected lifetime: >10 years. 2.375 5.5 2/0 12 150 150 5000 HighWPME-CDIS Capacitive Digital Isolator Standard
18012015421LSPEC
14 files Active i| Production is active. Expected lifetime: >10 years. 2.375 5.5 2/0 12 150 150 5000 Low SMPSWPME-CDIS Capacitive Digital Isolator Standard
18012115421HSPEC
14 files Active i| Production is active. Expected lifetime: >10 years. 2.375 5.5 1/1 12 150 150 5000 High CAN, UARTWPME-CDIS Capacitive Digital Isolator Standard
18012115421LSPEC
14 files Active i| Production is active. Expected lifetime: >10 years. 2.375 5.5 1/1 12 150 150 5000 Low SMPSWPME-CDIS Capacitive Digital Isolator Standard
Samples
Order Code Data­sheet Simu­lation Downloads StatusVCC min.
(V)
VCC max.
(V)
Channel ConfigurationtPLH, tPHL
(ns)
DR
(Mbps)
CMTI
(kV/µs)
VISO
(V (RMS))
Default OutputApplication Product series Samples