Material Properties | |
---|---|
Actuator Material | POM |
Actuator Flammability Rating | UL94 HB |
Actuator Color | White |
Base Material | PA66 |
Base Flammability Rating | UL94 HB |
Frame Material | PA66 |
Frame Flammability Rating | UL94 HB |
Frame Color | Black |
Stationary Board | PA66 |
Stationary Board Flammability Rating | UL94 HB |
Stationary Board Color | Black |
Stationary Contact Material | Copper Alloy |
Stationary Contact Plating | Gold |
Moveable Contact Material | Copper Alloy |
Moveable Contact Plating | Gold |
LED Terminal Material | Copper Alloy |
LED Terminal Plating | Tin |
Terminal Material | Copper Alloy |
Terminal Plating | Tin |
Electrical Properties | |
---|---|
Contact Resistance Initial | 200 mΩ |
Contact Resistance After Life Test | 300 mΩ |
RISO | 100 MΩ |
Withstanding Voltage | 500 V (AC) |
Mechanical Properties | |
---|---|
Actuation Feedback | non-tactile |
Operation Force (Value) | 200 g |
Electrical Life | 1000000 Cycles |
Total travel | 4.5 mm |
Schematic | SPST |
Optical Properties | |
---|---|
Lens Type | Waterclear |
Chip Technology | AlGaInP + InGan |
General Information | |
---|---|
Operating Temperature | -40 °C up to +85 °C |
Packaging Properties | |
---|---|
Packaging | ESD Tray |