Internal / External Thread
- WA-HEX Hexagonal Lock Screws for D-SubSW 4.5 mm |L 10 to 18.2 mm |Ti M3 to UNC 4/40
- WA-SBRIE Brass Spacer Stud, metric, internal/externalSW 4 to 7 mm |L 5 to 60 mm |Ti M2 to M4
- WA-SSTIE Steel Spacer Stud, metric, internal/externalSW 5 to 10 mm |L 5 to 70 mm |Ti M2.5 to M6
- WA-SPAIE Plastic Spacer Stud, metric, internal/ externalSW 5 to 8 mm |L 5 to 65 mm |Ti M2.5 to M3