General Information | |
---|---|
Operating Temperature | -55 °C up to +150 °C |
Material | Steel |
Plating | Tin |
Surface | Tin |
Packaging Properties | |
---|---|
Packaging | Carton |
Properties | |
---|---|
Material | Steel |
Products
Order Code | Datasheet | Downloads | Status | SW (mm) | L (mm) | Ti | To | Samples | |
---|---|---|---|---|---|---|---|---|---|
![]() | 94510030 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 4.5 | 10 | M3 | UNC 4/40 | |
![]() | 94510003 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 4.5 | 10 | UNC 4/40 | M3 | |
![]() | 94510000 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 4.5 | 10 | UNC 4/40 | UNC 4/40 | |
![]() | 94511030 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 4.5 | 11 | M3 | UNC 4/40 | |
![]() | 94511003 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 4.5 | 11 | UNC 4/40 | M3 | |
![]() | 94511000 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 4.5 | 11 | UNC 4/40 | UNC 4/40 | |
![]() | 94513233 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 4.5 | 13.2 | M3 | M3 | |
![]() | 94513230 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 4.5 | 13.2 | M3 | UNC 4/40 | |
![]() | 94513203 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 4.5 | 13.2 | UNC 4/40 | M3 | |
![]() | 94513200 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 4.5 | 13.2 | UNC 4/40 | UNC 4/40 | |
![]() | 94518233 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 4.5 | 18.2 | M3 | M3 | |
![]() | 94518203 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 4.5 | 18.2 | UNC 4/40 | M3 | |
![]() | 94518200 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 4.5 | 18.2 | UNC 4/40 | UNC 4/40 |
Order Code | Datasheet | |
---|---|---|
![]() | 94510030 | SPEC |
![]() | 94510003 | SPEC |
![]() | 94510000 | SPEC |
![]() | 94511030 | SPEC |
![]() | 94511003 | SPEC |
![]() | 94511000 | SPEC |
![]() | 94513233 | SPEC |
![]() | 94513230 | SPEC |
![]() | 94513203 | SPEC |
![]() | 94513200 | SPEC |
![]() | 94518233 | SPEC |
![]() | 94518203 | SPEC |
![]() | 94518200 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Status | SW (mm) | L (mm) | Ti | To | Samples |
---|
Use with

WA-PCCA Plastic Caps for D-SUB

WR-DSUB Male PCB Connector with Hex Screw

WR-DSUB 8.08 mm Male Angled PCB Connector w. Hex Screw

WR-DSUB Male High Density Angled PCB Connector w. Hex Screw

WR-DSUB Female PCB Connector w. Hex Screw

WR-DSUB 8.08 mm Female Angled PCB Connector w. Hex Screw

WR-DSUB 10.30 mm Female Angled PCB Connector w. Hex Screw

WR-DSUB Female High Density Angled PCB Connector w. Hex Screw

WR-DSUB 10.30 mm Male Angled PCB Connector w/o Hex Screw

WR-DSUB Male High Density Angled PCB Connector w/o Hex Screw

WR-DSUB 8.08 mm Male Angled PCB Connector w/o Hex Screw

WR-DSUB Male PCB Connector

WR-DSUB 8.08 mm Female Angled PCB Connector w/o Hex Screw

WR-DSUB 10.30 mm Female Angled PCB Connector w/o Hex Screw

WR-DSUB Female High Density Angled PCB Connector w/o Hex Screw

WR-DSUB Female PCB Connector

WR-DSUB 10.30 mm Male Angled PCB Connector w. Hex Screw

WR-DSUB Male IDC with UNC 4-40 Nut

WR-DSUB Female IDC w. UNC 4-40 Nut

WR-DSUB Female IDC

WR-DSUB Female Terminal Housing

WR-DSUB Male Terminal Housing

WR-DSUB Male IDC

WR-DSUB Female Solder Bucket

WR-DSUB Male Solder Bucket

WR-DSUB Male Crimp Contact

WR-DSUB Female Crimp Contact

WA-HEX Hexagonal Lock Nuts for D-Sub