Socket Header
Order Code | Datasheet | Downloads | Pins (pcs) | Rows | Gender | Type | IR (A) | Packaging | Product series | Design Kit | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 62200421821 | SPEC | 6 files | 4 | Dual | Socket Header | Straight | 1 | Tube | WR-PHD 1.27 mm Dual Socket Header | 613001 | |
![]() | 62300421021 | SPEC | 6 files | 4 | Dual | Socket Header | Straight | 1 | Tube | WR-PHD 1.27 mm SMT Dual Socket Header, H=4.50 mm | – | |
![]() | 62330421021 | SPEC | 6 files | 4 | Dual | Socket Header | Straight | 1 | Tape and Reel with Pad | WR-PHD 1.27 mm SMT Dual Socket Header, H=4.50 mm | – | |
![]() | 62200821821 | SPEC | 6 files | 8 | Dual | Socket Header | Straight | 1 | Tube | WR-PHD 1.27 mm Dual Socket Header | 613001 | |
![]() | 62300821021 | SPEC | 6 files | 8 | Dual | Socket Header | Straight | 1 | Tube | WR-PHD 1.27 mm SMT Dual Socket Header, H=4.50 mm | – | |
![]() | 62330821021 | SPEC | 6 files | 8 | Dual | Socket Header | Straight | 1 | Tape and Reel with Pad | WR-PHD 1.27 mm SMT Dual Socket Header, H=4.50 mm | 613001 | |
![]() | 62201021821 | SPEC | 6 files | 10 | Dual | Socket Header | Straight | 1 | Tube | WR-PHD 1.27 mm Dual Socket Header | 613001 | |
![]() | 62301021021 | SPEC | 6 files | 10 | Dual | Socket Header | Straight | 1 | Tube | WR-PHD 1.27 mm SMT Dual Socket Header, H=4.50 mm | – | |
![]() | 62331021021 | SPEC | 6 files | 10 | Dual | Socket Header | Straight | 1 | Tape and Reel with Pad | WR-PHD 1.27 mm SMT Dual Socket Header, H=4.50 mm | 613001 | |
![]() | 623310235321 | SPEC | 6 files | 10 | Dual | Socket Header | Bottom Entry | 1 | Tape and Reel with Pad | WR-PHD 1.27 mm SMT Dual Socket Header Bottom Entry, H=2.20 mm (Reel) | 612690 613001 | |
![]() | 62201421821 | SPEC | 6 files | 14 | Dual | Socket Header | Straight | 1 | Tube | WR-PHD 1.27 mm Dual Socket Header | 613001 | |
![]() | 62301421021 | SPEC | 6 files | 14 | Dual | Socket Header | Straight | 1 | Tube | WR-PHD 1.27 mm SMT Dual Socket Header, H=4.50 mm | – | |
![]() | 62331421021 | SPEC | 6 files | 14 | Dual | Socket Header | Straight | 1 | Tape and Reel with Pad | WR-PHD 1.27 mm SMT Dual Socket Header, H=4.50 mm | – | |
![]() | 62201621821 | SPEC | 6 files | 16 | Dual | Socket Header | Straight | 1 | Tube | WR-PHD 1.27 mm Dual Socket Header | 613001 | |
![]() | 62301621021 | SPEC | 6 files | 16 | Dual | Socket Header | Straight | 1 | Tube | WR-PHD 1.27 mm SMT Dual Socket Header, H=4.50 mm | – | |
![]() | 62331621021 | SPEC | 6 files | 16 | Dual | Socket Header | Straight | 1 | Tape and Reel with Pad | WR-PHD 1.27 mm SMT Dual Socket Header, H=4.50 mm | – | |
![]() | 62202021821 | SPEC | 6 files | 20 | Dual | Socket Header | Straight | 1 | Tube | WR-PHD 1.27 mm Dual Socket Header | 613001 | |
![]() | 62302021021 | SPEC | 6 files | 20 | Dual | Socket Header | Straight | 1 | Tube | WR-PHD 1.27 mm SMT Dual Socket Header, H=4.50 mm | – | |
![]() | 62332021021 | SPEC | 6 files | 20 | Dual | Socket Header | Straight | 1 | Tape and Reel with Pad | WR-PHD 1.27 mm SMT Dual Socket Header, H=4.50 mm | 613001 | |
![]() | 623326235321 | SPEC | 6 files | 26 | Dual | Socket Header | Bottom Entry | 1 | Tape and Reel with Pad | WR-PHD 1.27 mm SMT Dual Socket Header Bottom Entry, H=2.20 mm (Reel) | 613001 | |
![]() | 62202821821 | SPEC | 6 files | 28 | Dual | Socket Header | Straight | 1 | Tube | WR-PHD 1.27 mm Dual Socket Header | 613001 | |
![]() | 62302821021 | SPEC | 6 files | 28 | Dual | Socket Header | Straight | 1 | Tube | WR-PHD 1.27 mm SMT Dual Socket Header, H=4.50 mm | – | |
![]() | 62332821021 | SPEC | 6 files | 28 | Dual | Socket Header | Straight | 1 | Tape and Reel with Pad | WR-PHD 1.27 mm SMT Dual Socket Header, H=4.50 mm | 613001 | |
![]() | 623350235321 | SPEC | 6 files | 50 | Dual | Socket Header | Bottom Entry | 1 | Tape and Reel with Pad | WR-PHD 1.27 mm SMT Dual Socket Header Bottom Entry, H=2.20 mm (Reel) | 613001 |
Samples |
---|
Order Code | Datasheet | Downloads | Pins (pcs) | Rows | Gender | Type | IR (A) | Packaging | Product series | Design Kit | Samples |
---|