- WR-CRD Nano SIM Card ConnectorPins 6 |Type Push & Pull
- WR-CRD Micro SIM Card Connector Hinge TypePins 8 |Type Hinge
- WR-CRD Micro SIM Card Connector Push & Pull with Card DetectionPins 8 |Type Push & Pull
- WR-CRD SIM Card Connector (Mini SIM) Header Shielded - 6 pinsPins 6 |Type Header
- WR-CRD Micro SIM Card Connector Push & Push with Card DetectionType Push & Push
Order Code | Datasheet | Downloads | Pins | Gender | Type | Mount | Operating Temperature | Working Voltage (V (AC)) | Product series | Design Kit | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
693010020611 | SPEC | 7 files | 6 | Socket | Header | SMT | -25 °C up to +85 °C | 50 | WR-CRD SIM Card Connector (Mini SIM) Header Shielded - 6 pins | 612690 614001 | ||
693043020611 | SPEC | 6 files | 6 | Socket | Push & Pull | SMT | -25 °C up to +85 °C | 15 | WR-CRD Nano SIM Card Connector | 614001 | ||
693022010811 | SPEC | 7 files | 8 | Socket | Hinge | SMT | -25 °C up to +85 °C | 15 | WR-CRD Micro SIM Card Connector Hinge Type | 612690 614001 | ||
693023010811 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 7 files | 8 | Socket | Push & Pull | SMT | -25 °C up to +85 °C | 30 | WR-CRD Micro SIM Card Connector Push & Pull with Card Detection | 614001 | ||
693021020811 | SPEC | 6 files | – | Receptacle | Push & Push | – | -20 °C up to +70 °C | 50 | WR-CRD Micro SIM Card Connector Push & Push with Card Detection | 612690 |
Order Code | Datasheet | |
---|---|---|
693010020611 | SPEC | |
693043020611 | SPEC | |
693022010811 | SPEC | |
693023010811 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | |
693021020811 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Pins | Gender | Type | Mount | Operating Temperature | Working Voltage (V (AC)) | Product series | Design Kit | Samples |
---|