![](/components/media/o35852v214%20Single_I-O_DSUB_PCB_Female_w-screw_6180xx231321_pf2.jpg) | 618009211821 | SPEC
| 6 files | 9 | Female | Angled | -55 °C up to +105 °C | 125 | WR-DSUB 8.08 mm Female Angled PCB Connector w/o Hex Screw | – | – | – | |
![](/components/media/o60810v214%20Single_I-O_DSUB_PCB_Female_wo-screw_6180xx211821_pf2.jpg) | 618009231321 | SPEC
| 6 files | 9 | Female | Angled | -55 °C up to +105 °C | 125 | WR-DSUB 10.30 mm Female Angled PCB Connector w. Hex Screw | – | – | – | |
![](/components/media/o60821v214%20Single_I-O_DSUB_PCB_Female_wo-screw_6180xx211821_pf2.jpg) | 618009233821 | SPEC
| 6 files | 9 | Female | Angled | -55 °C up to +105 °C | 125 | WR-DSUB 10.30 mm Female Angled PCB Connector w/o Hex Screw | – | – | – | |
![](/components/media/o60802v214%20Single_I-O_DSUB_PCB_Female_wo-screw_6180xx25123_pf2.jpg) | 61800925123 | SPEC
| 6 files | 9 | Female | Straight | -55 °C up to +105 °C | 125 | WR-DSUB Female PCB Connector | 612690 614001
| – | – | |
![](/components/media/o35863v214%20Single_WR-DSUB_6180xx29321.jpg) | 61800929321 | SPEC
| 6 files | 9 | Female | Straight | -40 °C up to +85 °C | 125 | WR-DSUB Female PCB Connector w. Hex Screw | – | – | – | |
![](/components/media/o35857v214%20Single_WR-DSUB_6180xx231121.jpg) | 618009231121 | SPEC
| 6 files | 9 | Female | Angled | -55 °C up to +105 °C | 125 | WR-DSUB 8.08 mm Female Angled PCB Connector w. Hex Screw | – | 8294851
| 829485
| |
![](/components/media/o35852v214%20Single_I-O_DSUB_PCB_Female_w-screw_6180xx231321_pf2.jpg) | 618015211821 | SPEC
| 6 files | 15 | Female | Angled | -55 °C up to +105 °C | 125 | WR-DSUB 8.08 mm Female Angled PCB Connector w/o Hex Screw | – | – | – | |
![](/components/media/o35857v214%20Single_WR-DSUB_6180xx231121.jpg) | 618015231121 | SPEC
| 6 files | 15 | Female | Angled | -55 °C up to +105 °C | 125 | WR-DSUB 8.08 mm Female Angled PCB Connector w. Hex Screw | – | – | – | |
![](/components/media/o60810v214%20Single_I-O_DSUB_PCB_Female_wo-screw_6180xx211821_pf2.jpg) | 618015231321 | SPEC
| 6 files | 15 | Female | Angled | -55 °C up to +105 °C | 125 | WR-DSUB 10.30 mm Female Angled PCB Connector w. Hex Screw | – | – | – | |
![](/components/media/o60821v214%20Single_I-O_DSUB_PCB_Female_wo-screw_6180xx211821_pf2.jpg) | 618015233821 | SPEC
| 6 files | 15 | Female | Angled | -55 °C up to +105 °C | 125 | WR-DSUB 10.30 mm Female Angled PCB Connector w/o Hex Screw | – | – | – | |
![](/components/media/o60802v214%20Single_I-O_DSUB_PCB_Female_wo-screw_6180xx25123_pf2.jpg) | 61801525123 | SPEC
| 6 files | 15 | Female | Straight | -55 °C up to +105 °C | 125 | WR-DSUB Female PCB Connector | – | – | – | |
![](/components/media/o35863v214%20Single_WR-DSUB_6180xx29321.jpg) | 61801529321 | SPEC
| 6 files | 15 | Female | Straight | -40 °C up to +85 °C | 125 | WR-DSUB Female PCB Connector w. Hex Screw | – | – | – | |
![](/components/media/o35864v214%20Single_I-O_DSUB_PCB_Female_wo-screw_6180xx325223_pf2.jpg) | 618015325223 | SPEC
| 6 files | 15 | Female | Angled | -55 °C up to +105 °C | 60 | WR-DSUB Female High Density Angled PCB Connector w/o Hex Screw | 612690
| – | – | |
![](/components/media/o35866v214%20Single_WR-DSUB_6180xx330923.jpg) | 618015330923 | SPEC
| 6 files | 15 | Female | Angled | -55 °C up to +105 °C | 60 | WR-DSUB Female High Density Angled PCB Connector w. Hex Screw | – | – | – | |
![](/components/media/o35852v214%20Single_I-O_DSUB_PCB_Female_w-screw_6180xx231321_pf2.jpg) | 618025211821 | SPEC
| 6 files | 25 | Female | Angled | -55 °C up to +105 °C | 125 | WR-DSUB 8.08 mm Female Angled PCB Connector w/o Hex Screw | – | – | – | |
![](/components/media/o35857v214%20Single_WR-DSUB_6180xx231121.jpg) | 618025231121 | SPEC
| 6 files | 25 | Female | Angled | -55 °C up to +105 °C | 125 | WR-DSUB 8.08 mm Female Angled PCB Connector w. Hex Screw | – | – | – | |
![](/components/media/o60810v214%20Single_I-O_DSUB_PCB_Female_wo-screw_6180xx211821_pf2.jpg) | 618025231321 | SPEC
| 6 files | 25 | Female | Angled | -55 °C up to +105 °C | 125 | WR-DSUB 10.30 mm Female Angled PCB Connector w. Hex Screw | – | – | – | |
![](/components/media/o60821v214%20Single_I-O_DSUB_PCB_Female_wo-screw_6180xx211821_pf2.jpg) | 618025233821 | SPEC
| 6 files | 25 | Female | Angled | -55 °C up to +105 °C | 125 | WR-DSUB 10.30 mm Female Angled PCB Connector w/o Hex Screw | – | – | – | |
![](/components/media/o60802v214%20Single_I-O_DSUB_PCB_Female_wo-screw_6180xx25123_pf2.jpg) | 61802525123 | SPEC
| 6 files | 25 | Female | Straight | -55 °C up to +105 °C | 125 | WR-DSUB Female PCB Connector | – | – | – | |
![](/components/media/o35863v214%20Single_WR-DSUB_6180xx29321.jpg) | 61802529321 | SPEC
| 6 files | 25 | Female | Straight | -40 °C up to +85 °C | 125 | WR-DSUB Female PCB Connector w. Hex Screw | – | – | – | |
![](/components/media/o35864v214%20Single_I-O_DSUB_PCB_Female_wo-screw_6180xx325223_pf2.jpg) | 618026325223 | SPEC
| 6 files | 26 | Female | Angled | -55 °C up to +105 °C | 60 | WR-DSUB Female High Density Angled PCB Connector w/o Hex Screw | – | – | – | |
![](/components/media/o35866v214%20Single_WR-DSUB_6180xx330923.jpg) | 618026330923 | SPEC
| 6 files | 26 | Female | Angled | -55 °C up to +105 °C | 60 | WR-DSUB Female High Density Angled PCB Connector w. Hex Screw | – | – | – | |
![](/components/media/o35852v214%20Single_I-O_DSUB_PCB_Female_w-screw_6180xx231321_pf2.jpg) | 618037211821 | SPEC
| 6 files | 37 | Female | Angled | -55 °C up to +105 °C | 125 | WR-DSUB 8.08 mm Female Angled PCB Connector w/o Hex Screw | – | – | – | |
![](/components/media/o35857v214%20Single_WR-DSUB_6180xx231121.jpg) | 618037231121 | SPEC
| 6 files | 37 | Female | Angled | -55 °C up to +105 °C | 125 | WR-DSUB 8.08 mm Female Angled PCB Connector w. Hex Screw | – | – | – | |
![](/components/media/o60810v214%20Single_I-O_DSUB_PCB_Female_wo-screw_6180xx211821_pf2.jpg) | 618037231321 | SPEC
| 6 files | 37 | Female | Angled | -55 °C up to +105 °C | 125 | WR-DSUB 10.30 mm Female Angled PCB Connector w. Hex Screw | – | – | – | |
![](/components/media/o60821v214%20Single_I-O_DSUB_PCB_Female_wo-screw_6180xx211821_pf2.jpg) | 618037233821 | SPEC
| 6 files | 37 | Female | Angled | -55 °C up to +105 °C | 125 | WR-DSUB 10.30 mm Female Angled PCB Connector w/o Hex Screw | – | – | – | |
![](/components/media/o60802v214%20Single_I-O_DSUB_PCB_Female_wo-screw_6180xx25123_pf2.jpg) | 61803725123 | SPEC
| 6 files | 37 | Female | Straight | -55 °C up to +105 °C | 125 | WR-DSUB Female PCB Connector | – | – | – | |
![](/components/media/o35863v214%20Single_WR-DSUB_6180xx29321.jpg) | 61803729321 | SPEC
| 6 files | 37 | Female | Straight | -40 °C up to +85 °C | 125 | WR-DSUB Female PCB Connector w. Hex Screw | – | – | – | |
![](/components/media/o35864v214%20Single_I-O_DSUB_PCB_Female_wo-screw_6180xx325223_pf2.jpg) | 618044325223 | SPEC
| 6 files | 44 | Female | Angled | -55 °C up to +105 °C | 60 | WR-DSUB Female High Density Angled PCB Connector w/o Hex Screw | – | – | – | |
![](/components/media/o35866v214%20Single_WR-DSUB_6180xx330923.jpg) | 618044330923 | SPEC
| 6 files | 44 | Female | Angled | -55 °C up to +105 °C | 60 | WR-DSUB Female High Density Angled PCB Connector w. Hex Screw | – | – | – | |
![](/components/media/o35864v214%20Single_I-O_DSUB_PCB_Female_wo-screw_6180xx325223_pf2.jpg) | 618062325223 | SPEC
| 5 files | 62 | Female | Angled | -55 °C up to +105 °C | 60 | WR-DSUB Female High Density Angled PCB Connector w/o Hex Screw | – | – | – | |
![](/components/media/o35866v214%20Single_WR-DSUB_6180xx330923.jpg) | 618062330923 | SPEC
| 6 files | 62 | Female | Angled | -55 °C up to +105 °C | 60 | WR-DSUB Female High Density Angled PCB Connector w. Hex Screw | – | – | – | |