OverviewAll product unitsProduct unitPassive ComponentsProduct groupEMC ComponentsProduct familyFilter Bags & SticksDesign kitFilter Bag RS-485 Profibus EMC

Filter Bag RS-485 Profibus EMC

Order Code 829485

Filter Bag RS-485 Profibus EMC

Characteristics

  • RS-485 filter circuit with all important components
  • Prevention of negative influence on the operating behavior due to interference emissions, electrostatic discharges (ESD) and fast transients (burst)
  • Straightforward design implementation through BOM and layout files

Applications

  • RS-485 applications with 9-pin D-SUB connectors and pin assignment according to PROFIBUS definition.

PCB layout files

The RS-485 EMC and ESD solution can be easily integrated into designs. PCB layout files (Gerber) can be downloaded here.

Download Gerber File here

Products

Order Code Data­sheet Simu­lation Downloads Product series Samples
744222SPEC
7 files WE-SL2 SMT Common Mode Line Filter
82357050560SPEC
6 files WE-VE ESD Suppressor
885012005013SPEC
8 files WCAP-CSGP MLCCs 10 V(DC)
885012105006SPEC
5 files WCAP-CSGP MLCCs 6.3 V(DC)
618009231221SPEC
6 files WR-DSUB 8.08 mm Male Angled PCB Connector w. Hex Screw
618009231121SPEC
6 files WR-DSUB 8.08 mm Female Angled PCB Connector w. Hex Screw
74269241152SPEC
9 files WE-TMSB Tiny Multilayer Suppression Bead
Samples
Order Code Data­sheet Simu­lation Downloads Product series Samples

Ready to implement

Due to the steadily growing number of applications that are based on networked communication through data lines, it is becoming increasingly importan to ensure trouble-free operation and protection of electrical systems and devices.

To avoid reduced integrity of the data transfer due to interference and to pass EMC tests, components matched to the data lines are necessary. Implementation is greatly simplified by the filter bags, which contain filter components specially selected for the respective application.

Filterperformance

Power Line Filter

<ul><li>Attenuation up to 95 dB due to pi-filter</li><li>Protection of high frequency voltages</li></ul>
  • Attenuation up to 95 dB due to pi-filter
  • Protection of high frequency voltages

Data Line Filter

<ul><li>High common mode attenuation over wide frequency range due to common mode choke (WE-SL2) and Y-capacitors (WCAP-CSGP)</li></ul>
  • High common mode attenuation over wide frequency range due to common mode choke (WE-SL2) and Y-capacitors (WCAP-CSGP)

Data Line Filter

<ul><li>High differential mode attenuation from 6 MHz due to X-capacitor (WCAP-CSGP)</li><li> No influence on the data signal according to RS-485 standard</li></ul>
  • High differential mode attenuation from 6 MHz due to X-capacitor (WCAP-CSGP)
  • No influence on the data signal according to RS-485 standard