![](/components/media/o55401v214%20Single_WR-TBL_Serie_382_6913820000xx.jpg) | 691382000002 | SPEC
| 6 files | 2 | Pluggable | PCB | No | Vertical | WR-TBL Series 382 - 2.50 mm Vertical PCB Header | 612690
| |
![](/components/media/o55403v214%20Single_WR-TBL_Serie_382_6913820100xx.jpg) | 691382010002 | SPEC
| 6 files | 2 | Pluggable | PCB | No | Horizontal | WR-TBL Series 382 - 2.50 mm Horizontal PCB Header | – | |
![](/components/media/o55405v214%20Single_WR-TBL_Serie_382_6913820300xx.jpg) | 691382030002 | SPEC
| 6 files | 2 | Pluggable | PCB | No | Vertical | WR-TBL Series 382 - 2.50 mm Vertical PCB Header with Flanges | – | |
![](/components/media/o55408v214%20Single_WR-TBL_Serie_382_6913820400xx.jpg) | 691382040002 | SPEC
| 6 files | 2 | Pluggable | PCB | No | Horizontal | WR-TBL Series 382 - 2.50 mm Horizontal PCB Header with Flanges | – | |
![](/components/media/o257311v214%206913470000xxB_single-part.jpg) | 691347000002B | SPEC
| 6 files | 2 | Plug Screwless Push In | PCB | No | Vertical | WR-TBL Series 3470B - PCB Header 2.50mm pitch - Vertical cable entry - THT | – | |
![](/components/media/o55401v214%20Single_WR-TBL_Serie_382_6913820000xx.jpg) | 691382000003 | SPEC
| 6 files | 3 | Pluggable | PCB | No | Vertical | WR-TBL Series 382 - 2.50 mm Vertical PCB Header | 691002
| |
![](/components/media/o55403v214%20Single_WR-TBL_Serie_382_6913820100xx.jpg) | 691382010003 | SPEC
| 6 files | 3 | Pluggable | PCB | No | Horizontal | WR-TBL Series 382 - 2.50 mm Horizontal PCB Header | – | |
![](/components/media/o55405v214%20Single_WR-TBL_Serie_382_6913820300xx.jpg) | 691382030003 | SPEC
| 6 files | 3 | Pluggable | PCB | No | Vertical | WR-TBL Series 382 - 2.50 mm Vertical PCB Header with Flanges | – | |
![](/components/media/o55408v214%20Single_WR-TBL_Serie_382_6913820400xx.jpg) | 691382040003 | SPEC
| 6 files | 3 | Pluggable | PCB | No | Horizontal | WR-TBL Series 382 - 2.50 mm Horizontal PCB Header with Flanges | 691002
| |
![](/components/media/o257311v214%206913470000xxB_single-part.jpg) | 691347000003B | SPEC
| 6 files | 3 | Plug Screwless Push In | PCB | No | Vertical | WR-TBL Series 3470B - PCB Header 2.50mm pitch - Vertical cable entry - THT | 691002
| |
![](/components/media/o55401v214%20Single_WR-TBL_Serie_382_6913820000xx.jpg) | 691382000004 | SPEC
| 6 files | 4 | Pluggable | PCB | No | Vertical | WR-TBL Series 382 - 2.50 mm Vertical PCB Header | – | |
![](/components/media/o55403v214%20Single_WR-TBL_Serie_382_6913820100xx.jpg) | 691382010004 | SPEC
| 6 files | 4 | Pluggable | PCB | No | Horizontal | WR-TBL Series 382 - 2.50 mm Horizontal PCB Header | – | |
![](/components/media/o55405v214%20Single_WR-TBL_Serie_382_6913820300xx.jpg) | 691382030004 | SPEC
| 6 files | 4 | Pluggable | PCB | No | Vertical | WR-TBL Series 382 - 2.50 mm Vertical PCB Header with Flanges | – | |
![](/components/media/o55408v214%20Single_WR-TBL_Serie_382_6913820400xx.jpg) | 691382040004 | SPEC
| 6 files | 4 | Pluggable | PCB | No | Horizontal | WR-TBL Series 382 - 2.50 mm Horizontal PCB Header with Flanges | – | |
![](/components/media/o257311v214%206913470000xxB_single-part.jpg) | 691347000004B | SPEC
| 6 files | 4 | Plug Screwless Push In | PCB | No | Vertical | WR-TBL Series 3470B - PCB Header 2.50mm pitch - Vertical cable entry - THT | – | |
![](/components/media/o55401v214%20Single_WR-TBL_Serie_382_6913820000xx.jpg) | 691382000005 | SPEC
| 6 files | 5 | Pluggable | PCB | No | Vertical | WR-TBL Series 382 - 2.50 mm Vertical PCB Header | – | |
![](/components/media/o55403v214%20Single_WR-TBL_Serie_382_6913820100xx.jpg) | 691382010005 | SPEC
| 6 files | 5 | Pluggable | PCB | No | Horizontal | WR-TBL Series 382 - 2.50 mm Horizontal PCB Header | – | |
![](/components/media/o55405v214%20Single_WR-TBL_Serie_382_6913820300xx.jpg) | 691382030005 | SPEC
| 6 files | 5 | Pluggable | PCB | No | Vertical | WR-TBL Series 382 - 2.50 mm Vertical PCB Header with Flanges | – | |
![](/components/media/o55408v214%20Single_WR-TBL_Serie_382_6913820400xx.jpg) | 691382040005 | SPEC
| 6 files | 5 | Pluggable | PCB | No | Horizontal | WR-TBL Series 382 - 2.50 mm Horizontal PCB Header with Flanges | – | |
![](/components/media/o257311v214%206913470000xxB_single-part.jpg) | 691347000005B | SPEC
| 6 files | 5 | Plug Screwless Push In | PCB | No | Vertical | WR-TBL Series 3470B - PCB Header 2.50mm pitch - Vertical cable entry - THT | – | |
![](/components/media/o55401v214%20Single_WR-TBL_Serie_382_6913820000xx.jpg) | 691382000006 | SPEC
| 6 files | 6 | Pluggable | PCB | No | Vertical | WR-TBL Series 382 - 2.50 mm Vertical PCB Header | – | |
![](/components/media/o55403v214%20Single_WR-TBL_Serie_382_6913820100xx.jpg) | 691382010006 | SPEC
| 6 files | 6 | Pluggable | PCB | No | Horizontal | WR-TBL Series 382 - 2.50 mm Horizontal PCB Header | – | |
![](/components/media/o55405v214%20Single_WR-TBL_Serie_382_6913820300xx.jpg) | 691382030006 | SPEC
| 6 files | 6 | Pluggable | PCB | No | Vertical | WR-TBL Series 382 - 2.50 mm Vertical PCB Header with Flanges | – | |
![](/components/media/o55408v214%20Single_WR-TBL_Serie_382_6913820400xx.jpg) | 691382040006 | SPEC
| 6 files | 6 | Pluggable | PCB | No | Horizontal | WR-TBL Series 382 - 2.50 mm Horizontal PCB Header with Flanges | – | |
![](/components/media/o257311v214%206913470000xxB_single-part.jpg) | 691347000006B | SPEC
| 6 files | 6 | Plug Screwless Push In | PCB | No | Vertical | WR-TBL Series 3470B - PCB Header 2.50mm pitch - Vertical cable entry - THT | – | |
![](/components/media/o55405v214%20Single_WR-TBL_Serie_382_6913820300xx.jpg) | 691382030007 | SPEC
| 6 files | 7 | Pluggable | PCB | No | Vertical | WR-TBL Series 382 - 2.50 mm Vertical PCB Header with Flanges | – | |
![](/components/media/o55408v214%20Single_WR-TBL_Serie_382_6913820400xx.jpg) | 691382040007 | SPEC
| 6 files | 7 | Pluggable | PCB | No | Horizontal | WR-TBL Series 382 - 2.50 mm Horizontal PCB Header with Flanges | – | |
![](/components/media/o55403v214%20Single_WR-TBL_Serie_382_6913820100xx.jpg) | 691382010007 | SPEC
| 6 files | 7 | Pluggable | PCB | No | Horizontal | WR-TBL Series 382 - 2.50 mm Horizontal PCB Header | – | |
![](/components/media/o55401v214%20Single_WR-TBL_Serie_382_6913820000xx.jpg) | 691382000007 | SPEC
| 6 files | 7 | Pluggable | PCB | No | Vertical | WR-TBL Series 382 - 2.50 mm Vertical PCB Header | – | |
![](/components/media/o55401v214%20Single_WR-TBL_Serie_382_6913820000xx.jpg) | 691382000008 | SPEC
| 6 files | 8 | Pluggable | PCB | No | Vertical | WR-TBL Series 382 - 2.50 mm Vertical PCB Header | – | |
![](/components/media/o55403v214%20Single_WR-TBL_Serie_382_6913820100xx.jpg) | 691382010008 | SPEC
| 6 files | 8 | Pluggable | PCB | No | Horizontal | WR-TBL Series 382 - 2.50 mm Horizontal PCB Header | – | |
![](/components/media/o55405v214%20Single_WR-TBL_Serie_382_6913820300xx.jpg) | 691382030008 | SPEC
| 6 files | 8 | Pluggable | PCB | No | Vertical | WR-TBL Series 382 - 2.50 mm Vertical PCB Header with Flanges | – | |
![](/components/media/o55408v214%20Single_WR-TBL_Serie_382_6913820400xx.jpg) | 691382040008 | SPEC
| 6 files | 8 | Pluggable | PCB | No | Horizontal | WR-TBL Series 382 - 2.50 mm Horizontal PCB Header with Flanges | – | |
![](/components/media/o55405v214%20Single_WR-TBL_Serie_382_6913820300xx.jpg) | 691382030012 | SPEC
| 6 files | 12 | Pluggable | PCB | No | Vertical | WR-TBL Series 382 - 2.50 mm Vertical PCB Header with Flanges | – | |
![](/components/media/o55408v214%20Single_WR-TBL_Serie_382_6913820400xx.jpg) | 691382040012 | SPEC
| 6 files | 12 | Pluggable | PCB | No | Horizontal | WR-TBL Series 382 - 2.50 mm Horizontal PCB Header with Flanges | – | |
![](/components/media/o55403v214%20Single_WR-TBL_Serie_382_6913820100xx.jpg) | 691382010012 | SPEC
| 6 files | 12 | Pluggable | PCB | No | Horizontal | WR-TBL Series 382 - 2.50 mm Horizontal PCB Header | – | |
![](/components/media/o55401v214%20Single_WR-TBL_Serie_382_6913820000xx.jpg) | 691382000012 | SPEC
| 6 files | 12 | Pluggable | PCB | No | Vertical | WR-TBL Series 382 - 2.50 mm Vertical PCB Header | – | |