Pitch 2.54 mm
Order Code | Datasheet | Downloads | Pins | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | Product series | Design Kit | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 691402910002B | SPEC | 6 files | 2 | Screwless | PCB | No | Horizontal | 20 to 26 (AWG) 0.518 to 0.129 (mm²) | WR-TBL Series 4029 - 2.54 mm Screwless Horizontal Entry | 691001 | |
![]() | 691403900002B | SPEC | 7 files | 2 | Screwless | PCB | No | Vertical | 20 to 26 (AWG) 0.518 to 0.129 (mm²) | WR-TBL Series 4039 - 2.54 mm Screwless Vertical Entry | – | |
![]() | 691402910003B | SPEC | 6 files | 3 | Screwless | PCB | No | Horizontal | 20 to 26 (AWG) 0.518 to 0.129 (mm²) | WR-TBL Series 4029 - 2.54 mm Screwless Horizontal Entry | 612690 691001 | |
![]() | 691403900003B | SPEC | 7 files | 3 | Screwless | PCB | No | Vertical | 20 to 26 (AWG) 0.518 to 0.129 (mm²) | WR-TBL Series 4039 - 2.54 mm Screwless Vertical Entry | 691001 | |
![]() | 691402910004B | SPEC | 6 files | 4 | Screwless | PCB | No | Horizontal | 20 to 26 (AWG) 0.518 to 0.129 (mm²) | WR-TBL Series 4029 - 2.54 mm Screwless Horizontal Entry | – | |
![]() | 691403900004B | SPEC | 7 files | 4 | Screwless | PCB | No | Vertical | 20 to 26 (AWG) 0.518 to 0.129 (mm²) | WR-TBL Series 4039 - 2.54 mm Screwless Vertical Entry | – | |
![]() | 691402910005B | SPEC | 6 files | 5 | Screwless | PCB | No | Horizontal | 20 to 26 (AWG) 0.518 to 0.129 (mm²) | WR-TBL Series 4029 - 2.54 mm Screwless Horizontal Entry | – | |
![]() | 691403900005B | SPEC | 7 files | 5 | Screwless | PCB | No | Vertical | 20 to 26 (AWG) 0.518 to 0.129 (mm²) | WR-TBL Series 4039 - 2.54 mm Screwless Vertical Entry | – | |
![]() | 691402910006B | SPEC | 6 files | 6 | Screwless | PCB | No | Horizontal | 20 to 26 (AWG) 0.518 to 0.129 (mm²) | WR-TBL Series 4029 - 2.54 mm Screwless Horizontal Entry | – | |
![]() | 691403900006B | SPEC | 7 files | 6 | Screwless | PCB | No | Vertical | 20 to 26 (AWG) 0.518 to 0.129 (mm²) | WR-TBL Series 4039 - 2.54 mm Screwless Vertical Entry | – | |
![]() | 691402910008B | SPEC | 6 files | 8 | Screwless | PCB | No | Horizontal | 20 to 26 (AWG) 0.518 to 0.129 (mm²) | WR-TBL Series 4029 - 2.54 mm Screwless Horizontal Entry | – | |
![]() | 691403900008B | SPEC | 7 files | 8 | Screwless | PCB | No | Vertical | 20 to 26 (AWG) 0.518 to 0.129 (mm²) | WR-TBL Series 4039 - 2.54 mm Screwless Vertical Entry | – |
Samples |
---|
Order Code | Datasheet | Downloads | Pins | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | Product series | Design Kit | Samples |
---|