Pitch 5.00 mm
- WR-TBL Series 401B - 5.00 mm Screwless Horizontal Entry - 2.0 mm 2 WiresPins 2 to 12 pcs |Pitch 5 mm
- WR-TBL Series 401B - 5.00 mm Screwless Vertical Entry - 2.0 mm 2 WiresPins 2 to 12 pcs |Pitch 5 mm
- WR-TBL Series 4147B - 5.00 mm Screwless 45° Entry - 3.00 mm 2 WiresPins 2 to 8 pcs |Pitch 5 mm
- WR-TBL Series 411B - 5.00 mm Screwless Horizontal Entry - 2.0 mm 2 WiresPins 2 to 19 pcs |Pitch 5 mm
- WR-TBL Series 413B - 5.00 mm Screwless 45° Entry - 3.00 mm 2 WiresPins 2 to 12 pcs |Pitch 5 mm
- WR-TBL WR-TBL Series 4067B - Screwless Push In 5 mm pitch - Horizontal cable entry - THTPins 2 to 6 pcs |Pitch 5 mm
- WR-TBL Series 4087B - Screwless Push In 5.0mm pitch - 45° cable entry - THTPins 2 to 6 pcs |Pitch 5 mm
Order Code | Datasheet | Downloads | Pins (pcs) | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | Product series | Design Kit | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
691401700002B | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 6 files | 2 | Screwless | PCB | No | Vertical | 14 to 24 (AWG) 0.2 to 2.5 (mm²) | WR-TBL Series 401B - 5.00 mm Screwless Vertical Entry - 2.0 mm 2 Wires | 691001 | ||
691401710002B | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 6 files | 2 | Screwless | PCB | No | Horizontal | 14 to 24 (AWG) 2.08 to 0.205 (mm²) | WR-TBL Series 401B - 5.00 mm Screwless Horizontal Entry - 2.0 mm 2 Wires | 691001 | ||
691413720002B | SPEC | 6 files | 2 | Screwless | PCB | No | 45° | 12 to 28 (AWG) 3.31 to 0.0810 (mm²) | WR-TBL Series 413B - 5.00 mm Screwless 45° Entry - 3.00 mm 2 Wires | 612690 691001 | ||
691414720002B | SPEC | 7 files | 2 | Screwless | PCB | No | 45° | 14 to 28 (AWG) 2.08 to 0.0810 (mm²) | WR-TBL Series 4147B - 5.00 mm Screwless 45° Entry - 3.00 mm 2 Wires | 691001 | ||
691411710002B | SPEC | 6 files | 2 | Screwless | PCB | No | Horizontal | 14 to 20 (AWG) 2.08 to 0.518 (mm²) | WR-TBL Series 411B - 5.00 mm Screwless Horizontal Entry - 2.0 mm 2 Wires | 691001 | ||
691406710002B | SPEC | 6 files | 2 | Screwless Push In | PCB | Yes | Horizontal Cable Entry | 24 to 12 (AWG) 0.2 to 2.5 (mm²) | WR-TBL WR-TBL Series 4067B - Screwless Push In 5 mm pitch - Horizontal cable entry - THT | 612690 691001 | ||
691408720002B | SPEC | 6 files | 2 | Screwless Push In | PCB | Yes | 45° Cable Entry | 28 to 12 (AWG) 0.2 to 2.5 (mm²) | WR-TBL Series 4087B - Screwless Push In 5.0mm pitch - 45° cable entry - THT | – | ||
691401700003B | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 6 files | 3 | Screwless | PCB | No | Vertical | 14 to 24 (AWG) 0.2 to 2.5 (mm²) | WR-TBL Series 401B - 5.00 mm Screwless Vertical Entry - 2.0 mm 2 Wires | 612690 691001 | ||
691401710003B | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 6 files | 3 | Screwless | PCB | No | Horizontal | 14 to 24 (AWG) 2.08 to 0.205 (mm²) | WR-TBL Series 401B - 5.00 mm Screwless Horizontal Entry - 2.0 mm 2 Wires | 691001 | ||
691411710003B | SPEC | 6 files | 3 | Screwless | PCB | No | Horizontal | 14 to 20 (AWG) 2.08 to 0.518 (mm²) | WR-TBL Series 411B - 5.00 mm Screwless Horizontal Entry - 2.0 mm 2 Wires | 691001 | ||
691413720003B | SPEC | 6 files | 3 | Screwless | PCB | No | 45° | 12 to 28 (AWG) 3.31 to 0.0810 (mm²) | WR-TBL Series 413B - 5.00 mm Screwless 45° Entry - 3.00 mm 2 Wires | 691001 | ||
691414720003B | SPEC | 7 files | 3 | Screwless | PCB | No | 45° | 14 to 28 (AWG) 2.08 to 0.0810 (mm²) | WR-TBL Series 4147B - 5.00 mm Screwless 45° Entry - 3.00 mm 2 Wires | 691001 | ||
691406710003B | SPEC | 6 files | 3 | Screwless Push In | PCB | Yes | Horizontal Cable Entry | 24 to 12 (AWG) 0.2 to 2.5 (mm²) | WR-TBL WR-TBL Series 4067B - Screwless Push In 5 mm pitch - Horizontal cable entry - THT | – | ||
691408720003B | SPEC | 6 files | 3 | Screwless Push In | PCB | Yes | 45° Cable Entry | 28 to 12 (AWG) 0.2 to 2.5 (mm²) | WR-TBL Series 4087B - Screwless Push In 5.0mm pitch - 45° cable entry - THT | – | ||
691401700004B | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 6 files | 4 | Screwless | PCB | No | Vertical | 14 to 24 (AWG) 0.2 to 2.5 (mm²) | WR-TBL Series 401B - 5.00 mm Screwless Vertical Entry - 2.0 mm 2 Wires | – | ||
691401710004B | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 6 files | 4 | Screwless | PCB | No | Horizontal | 14 to 24 (AWG) 2.08 to 0.205 (mm²) | WR-TBL Series 401B - 5.00 mm Screwless Horizontal Entry - 2.0 mm 2 Wires | – | ||
691411710004B | SPEC | 6 files | 4 | Screwless | PCB | No | Horizontal | 14 to 20 (AWG) 2.08 to 0.518 (mm²) | WR-TBL Series 411B - 5.00 mm Screwless Horizontal Entry - 2.0 mm 2 Wires | – | ||
691413720004B | SPEC | 6 files | 4 | Screwless | PCB | No | 45° | 12 to 28 (AWG) 3.31 to 0.0810 (mm²) | WR-TBL Series 413B - 5.00 mm Screwless 45° Entry - 3.00 mm 2 Wires | – | ||
691414720004B | SPEC | 7 files | 4 | Screwless | PCB | No | 45° | 14 to 28 (AWG) 2.08 to 0.0810 (mm²) | WR-TBL Series 4147B - 5.00 mm Screwless 45° Entry - 3.00 mm 2 Wires | – | ||
691406710004B | SPEC | 6 files | 4 | Screwless Push In | PCB | Yes | Horizontal Cable Entry | 24 to 12 (AWG) 0.2 to 2.5 (mm²) | WR-TBL WR-TBL Series 4067B - Screwless Push In 5 mm pitch - Horizontal cable entry - THT | – | ||
691408720004B | SPEC | 6 files | 4 | Screwless Push In | PCB | Yes | 45° Cable Entry | 28 to 12 (AWG) 0.2 to 2.5 (mm²) | WR-TBL Series 4087B - Screwless Push In 5.0mm pitch - 45° cable entry - THT | – | ||
691401700005B | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 6 files | 5 | Screwless | PCB | No | Vertical | 14 to 24 (AWG) 0.2 to 2.5 (mm²) | WR-TBL Series 401B - 5.00 mm Screwless Vertical Entry - 2.0 mm 2 Wires | – | ||
691401710005B | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 6 files | 5 | Screwless | PCB | No | Horizontal | 14 to 24 (AWG) 2.08 to 0.205 (mm²) | WR-TBL Series 401B - 5.00 mm Screwless Horizontal Entry - 2.0 mm 2 Wires | – | ||
691411710005B | SPEC | 6 files | 5 | Screwless | PCB | No | Horizontal | 14 to 20 (AWG) 2.08 to 0.518 (mm²) | WR-TBL Series 411B - 5.00 mm Screwless Horizontal Entry - 2.0 mm 2 Wires | – | ||
691413720005B | SPEC | 6 files | 5 | Screwless | PCB | No | 45° | 12 to 28 (AWG) 3.31 to 0.0810 (mm²) | WR-TBL Series 413B - 5.00 mm Screwless 45° Entry - 3.00 mm 2 Wires | – | ||
691414720005B | SPEC | 7 files | 5 | Screwless | PCB | No | 45° | 14 to 28 (AWG) 2.08 to 0.0810 (mm²) | WR-TBL Series 4147B - 5.00 mm Screwless 45° Entry - 3.00 mm 2 Wires | – | ||
691406710005B | SPEC | 6 files | 5 | Screwless Push In | PCB | Yes | Horizontal Cable Entry | 24 to 12 (AWG) 0.2 to 2.5 (mm²) | WR-TBL WR-TBL Series 4067B - Screwless Push In 5 mm pitch - Horizontal cable entry - THT | – | ||
691408720005B | SPEC | 6 files | 5 | Screwless Push In | PCB | Yes | 45° Cable Entry | 28 to 12 (AWG) 0.2 to 2.5 (mm²) | WR-TBL Series 4087B - Screwless Push In 5.0mm pitch - 45° cable entry - THT | – | ||
691401700006B | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 6 files | 6 | Screwless | PCB | No | Vertical | 14 to 24 (AWG) 0.2 to 2.5 (mm²) | WR-TBL Series 401B - 5.00 mm Screwless Vertical Entry - 2.0 mm 2 Wires | – | ||
691401710006B | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 6 files | 6 | Screwless | PCB | No | Horizontal | 14 to 24 (AWG) 2.08 to 0.205 (mm²) | WR-TBL Series 401B - 5.00 mm Screwless Horizontal Entry - 2.0 mm 2 Wires | – | ||
691411710006B | SPEC | 6 files | 6 | Screwless | PCB | No | Horizontal | 14 to 20 (AWG) 2.08 to 0.518 (mm²) | WR-TBL Series 411B - 5.00 mm Screwless Horizontal Entry - 2.0 mm 2 Wires | – | ||
691413720006B | SPEC | 6 files | 6 | Screwless | PCB | No | 45° | 12 to 28 (AWG) 3.31 to 0.0810 (mm²) | WR-TBL Series 413B - 5.00 mm Screwless 45° Entry - 3.00 mm 2 Wires | – | ||
691414720006B | SPEC | 7 files | 6 | Screwless | PCB | No | 45° | 14 to 28 (AWG) 2.08 to 0.0810 (mm²) | WR-TBL Series 4147B - 5.00 mm Screwless 45° Entry - 3.00 mm 2 Wires | – | ||
691406710006B | SPEC | 6 files | 6 | Screwless Push In | PCB | Yes | Horizontal Cable Entry | 24 to 12 (AWG) 0.2 to 2.5 (mm²) | WR-TBL WR-TBL Series 4067B - Screwless Push In 5 mm pitch - Horizontal cable entry - THT | – | ||
691408720006B | SPEC | 6 files | 6 | Screwless Push In | PCB | Yes | 45° Cable Entry | 28 to 12 (AWG) 0.2 to 2.5 (mm²) | WR-TBL Series 4087B - Screwless Push In 5.0mm pitch - 45° cable entry - THT | – | ||
691401700007B | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 6 files | 7 | Screwless | PCB | No | Vertical | 14 to 24 (AWG) 0.2 to 2.5 (mm²) | WR-TBL Series 401B - 5.00 mm Screwless Vertical Entry - 2.0 mm 2 Wires | – | ||
691401710007B | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 6 files | 7 | Screwless | PCB | No | Horizontal | 14 to 24 (AWG) 2.08 to 0.205 (mm²) | WR-TBL Series 401B - 5.00 mm Screwless Horizontal Entry - 2.0 mm 2 Wires | – | ||
691411710007B | SPEC | 6 files | 7 | Screwless | PCB | No | Horizontal | 14 to 20 (AWG) 2.08 to 0.518 (mm²) | WR-TBL Series 411B - 5.00 mm Screwless Horizontal Entry - 2.0 mm 2 Wires | – | ||
691413720007B | SPEC | 6 files | 7 | Screwless | PCB | No | 45° | 12 to 28 (AWG) 3.31 to 0.0810 (mm²) | WR-TBL Series 413B - 5.00 mm Screwless 45° Entry - 3.00 mm 2 Wires | – | ||
691401700008B | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 6 files | 8 | Screwless | PCB | No | Vertical | 14 to 24 (AWG) 0.2 to 2.5 (mm²) | WR-TBL Series 401B - 5.00 mm Screwless Vertical Entry - 2.0 mm 2 Wires | – | ||
691401710008B | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 6 files | 8 | Screwless | PCB | No | Horizontal | 14 to 24 (AWG) 2.08 to 0.205 (mm²) | WR-TBL Series 401B - 5.00 mm Screwless Horizontal Entry - 2.0 mm 2 Wires | – | ||
691411710008B | SPEC | 6 files | 8 | Screwless | PCB | No | Horizontal | 14 to 20 (AWG) 2.08 to 0.518 (mm²) | WR-TBL Series 411B - 5.00 mm Screwless Horizontal Entry - 2.0 mm 2 Wires | – | ||
691413720008B | SPEC | 6 files | 8 | Screwless | PCB | No | 45° | 12 to 28 (AWG) 3.31 to 0.0810 (mm²) | WR-TBL Series 413B - 5.00 mm Screwless 45° Entry - 3.00 mm 2 Wires | – | ||
691414720008B | SPEC | 7 files | 8 | Screwless | PCB | No | 45° | 14 to 28 (AWG) 2.08 to 0.0810 (mm²) | WR-TBL Series 4147B - 5.00 mm Screwless 45° Entry - 3.00 mm 2 Wires | – | ||
691401700009B | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 6 files | 9 | Screwless | PCB | No | Vertical | 14 to 24 (AWG) 0.2 to 2.5 (mm²) | WR-TBL Series 401B - 5.00 mm Screwless Vertical Entry - 2.0 mm 2 Wires | – | ||
691401710009B | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 6 files | 9 | Screwless | PCB | No | Horizontal | 14 to 24 (AWG) 2.08 to 0.205 (mm²) | WR-TBL Series 401B - 5.00 mm Screwless Horizontal Entry - 2.0 mm 2 Wires | – | ||
691413720009B | SPEC | 6 files | 9 | Screwless | PCB | No | 45° | 12 to 28 (AWG) 3.31 to 0.0810 (mm²) | WR-TBL Series 413B - 5.00 mm Screwless 45° Entry - 3.00 mm 2 Wires | – | ||
691401700010B | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 6 files | 10 | Screwless | PCB | No | Vertical | 14 to 24 (AWG) 0.2 to 2.5 (mm²) | WR-TBL Series 401B - 5.00 mm Screwless Vertical Entry - 2.0 mm 2 Wires | – | ||
691401710010B | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 6 files | 10 | Screwless | PCB | No | Horizontal | 14 to 24 (AWG) 2.08 to 0.205 (mm²) | WR-TBL Series 401B - 5.00 mm Screwless Horizontal Entry - 2.0 mm 2 Wires | – | ||
691413720010B | SPEC | 6 files | 10 | Screwless | PCB | No | 45° | 12 to 28 (AWG) 3.31 to 0.0810 (mm²) | WR-TBL Series 413B - 5.00 mm Screwless 45° Entry - 3.00 mm 2 Wires | – | ||
691401700011B | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 6 files | 11 | Screwless | PCB | No | Vertical | 14 to 24 (AWG) 0.2 to 2.5 (mm²) | WR-TBL Series 401B - 5.00 mm Screwless Vertical Entry - 2.0 mm 2 Wires | – | ||
691401710011B | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 6 files | 11 | Screwless | PCB | No | Horizontal | 14 to 24 (AWG) 2.08 to 0.205 (mm²) | WR-TBL Series 401B - 5.00 mm Screwless Horizontal Entry - 2.0 mm 2 Wires | – | ||
691413720011B | SPEC | 6 files | 11 | Screwless | PCB | No | 45° | 12 to 28 (AWG) 3.31 to 0.0810 (mm²) | WR-TBL Series 413B - 5.00 mm Screwless 45° Entry - 3.00 mm 2 Wires | – | ||
691401700012B | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 6 files | 12 | Screwless | PCB | No | Vertical | 14 to 24 (AWG) 0.2 to 2.5 (mm²) | WR-TBL Series 401B - 5.00 mm Screwless Vertical Entry - 2.0 mm 2 Wires | – | ||
691401710012B | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 6 files | 12 | Screwless | PCB | No | Horizontal | 14 to 24 (AWG) 2.08 to 0.205 (mm²) | WR-TBL Series 401B - 5.00 mm Screwless Horizontal Entry - 2.0 mm 2 Wires | – | ||
691411710012B | SPEC | 6 files | 12 | Screwless | PCB | No | Horizontal | 14 to 20 (AWG) 2.08 to 0.518 (mm²) | WR-TBL Series 411B - 5.00 mm Screwless Horizontal Entry - 2.0 mm 2 Wires | – | ||
691413720012B | SPEC | 6 files | 12 | Screwless | PCB | No | 45° | 12 to 28 (AWG) 3.31 to 0.0810 (mm²) | WR-TBL Series 413B - 5.00 mm Screwless 45° Entry - 3.00 mm 2 Wires | – | ||
691411710019B | SPEC | 6 files | 19 | Screwless | PCB | No | Horizontal | 14 to 20 (AWG) 2.08 to 0.518 (mm²) | WR-TBL Series 411B - 5.00 mm Screwless Horizontal Entry - 2.0 mm 2 Wires | – |
Order Code | Datasheet | |
---|---|---|
691401700002B | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | |
691401710002B | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | |
691413720002B | SPEC | |
691414720002B | SPEC | |
691411710002B | SPEC | |
691406710002B | SPEC | |
691408720002B | SPEC | |
691401700003B | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | |
691401710003B | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | |
691411710003B | SPEC | |
691413720003B | SPEC | |
691414720003B | SPEC | |
691406710003B | SPEC | |
691408720003B | SPEC | |
691401700004B | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | |
691401710004B | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | |
691411710004B | SPEC | |
691413720004B | SPEC | |
691414720004B | SPEC | |
691406710004B | SPEC | |
691408720004B | SPEC | |
691401700005B | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | |
691401710005B | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | |
691411710005B | SPEC | |
691413720005B | SPEC | |
691414720005B | SPEC | |
691406710005B | SPEC | |
691408720005B | SPEC | |
691401700006B | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | |
691401710006B | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | |
691411710006B | SPEC | |
691413720006B | SPEC | |
691414720006B | SPEC | |
691406710006B | SPEC | |
691408720006B | SPEC | |
691401700007B | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | |
691401710007B | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | |
691411710007B | SPEC | |
691413720007B | SPEC | |
691401700008B | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | |
691401710008B | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | |
691411710008B | SPEC | |
691413720008B | SPEC | |
691414720008B | SPEC | |
691401700009B | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | |
691401710009B | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | |
691413720009B | SPEC | |
691401700010B | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | |
691401710010B | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | |
691413720010B | SPEC | |
691401700011B | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | |
691401710011B | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | |
691413720011B | SPEC | |
691401700012B | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | |
691401710012B | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | |
691411710012B | SPEC | |
691413720012B | SPEC | |
691411710019B | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Pins (pcs) | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | Product series | Design Kit | Samples |
---|