OverviewAll product unitsProduct unitElectromechanical ComponentsProduct groupConnectorsProduct familyTerminal BlocksProduct sub-familySpring ClampProduct sub-familyPitch 5.00 mm

Filter by values

Order Code Data­sheet Downloads StatusPins
(pcs)
ApplicationPCB/Cable/PanelModularityTypeWire Section Product seriesDesign Kit Samples
691401700002BSPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 2 Screwless PCB No Vertical 14 to 24 (AWG) 0.2 to 2.5 (mm²)WR-TBL Series 401B - 5.00 mm Screwless Vertical Entry - 2.0 mm 2 Wires691001
691401710002BSPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 2 Screwless PCB No Horizontal 14 to 24 (AWG) 0.2 to 2.5 (mm²)WR-TBL Series 401B - 5.00 mm Screwless Horizontal Entry - 2.0 mm 2 Wires691001
691413720002BSPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 2 Screwless PCB No 45° 12 to 28 (AWG) 3.31 to 0.0810 (mm²)WR-TBL Series 413B - 5.00 mm Screwless 45° Entry - 3.00 mm 2 Wires612690
691001
691414720002BSPEC
8 files Active i| Production is active. Expected lifetime: >10 years. 2 Screwless PCB No 45° 14 to 28 (AWG) 2.08 to 0.0810 (mm²)WR-TBL Series 4147B - 5.00 mm Screwless 45° Entry - 3.00 mm 2 Wires691001
691411710002BSPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 2 Screwless PCB No Horizontal 14 to 20 (AWG) 2.08 to 0.518 (mm²)WR-TBL Series 411B - 5.00 mm Screwless Horizontal Entry - 2.0 mm 2 Wires691001
691406710002BSPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 2 Screwless Push In PCB Yes Horizontal 24 to 12 (AWG) 0.2 to 2.5 (mm²)WR-TBL WR-TBL Series 4067B - Screwless Push In 5 mm pitch - Horizontal cable entry - THT612690
691001
691408720002BSPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 2 Screwless Push In PCB Yes 45° 28 to 12 (AWG) 0.2 to 2.5 (mm²)WR-TBL Series 4087B - Screwless Push In 5.0mm pitch - 45° cable entry - THT
691401700003BSPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 3 Screwless PCB No Vertical 14 to 24 (AWG) 0.2 to 2.5 (mm²)WR-TBL Series 401B - 5.00 mm Screwless Vertical Entry - 2.0 mm 2 Wires612690
691001
691401710003BSPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 3 Screwless PCB No Horizontal 14 to 24 (AWG) 0.2 to 2.5 (mm²)WR-TBL Series 401B - 5.00 mm Screwless Horizontal Entry - 2.0 mm 2 Wires691001
691411710003BSPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 3 Screwless PCB No Horizontal 14 to 20 (AWG) 2.08 to 0.518 (mm²)WR-TBL Series 411B - 5.00 mm Screwless Horizontal Entry - 2.0 mm 2 Wires691001
691413720003BSPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 3 Screwless PCB No 45° 12 to 28 (AWG) 3.31 to 0.0810 (mm²)WR-TBL Series 413B - 5.00 mm Screwless 45° Entry - 3.00 mm 2 Wires691001
691414720003BSPEC
8 files Active i| Production is active. Expected lifetime: >10 years. 3 Screwless PCB No 45° 14 to 28 (AWG) 2.08 to 0.0810 (mm²)WR-TBL Series 4147B - 5.00 mm Screwless 45° Entry - 3.00 mm 2 Wires691001
691406710003BSPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 3 Screwless Push In PCB Yes Horizontal 24 to 12 (AWG) 0.2 to 2.5 (mm²)WR-TBL WR-TBL Series 4067B - Screwless Push In 5 mm pitch - Horizontal cable entry - THT
691408720003BSPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 3 Screwless Push In PCB Yes 45° 28 to 12 (AWG) 0.2 to 2.5 (mm²)WR-TBL Series 4087B - Screwless Push In 5.0mm pitch - 45° cable entry - THT
691401700004BSPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 4 Screwless PCB No Vertical 14 to 24 (AWG) 0.2 to 2.5 (mm²)WR-TBL Series 401B - 5.00 mm Screwless Vertical Entry - 2.0 mm 2 Wires
691401710004BSPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 4 Screwless PCB No Horizontal 14 to 24 (AWG) 0.2 to 2.5 (mm²)WR-TBL Series 401B - 5.00 mm Screwless Horizontal Entry - 2.0 mm 2 Wires
691411710004BSPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 4 Screwless PCB No Horizontal 14 to 20 (AWG) 2.08 to 0.518 (mm²)WR-TBL Series 411B - 5.00 mm Screwless Horizontal Entry - 2.0 mm 2 Wires
691413720004BSPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 4 Screwless PCB No 45° 12 to 28 (AWG) 3.31 to 0.0810 (mm²)WR-TBL Series 413B - 5.00 mm Screwless 45° Entry - 3.00 mm 2 Wires
691414720004BSPEC
8 files Active i| Production is active. Expected lifetime: >10 years. 4 Screwless PCB No 45° 14 to 28 (AWG) 2.08 to 0.0810 (mm²)WR-TBL Series 4147B - 5.00 mm Screwless 45° Entry - 3.00 mm 2 Wires
691406710004BSPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 4 Screwless Push In PCB Yes Horizontal 24 to 12 (AWG) 0.2 to 2.5 (mm²)WR-TBL WR-TBL Series 4067B - Screwless Push In 5 mm pitch - Horizontal cable entry - THT
691408720004BSPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 4 Screwless Push In PCB Yes 45° 28 to 12 (AWG) 0.2 to 2.5 (mm²)WR-TBL Series 4087B - Screwless Push In 5.0mm pitch - 45° cable entry - THT
691401700005BSPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 5 Screwless PCB No Vertical 14 to 24 (AWG) 0.2 to 2.5 (mm²)WR-TBL Series 401B - 5.00 mm Screwless Vertical Entry - 2.0 mm 2 Wires
691401710005BSPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 5 Screwless PCB No Horizontal 14 to 24 (AWG) 0.2 to 2.5 (mm²)WR-TBL Series 401B - 5.00 mm Screwless Horizontal Entry - 2.0 mm 2 Wires
691411710005BSPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 5 Screwless PCB No Horizontal 14 to 20 (AWG) 2.08 to 0.518 (mm²)WR-TBL Series 411B - 5.00 mm Screwless Horizontal Entry - 2.0 mm 2 Wires
691413720005BSPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 5 Screwless PCB No 45° 12 to 28 (AWG) 3.31 to 0.0810 (mm²)WR-TBL Series 413B - 5.00 mm Screwless 45° Entry - 3.00 mm 2 Wires
691414720005BSPEC
8 files Active i| Production is active. Expected lifetime: >10 years. 5 Screwless PCB No 45° 14 to 28 (AWG) 2.08 to 0.0810 (mm²)WR-TBL Series 4147B - 5.00 mm Screwless 45° Entry - 3.00 mm 2 Wires
691406710005BSPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 5 Screwless Push In PCB Yes Horizontal 24 to 12 (AWG) 0.2 to 2.5 (mm²)WR-TBL WR-TBL Series 4067B - Screwless Push In 5 mm pitch - Horizontal cable entry - THT
691408720005BSPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 5 Screwless Push In PCB Yes 45° 28 to 12 (AWG) 0.2 to 2.5 (mm²)WR-TBL Series 4087B - Screwless Push In 5.0mm pitch - 45° cable entry - THT
691401700006BSPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 6 Screwless PCB No Vertical 14 to 24 (AWG) 0.2 to 2.5 (mm²)WR-TBL Series 401B - 5.00 mm Screwless Vertical Entry - 2.0 mm 2 Wires
691401710006BSPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 6 Screwless PCB No Horizontal 14 to 24 (AWG) 0.2 to 2.5 (mm²)WR-TBL Series 401B - 5.00 mm Screwless Horizontal Entry - 2.0 mm 2 Wires
691411710006BSPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 6 Screwless PCB No Horizontal 14 to 20 (AWG) 2.08 to 0.518 (mm²)WR-TBL Series 411B - 5.00 mm Screwless Horizontal Entry - 2.0 mm 2 Wires
691413720006BSPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 6 Screwless PCB No 45° 12 to 28 (AWG) 3.31 to 0.0810 (mm²)WR-TBL Series 413B - 5.00 mm Screwless 45° Entry - 3.00 mm 2 Wires
691414720006BSPEC
8 files Active i| Production is active. Expected lifetime: >10 years. 6 Screwless PCB No 45° 14 to 28 (AWG) 2.08 to 0.0810 (mm²)WR-TBL Series 4147B - 5.00 mm Screwless 45° Entry - 3.00 mm 2 Wires
691406710006BSPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 6 Screwless Push In PCB Yes Horizontal 24 to 12 (AWG) 0.2 to 2.5 (mm²)WR-TBL WR-TBL Series 4067B - Screwless Push In 5 mm pitch - Horizontal cable entry - THT
691408720006BSPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 6 Screwless Push In PCB Yes 45° 28 to 12 (AWG) 0.2 to 2.5 (mm²)WR-TBL Series 4087B - Screwless Push In 5.0mm pitch - 45° cable entry - THT
691401700007BSPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 7 Screwless PCB No Vertical 14 to 24 (AWG) 0.2 to 2.5 (mm²)WR-TBL Series 401B - 5.00 mm Screwless Vertical Entry - 2.0 mm 2 Wires
691401710007BSPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 7 Screwless PCB No Horizontal 14 to 24 (AWG) 0.2 to 2.5 (mm²)WR-TBL Series 401B - 5.00 mm Screwless Horizontal Entry - 2.0 mm 2 Wires
691411710007BSPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 7 Screwless PCB No Horizontal 14 to 20 (AWG) 2.08 to 0.518 (mm²)WR-TBL Series 411B - 5.00 mm Screwless Horizontal Entry - 2.0 mm 2 Wires
691413720007BSPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 7 Screwless PCB No 45° 12 to 28 (AWG) 3.31 to 0.0810 (mm²)WR-TBL Series 413B - 5.00 mm Screwless 45° Entry - 3.00 mm 2 Wires
691401700008BSPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 8 Screwless PCB No Vertical 14 to 24 (AWG) 0.2 to 2.5 (mm²)WR-TBL Series 401B - 5.00 mm Screwless Vertical Entry - 2.0 mm 2 Wires
691401710008BSPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 8 Screwless PCB No Horizontal 14 to 24 (AWG) 0.2 to 2.5 (mm²)WR-TBL Series 401B - 5.00 mm Screwless Horizontal Entry - 2.0 mm 2 Wires
691411710008BSPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 8 Screwless PCB No Horizontal 14 to 20 (AWG) 2.08 to 0.518 (mm²)WR-TBL Series 411B - 5.00 mm Screwless Horizontal Entry - 2.0 mm 2 Wires
691413720008BSPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 8 Screwless PCB No 45° 12 to 28 (AWG) 3.31 to 0.0810 (mm²)WR-TBL Series 413B - 5.00 mm Screwless 45° Entry - 3.00 mm 2 Wires
691414720008BSPEC
8 files Active i| Production is active. Expected lifetime: >10 years. 8 Screwless PCB No 45° 14 to 28 (AWG) 2.08 to 0.0810 (mm²)WR-TBL Series 4147B - 5.00 mm Screwless 45° Entry - 3.00 mm 2 Wires
691401700009BSPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 9 Screwless PCB No Vertical 14 to 24 (AWG) 0.2 to 2.5 (mm²)WR-TBL Series 401B - 5.00 mm Screwless Vertical Entry - 2.0 mm 2 Wires
691401710009BSPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 9 Screwless PCB No Horizontal 14 to 24 (AWG) 0.2 to 2.5 (mm²)WR-TBL Series 401B - 5.00 mm Screwless Horizontal Entry - 2.0 mm 2 Wires
691413720009BSPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 9 Screwless PCB No 45° 12 to 28 (AWG) 3.31 to 0.0810 (mm²)WR-TBL Series 413B - 5.00 mm Screwless 45° Entry - 3.00 mm 2 Wires
691401700010BSPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 10 Screwless PCB No Vertical 14 to 24 (AWG) 0.2 to 2.5 (mm²)WR-TBL Series 401B - 5.00 mm Screwless Vertical Entry - 2.0 mm 2 Wires
691401710010BSPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 10 Screwless PCB No Horizontal 14 to 24 (AWG) 0.2 to 2.5 (mm²)WR-TBL Series 401B - 5.00 mm Screwless Horizontal Entry - 2.0 mm 2 Wires
691413720010BSPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 10 Screwless PCB No 45° 12 to 28 (AWG) 3.31 to 0.0810 (mm²)WR-TBL Series 413B - 5.00 mm Screwless 45° Entry - 3.00 mm 2 Wires
691401700011BSPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 11 Screwless PCB No Vertical 14 to 24 (AWG) 0.2 to 2.5 (mm²)WR-TBL Series 401B - 5.00 mm Screwless Vertical Entry - 2.0 mm 2 Wires
691401710011BSPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 11 Screwless PCB No Horizontal 14 to 24 (AWG) 0.2 to 2.5 (mm²)WR-TBL Series 401B - 5.00 mm Screwless Horizontal Entry - 2.0 mm 2 Wires
691413720011BSPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 11 Screwless PCB No 45° 12 to 28 (AWG) 3.31 to 0.0810 (mm²)WR-TBL Series 413B - 5.00 mm Screwless 45° Entry - 3.00 mm 2 Wires
691401700012BSPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 12 Screwless PCB No Vertical 14 to 24 (AWG) 0.2 to 2.5 (mm²)WR-TBL Series 401B - 5.00 mm Screwless Vertical Entry - 2.0 mm 2 Wires
691401710012BSPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 12 Screwless PCB No Horizontal 14 to 24 (AWG) 0.2 to 2.5 (mm²)WR-TBL Series 401B - 5.00 mm Screwless Horizontal Entry - 2.0 mm 2 Wires
691411710012BSPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 12 Screwless PCB No Horizontal 14 to 20 (AWG) 2.08 to 0.518 (mm²)WR-TBL Series 411B - 5.00 mm Screwless Horizontal Entry - 2.0 mm 2 Wires
691413720012BSPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 12 Screwless PCB No 45° 12 to 28 (AWG) 3.31 to 0.0810 (mm²)WR-TBL Series 413B - 5.00 mm Screwless 45° Entry - 3.00 mm 2 Wires
691411710019BSPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 19 Screwless PCB No Horizontal 14 to 20 (AWG) 2.08 to 0.518 (mm²)WR-TBL Series 411B - 5.00 mm Screwless Horizontal Entry - 2.0 mm 2 Wires
Samples
Order Code Data­sheet Downloads StatusPins
(pcs)
ApplicationPCB/Cable/PanelModularityTypeWire Section Product seriesDesign Kit Samples