Male Wire to Wire
Order Code | Datasheet | Downloads | Pins | Pitch (mm) | Gender | L (mm) | IR (A) | Working Voltage (V (AC)) | Contact Resistance (mΩ) | Tol. R | Packaging | Product series | Design Kit | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 61201025821 | SPEC | 3 files | 10 | 2.54 | Male | 23 | 1 | 250 | 20 | max. | Tray | WR-BHD 2.54 mm Male IDC Connector | 612001 | |
![]() | 61201025921 | SPEC | 3 files | 10 | 2.54 | Male | 37.15 | 1 | 250 | 20 | max. | Tray | WR-BHD 2.54 mm Male IDC Connector w. Ears | 612001 | |
![]() | 61201425821 | SPEC | 3 files | 14 | 2.54 | Male | 28.08 | 1 | 250 | 20 | max. | Tray | WR-BHD 2.54 mm Male IDC Connector | 612001 | |
![]() | 61201425921 | SPEC | 3 files | 14 | 2.54 | Male | 42.23 | 1 | 250 | 20 | max. | Tray | WR-BHD 2.54 mm Male IDC Connector w. Ears | 612001 | |
![]() | 61201625821 | SPEC | 3 files | 16 | 2.54 | Male | 30.62 | 1 | 250 | 20 | max. | Tray | WR-BHD 2.54 mm Male IDC Connector | 612001 | |
![]() | 61201625921 | SPEC | 3 files | 16 | 2.54 | Male | 44.45 | 1 | 250 | 20 | max. | Tray | WR-BHD 2.54 mm Male IDC Connector w. Ears | 612001 | |
![]() | 61202025821 | SPEC | 3 files | 20 | 2.54 | Male | 35.7 | 1 | 250 | 20 | max. | Tray | WR-BHD 2.54 mm Male IDC Connector | 612001 | |
![]() | 61202025921 | SPEC | 3 files | 20 | 2.54 | Male | 49.85 | 1 | 250 | 20 | max. | Tray | WR-BHD 2.54 mm Male IDC Connector w. Ears | 612001 | |
![]() | 61202625821 | SPEC | 3 files | 26 | 2.54 | Male | 43.42 | 1 | 250 | 20 | max. | Tray | WR-BHD 2.54 mm Male IDC Connector | – | |
![]() | 61202625921 | SPEC | 3 files | 26 | 2.54 | Male | 57.47 | 1 | 250 | 20 | max. | Tray | WR-BHD 2.54 mm Male IDC Connector w. Ears | – | |
![]() | 61203425821 | SPEC | 3 files | 34 | 2.54 | Male | 53.48 | 1 | 250 | 20 | max. | Tray | WR-BHD 2.54 mm Male IDC Connector | – | |
![]() | 61203425921 | SPEC | 3 files | 34 | 2.54 | Male | 67.63 | 1 | 250 | 20 | max. | Tray | WR-BHD 2.54 mm Male IDC Connector w. Ears | – | |
![]() | 61204025821 | SPEC | 3 files | 40 | 2.54 | Male | 61.1 | 1 | 250 | 20 | max. | Tray | WR-BHD 2.54 mm Male IDC Connector | – | |
![]() | 61204025921 | SPEC | 3 files | 40 | 2.54 | Male | 75.25 | 1 | 250 | 20 | max. | Tray | WR-BHD 2.54 mm Male IDC Connector w. Ears | – | |
![]() | 61205025821 | SPEC | 3 files | 50 | 2.54 | Male | 73.8 | 1 | 250 | 20 | max. | Tray | WR-BHD 2.54 mm Male IDC Connector | – | |
![]() | 61205025921 | SPEC | 3 files | 50 | 2.54 | Male | 89.95 | 1 | 250 | 20 | max. | Tray | WR-BHD 2.54 mm Male IDC Connector w. Ears | – |
Samples |
---|
Order Code | Datasheet | Downloads | Pins | Pitch (mm) | Gender | L (mm) | IR (A) | Working Voltage (V (AC)) | Contact Resistance (mΩ) | Tol. R | Packaging | Product series | Design Kit | Samples |
---|