- WR-WTB 1.50 mm Male Vertical Shrouded HeaderPins 2 to 10 pcs |Gender Male |Mount THT
- WR-WTB 1.50 mm SMT Male Vertical Shrouded HeaderPins 2 to 10 pcs |Gender Male |Mount SMT
- WR-WTB 1.50 mm SMT Male Horizontal Shrouded HeaderPins 2 to 10 pcs |Gender Male |Mount SMT
- WR-WTB 1.50 mm Female Terminal HousingPins 2 to 10 pcs |Gender Female
- WR-WTB 1.50 mm Female Crimp ContactGender Female
- WR-WTB 1.50 mm Pre-Crimped WireGender Female
- WR-WTB Manual Crimping ToolGender Tool
- WR-WTB Manual Insulation StripperGender Tool
Order Code | Datasheet | Downloads | Pins (pcs) | Pitch (mm) | Gender | Type | Mount | IR (A) | Working Voltage (V (AC)) | PCB/Cable/Panel | Contact Resistance (mΩ) | Tol. R | L (mm) | Stranded Wire Section (AWG) | Stranded Wire Section (Metric) | Packaging | Product series | Design Kit | Tools | Use with | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
648002113322 | SPEC | 3 files | 2 | 1.5 | Female | Terminal Housing | – | – | – | Cable | – | – | 4.5 | – | – | Bag | WR-WTB 1.50 mm Female Terminal Housing | 645001 | – | – | ||
64800211622 | SPEC | 6 files | 2 | 1.5 | Male | Vertical | THT | – | 50 | PCB | 20 | max. | 4.5 | – | – | Bag | WR-WTB 1.50 mm Male Vertical Shrouded Header | 645001 | – | – | ||
648102131822 | SPEC | 6 files | 2 | 1.5 | Male | Horizontal | SMT | 1 | 50 | PCB | 20 | max. | 6 | – | – | Tape and Reel | WR-WTB 1.50 mm SMT Male Horizontal Shrouded Header | 645001 | – | – | ||
679302124022 | SPEC | 6 files | 2 | 1.5 | Male | Vertical | SMT | 1 | 50 | PCB | 20 | max. | 6 | – | – | Tape and Reel with Cap | WR-WTB 1.50 mm SMT Male Vertical Shrouded Header | 645001 | – | – | ||
648003113322 | SPEC | 3 files | 3 | 1.5 | Female | Terminal Housing | – | – | – | Cable | – | – | 6 | – | – | Bag | WR-WTB 1.50 mm Female Terminal Housing | 645001 | – | – | ||
64800311622 | SPEC | 6 files | 3 | 1.5 | Male | Vertical | THT | – | 50 | PCB | 20 | max. | 6 | – | – | Bag | WR-WTB 1.50 mm Male Vertical Shrouded Header | 645001 | – | – | ||
648103131822 | SPEC | 6 files | 3 | 1.5 | Male | Horizontal | SMT | 1 | 50 | PCB | 20 | max. | 7.5 | – | – | Tape and Reel | WR-WTB 1.50 mm SMT Male Horizontal Shrouded Header | 645001 | – | – | ||
679303124022 | SPEC | 6 files | 3 | 1.5 | Male | Vertical | SMT | 1 | 50 | PCB | 20 | max. | 7.5 | – | – | Tape and Reel with Cap | WR-WTB 1.50 mm SMT Male Vertical Shrouded Header | 645001 | – | – | ||
648004113322 | SPEC | 3 files | 4 | 1.5 | Female | Terminal Housing | – | – | – | Cable | – | – | 7.5 | – | – | Bag | WR-WTB 1.50 mm Female Terminal Housing | 645001 | – | – | ||
64800411622 | SPEC | 6 files | 4 | 1.5 | Male | Vertical | THT | – | 50 | PCB | 20 | max. | 7.5 | – | – | Bag | WR-WTB 1.50 mm Male Vertical Shrouded Header | 645001 | – | – | ||
648104131822 | SPEC | 6 files | 4 | 1.5 | Male | Horizontal | SMT | 1 | 50 | PCB | 20 | max. | 9 | – | – | Tape and Reel | WR-WTB 1.50 mm SMT Male Horizontal Shrouded Header | 645001 | – | – | ||
679304124022 | SPEC | 6 files | 4 | 1.5 | Male | Vertical | SMT | 1 | 50 | PCB | 20 | max. | 9 | – | – | Tape and Reel with Cap | WR-WTB 1.50 mm SMT Male Vertical Shrouded Header | 645001 | – | – | ||
648005113322 | SPEC | 3 files | 5 | 1.5 | Female | Terminal Housing | – | – | – | Cable | – | – | 9 | – | – | Bag | WR-WTB 1.50 mm Female Terminal Housing | 645001 | – | – | ||
64800511622 | SPEC | 6 files | 5 | 1.5 | Male | Vertical | THT | – | 50 | PCB | 20 | max. | 9 | – | – | Bag | WR-WTB 1.50 mm Male Vertical Shrouded Header | 645001 | – | – | ||
648105131822 | SPEC | 6 files | 5 | 1.5 | Male | Horizontal | SMT | 1 | 50 | PCB | 20 | max. | 10.5 | – | – | Tape and Reel | WR-WTB 1.50 mm SMT Male Horizontal Shrouded Header | 645001 | – | – | ||
679305124022 | SPEC | 6 files | 5 | 1.5 | Male | Vertical | SMT | 1 | 50 | PCB | 20 | max. | 10.5 | – | – | Tape and Reel with Cap | WR-WTB 1.50 mm SMT Male Vertical Shrouded Header | 645001 | – | – | ||
648006113322 | SPEC | 3 files | 6 | 1.5 | Female | Terminal Housing | – | – | – | Cable | – | – | 10.5 | – | – | Bag | WR-WTB 1.50 mm Female Terminal Housing | 645001 | – | – | ||
64800611622 | SPEC | 6 files | 6 | 1.5 | Male | Vertical | THT | – | 50 | PCB | 20 | max. | 10.5 | – | – | Bag | WR-WTB 1.50 mm Male Vertical Shrouded Header | 645001 | – | – | ||
648106131822 | SPEC | 6 files | 6 | 1.5 | Male | Horizontal | SMT | 1 | 50 | PCB | 20 | max. | 12 | – | – | Tape and Reel | WR-WTB 1.50 mm SMT Male Horizontal Shrouded Header | 645001 | – | – | ||
679306124022 | SPEC | 6 files | 6 | 1.5 | Male | Vertical | SMT | 1 | 50 | PCB | 20 | max. | 12 | – | – | Tape and Reel with Cap | WR-WTB 1.50 mm SMT Male Vertical Shrouded Header | 645001 | – | – | ||
648007113322 | SPEC | 3 files | 7 | 1.5 | Female | Terminal Housing | – | – | – | Cable | – | – | 12 | – | – | Bag | WR-WTB 1.50 mm Female Terminal Housing | 645001 | – | – | ||
64800711622 | SPEC | 6 files | 7 | 1.5 | Male | Vertical | THT | – | 50 | PCB | 20 | max. | 12 | – | – | Bag | WR-WTB 1.50 mm Male Vertical Shrouded Header | 645001 | – | – | ||
648107131822 | SPEC | 6 files | 7 | 1.5 | Male | Horizontal | SMT | 1 | 50 | PCB | 20 | max. | 13.5 | – | – | Tape and Reel | WR-WTB 1.50 mm SMT Male Horizontal Shrouded Header | 645001 | – | – | ||
679307124022 | SPEC | 6 files | 7 | 1.5 | Male | Vertical | SMT | 1 | 50 | PCB | 20 | max. | 13.5 | – | – | Tape and Reel with Cap | WR-WTB 1.50 mm SMT Male Vertical Shrouded Header | 645001 | – | – | ||
648008113322 | SPEC | 3 files | 8 | 1.5 | Female | Terminal Housing | – | – | – | Cable | – | – | 13.5 | – | – | Bag | WR-WTB 1.50 mm Female Terminal Housing | 645001 | – | – | ||
64800811622 | SPEC | 6 files | 8 | 1.5 | Male | Vertical | THT | – | 50 | PCB | 20 | max. | 13.5 | – | – | Bag | WR-WTB 1.50 mm Male Vertical Shrouded Header | 645001 | – | – | ||
648108131822 | SPEC | 6 files | 8 | 1.5 | Male | Horizontal | SMT | 1 | 50 | PCB | 20 | max. | 15 | – | – | Tape and Reel | WR-WTB 1.50 mm SMT Male Horizontal Shrouded Header | 645001 | – | – | ||
679308124022 | SPEC | 6 files | 8 | 1.5 | Male | Vertical | SMT | 1 | 50 | PCB | 20 | max. | 15 | – | – | Tape and Reel with Cap | WR-WTB 1.50 mm SMT Male Vertical Shrouded Header | 645001 | – | – | ||
648009113322 | SPEC | 3 files | 9 | 1.5 | Female | Terminal Housing | – | – | – | Cable | – | – | 15 | – | – | Bag | WR-WTB 1.50 mm Female Terminal Housing | 645001 | – | – | ||
64800911622 | SPEC | 6 files | 9 | 1.5 | Male | Vertical | THT | – | 50 | PCB | 20 | max. | 15 | – | – | Bag | WR-WTB 1.50 mm Male Vertical Shrouded Header | 645001 | – | – | ||
648109131822 | SPEC | 6 files | 9 | 1.5 | Male | Horizontal | SMT | 1 | 50 | PCB | 20 | max. | 16.5 | – | – | Tape and Reel | WR-WTB 1.50 mm SMT Male Horizontal Shrouded Header | 645001 | – | – | ||
679309124022 | SPEC | 6 files | 9 | 1.5 | Male | Vertical | SMT | 1 | 50 | PCB | 20 | max. | 16.5 | – | – | Tape and Reel with Cap | WR-WTB 1.50 mm SMT Male Vertical Shrouded Header | 645001 | – | – | ||
648010113322 | SPEC | 3 files | 10 | 1.5 | Female | Terminal Housing | – | – | – | Cable | – | – | 16.5 | – | – | Bag | WR-WTB 1.50 mm Female Terminal Housing | 612690 645001 | – | – | ||
64801011622 | SPEC | 6 files | 10 | 1.5 | Male | Vertical | THT | – | 50 | PCB | 20 | max. | 16.5 | – | – | Bag | WR-WTB 1.50 mm Male Vertical Shrouded Header | 612690 645001 | – | – | ||
648110131822 | SPEC | 6 files | 10 | 1.5 | Male | Horizontal | SMT | 1 | 50 | PCB | 20 | max. | 18 | – | – | Tape and Reel | WR-WTB 1.50 mm SMT Male Horizontal Shrouded Header | 612690 645001 | – | – | ||
679310124022 | SPEC | 6 files | 10 | 1.5 | Male | Vertical | SMT | 1 | 50 | PCB | 20 | max. | 18 | – | – | Tape and Reel with Cap | WR-WTB 1.50 mm SMT Male Vertical Shrouded Header | 612690 645001 | – | – | ||
600648230220 | SPEC | – | – | – | Tool | Crimping Tool | – | – | – | – | – | – | – | – | – | – | WR-WTB Manual Crimping Tool | – | WR-WTB 1.50 mm Female Crimp Contact WR-WTB 1.25 mm Female Crimp Contact | 64800113722 64810113722 65300113722 65310113722 64800113722DEC 65300113722DEC | ||
600002 | SPEC | 1 files | – | – | Tool | Insulation Stripper | – | – | – | Cable | – | – | – | – | – | – | WR-WTB Manual Insulation Stripper | – | – | – | ||
64800113722 | SPEC | 3 files | – | 1.5 | Female | Crimp Terminal | – | 1 | 50 | Cable | 20 | max. | – | 30 to 28 (AWG) | 0.0509 to 0.0810 (mm²) | Big Reel | WR-WTB 1.50 mm Female Crimp Contact | – | 600648230220 | – | ||
64810113722 | SPEC | 3 files | – | 1.5 | Female | Crimp Terminal | – | 1 | 50 | Cable | 20 | max. | – | 30 to 28 (AWG) | 0.0509 to 0.0810 (mm²) | Small Reel | WR-WTB 1.50 mm Female Crimp Contact | – | 600648230220 | – | ||
64800113722DEC | SPEC | 3 files | – | 1.5 | Female | Crimp Terminal | – | 1 | 50 | Cable | 20 | max. | – | 30 to 28 (AWG) | 0.0509 to 0.0810 (mm²) | Bag | WR-WTB 1.50 mm Female Crimp Contact | 612690 645001 | 600648230220 | – | ||
648100130115 | SPEC | – | – | 1.5 | Female | Pre-crimped Cable | – | – | – | Cable | – | – | 150 | 30 (AWG) | – | Bag | WR-WTB 1.50 mm Pre-Crimped Wire | – | – | – | ||
648148128130 | SPEC | – | – | 1.5 | Female | Pre-crimped Cable | – | – | – | Cable | – | – | 300 | 28 (AWG) | – | Bag | WR-WTB 1.50 mm Pre-Crimped Wire | – | – | – |
Samples |
---|
Order Code | Datasheet | Downloads | Pins (pcs) | Pitch (mm) | Gender | Type | Mount | IR (A) | Working Voltage (V (AC)) | PCB/Cable/Panel | Contact Resistance (mΩ) | Tol. R | L (mm) | Stranded Wire Section (AWG) | Stranded Wire Section (Metric) | Packaging | Product series | Design Kit | Tools | Use with | Samples |
---|