| ![](/components/media/o719867v214%20Single-WS-ROSV-428542320810.jpg) | 428542320810 | SPEC
| 5 files | 10 | Real Code | IP67 | Yes | Red | WS-ROSV SMT IP67 Rotary Switch with Arrow Type Actuator 7x7 mm | 499001
| |
| ![](/components/media/o719866v214%20Single-WS-ROSV-428542320811.jpg) | 428542320811 | SPEC
| 5 files | 10 | Complement Code | IP67 | Yes | Orange | WS-ROSV SMT IP67 Rotary Switch with Arrow Type Actuator 7x7 mm | 499001
| |
| ![](/components/media/o719852v214%20Single-WS-ROSV-428521320810.jpg) | 428521320810 | SPEC
| 5 files | 10 | Real Code | IP67 | not specified | Light Grey | WS-ROSV SMT IP67 Rotary Switch with Arrow Type Actuator 10x10 mm | 499001
| |
| ![](/components/media/o719850v214%20Single-WS-ROSV-428521320811.jpg) | 428521320811 | SPEC
| 5 files | 10 | Complement Code | IP67 | not specified | Blue | WS-ROSV SMT IP67 Rotary Switch with Arrow Type Actuator 10x10 mm | 499001
| |
| ![](/components/media/o719856v214%20Single-WS-ROSV-428521520810.jpg) | 428521520810 | SPEC
| 5 files | 10 | Real Code | IP67 | not specified | Light Grey | WS-ROSV SMT IP67 Rotary Switch with Cross Type Actuator 10x10 mm | 499001
| |
| ![](/components/media/o719857v214%20Single-WS-ROSV-428521520811.jpg) | 428521520811 | SPEC
| 5 files | 10 | Complement Code | IP67 | not specified | Blue | WS-ROSV SMT IP67 Rotary Switch with Cross Type Actuator 10x10 mm | 499001
| |
| ![](/components/media/o719860v214%20Single-WS-ROSV-10-Pos-428521420910.jpg) | 428521420910 | SPEC
| 5 files | 10 | Real Code | IP67 | not specified | Light Grey | WS-ROSV SMT IP67 Rotary Switch with Shaft Type Actuator 10x10 mm | – | |
| ![](/components/media/o719861v214%20Single-WS-ROSV-10-Pos-428521420911.jpg) | 428521420911 | SPEC
| 5 files | 10 | Complement Code | IP67 | not specified | Blue | WS-ROSV SMT IP67 Rotary Switch with Shaft Type Actuator 10x10 mm | – | |
NEW | ![](/components/media/o783916v214%20Single-WS-ROSV-428511310810.jpg) | 428511310810 | SPEC
| 6 files | 10 | Real Code | IP67 | – | Light Grey | WS-ROSV SMT IP67 Rotary Switch 4x1 Terminal with Arrow Type Actuator 10x10 mm | – | |
NEW | ![](/components/media/o783917v214%20Single-WS-ROSV-428511310811.jpg) | 428511310811 | SPEC
| 6 files | 10 | Complement Code | IP67 | – | Blue | WS-ROSV SMT IP67 Rotary Switch 4x1 Terminal with Arrow Type Actuator 10x10 mm | – | |
NEW | ![](/components/media/o783924v214%20Single-WS-ROSV-428511510810.jpg) | 428511510810 | SPEC
| 6 files | 10 | Real Code | IP67 | – | Light Grey | WS-ROSV SMT IP67 Rotary Switch 4x1 Terminal with Cross Type Actuator 10x10 mm | – | |
NEW | ![](/components/media/o783925v214%20Single-WS-ROSV-428511510811.jpg) | 428511510811 | SPEC
| 6 files | 10 | Complement Code | IP67 | – | Blue | WS-ROSV SMT IP67 Rotary Switch 4x1 Terminal with Cross Type Actuator 10x10 mm | – | |
| ![](/components/media/o719865v214%20Single-WS-ROSV-428542320816.jpg) | 428542320816 | SPEC
| 5 files | 16 | Real Code | IP67 | Yes | Grey | WS-ROSV SMT IP67 Rotary Switch with Arrow Type Actuator 7x7 mm | 499001
| |
| ![](/components/media/o719864v214%20Single-WS-ROSV-428542320817.jpg) | 428542320817 | SPEC
| 5 files | 16 | Complement Code | IP67 | Yes | Ivory | WS-ROSV SMT IP67 Rotary Switch with Arrow Type Actuator 7x7 mm | 499001
| |
| ![](/components/media/o719851v214%20Single-WS-ROSV-428521320816.jpg) | 428521320816 | SPEC
| 6 files | 16 | Real Code | IP67 | not specified | Light Grey | WS-ROSV SMT IP67 Rotary Switch with Arrow Type Actuator 10x10 mm | 499001
| |
| ![](/components/media/o719853v214%20Single-WS-ROSV-42852132081x.jpg) | 428521320817 | SPEC
| 6 files | 16 | Complement Code | IP67 | not specified | Blue | WS-ROSV SMT IP67 Rotary Switch with Arrow Type Actuator 10x10 mm | 499001
| |
| ![](/components/media/o719858v214%20Single-WS-ROSV-428521520816.jpg) | 428521520816 | SPEC
| 5 files | 16 | Real Code | IP67 | not specified | Light Grey | WS-ROSV SMT IP67 Rotary Switch with Cross Type Actuator 10x10 mm | 499001
| |
| ![](/components/media/o719859v214%20Single-WS-ROSV-428521520817.jpg) | 428521520817 | SPEC
| 5 files | 16 | Complement Code | IP67 | not specified | Blue | WS-ROSV SMT IP67 Rotary Switch with Cross Type Actuator 10x10 mm | 499001
| |
| ![](/components/media/o719862v214%20Single-WS-ROSV-16-Pos-428521420916.jpg) | 428521420916 | SPEC
| 5 files | 16 | Real Code | IP67 | not specified | Light Grey | WS-ROSV SMT IP67 Rotary Switch with Shaft Type Actuator 10x10 mm | – | |
| ![](/components/media/o719863v214%20Single-WS-ROSV-16-Pos-428521420917.jpg) | 428521420917 | SPEC
| 5 files | 16 | Complement Code | IP67 | not specified | Blue | WS-ROSV SMT IP67 Rotary Switch with Shaft Type Actuator 10x10 mm | – | |
NEW | ![](/components/media/o783919v214%20Single-WS-ROSV-428511310816.jpg) | 428511310816 | SPEC
| 6 files | 16 | Real Code | IP67 | – | Light Grey | WS-ROSV SMT IP67 Rotary Switch 4x1 Terminal with Arrow Type Actuator 10x10 mm | – | |
NEW | ![](/components/media/o783921v214%20Single-WS-ROSV-428511310817.jpg) | 428511310817 | SPEC
| 6 files | 16 | Complement Code | IP67 | – | Blue | WS-ROSV SMT IP67 Rotary Switch 4x1 Terminal with Arrow Type Actuator 10x10 mm | – | |
NEW | ![](/components/media/o783926v214%20Single-WS-ROSV-428511510816.jpg) | 428511510816 | SPEC
| 6 files | 16 | Real Code | IP67 | – | Light Grey | WS-ROSV SMT IP67 Rotary Switch 4x1 Terminal with Cross Type Actuator 10x10 mm | – | |
NEW | ![](/components/media/o783927v214%20Single-WS-ROSV-428511510817.jpg) | 428511510817 | SPEC
| 6 files | 16 | Complement Code | IP67 | – | Blue | WS-ROSV SMT IP67 Rotary Switch 4x1 Terminal with Cross Type Actuator 10x10 mm | – | |
| ![](/components/media/o755398v214%20single-WS-ROTV-714287050-01.jpg) | 714281050 | SPEC
| 3 files | – | – | None | not specified | – | WS-ROTV Segment Wheel / Spindle for 10x10 mm Rotary Switches | 499001
| |
| ![](/components/media/o755399v214%20single-WS-ROTV-714284050-01.jpg) | 714284050 | SPEC
| 3 files | – | – | None | not specified | – | WS-ROTV Segment Wheel / Spindle for 10x10 mm Rotary Switches | 499001
| |
| ![](/components/media/o747523v214%20single-WS-ROTV-714286050-02.jpg) | 714286050 | SPEC
| 3 files | – | – | None | not specified | – | WS-ROTV Segment Wheel / Spindle for 10x10 mm Rotary Switches | 499001
| |
| ![](/components/media/o755400v214%20single-WS-ROTV-714287050-01.jpg) | 714287050 | SPEC
| 3 files | – | – | None | not specified | – | WS-ROTV Segment Wheel / Spindle for 10x10 mm Rotary Switches | 499001
| |
| ![](/components/media/o747521v214%20single-WS-ROTV-714284060-02.jpg) | 714284060 | SPEC
| 2 files | – | – | None | not specified | – | WS-ROTV Segment Wheel / Spindle for 10x10 mm Rotary Switches | 499001
| |