Material Properties | |
---|---|
Cover Material | LCP |
Cover Flammability Rating | UL94 V-0 |
Base Material | LCP |
Base Flammability Rating | UL94 V-0 |
Actuator Material | PA66 |
Actuator Flammability Rating | UL94 V-0 |
Terminal Material | Copper Alloy |
Terminal Plating | Gold |
Electrical Properties | |
---|---|
IR | 200 mA |
VR | 42 V (DC) |
Contact Resistance Initial | 80 mΩ |
RISO | 100 MΩ |
Withstanding Voltage | 250 V (AC) |
Mechanical Properties | |
---|---|
Electrical Life | 10000 Steps |
Actuator Type | Arrow Type |
General Information | |
---|---|
Operating Temperature | -40 °C up to +85 °C |
Washable | Yes |
Ingress Protection Code | IP67 |
Products
Order Code | Datasheet | Downloads | Number of Position (Value) | Code | Ingress Protection Code | Actuator Color | Samples | |
---|---|---|---|---|---|---|---|---|
![]() | 428511310810 | SPEC | 6 files | 10 | Real Code | IP67 | Light Grey | |
![]() | 428511310811 | SPEC | 6 files | 10 | Complement Code | IP67 | Blue | |
![]() | 428511310816 | SPEC | 6 files | 16 | Real Code | IP67 | Light Grey | |
![]() | 428511310817 | SPEC | 6 files | 16 | Complement Code | IP67 | Blue |
Samples |
---|
Order Code | Datasheet | Downloads | Number of Position (Value) | Code | Ingress Protection Code | Actuator Color | Samples |
---|