| | 428527320908 | SPEC
| 5 files | 8 | Real Code | IP67 | not specified | Dark Grey | WS-ROTV THT IP67 Rotary Switch with Arrow Type Actuator 10x10 mm | 499001
| |
| | 428527320909 | SPEC
| 5 files | 8 | Complement Code | IP67 | not specified | Ivory | WS-ROTV THT IP67 Rotary Switch with Arrow Type Actuator 10x10 mm | 499001
| |
| | 428527520908 | SPEC
| 5 files | 8 | Real Code | IP67 | not specified | Dark Grey | WS-ROTV THT IP67 Rotary Switch with Cross Type Actuator 10x10 mm | 499001
| |
| | 428527520909 | SPEC
| 5 files | 8 | Complement Code | IP67 | not specified | Ivory | WS-ROTV THT IP67 Rotary Switch with Cross Type Actuator 10x10 mm | 499001
| |
| | 428547320910 | SPEC
| 5 files | 10 | Real Code | IP67 | not specified | Red | WS-ROTV THT IP67 Rotary Switch with Arrow Type Actuator 7x7 mm | 499001
| |
| | 428547320911 | SPEC
| 5 files | 10 | Complement Code | IP67 | not specified | Orange | WS-ROTV THT IP67 Rotary Switch with Arrow Type Actuator 7x7 mm | 499001
| |
| | 428527320910 | SPEC
| 5 files | 10 | Real Code | IP67 | not specified | Dark Grey | WS-ROTV THT IP67 Rotary Switch with Arrow Type Actuator 10x10 mm | 499001
| |
| | 428527320911 | SPEC
| 5 files | 10 | Complement Code | IP67 | not specified | Ivory | WS-ROTV THT IP67 Rotary Switch with Arrow Type Actuator 10x10 mm | 499001
| |
| | 428527520910 | SPEC
| 5 files | 10 | Real Code | IP67 | not specified | Dark Grey | WS-ROTV THT IP67 Rotary Switch with Cross Type Actuator 10x10 mm | 499001
| |
| | 428527520911 | SPEC
| 5 files | 10 | Complement Code | IP67 | not specified | Ivory | WS-ROTV THT IP67 Rotary Switch with Cross Type Actuator 10x10 mm | 499001
| |
| | 428527420910 | SPEC
| 5 files | 10 | Real Code | IP67 | not specified | Dark Grey | WS-ROTV THT IP67 Rotary Switch with Shaft Type Actuator 10x10 mm | – | |
| | 428527420911 | SPEC
| 5 files | 10 | Complement Code | IP67 | not specified | Ivory | WS-ROTV THT IP67 Rotary Switch with Shaft Type Actuator 10x10 mm | – | |
NEW | | 428517310910 | SPEC
| 6 files | 10 | Real Code | IP67 | – | Dark Grey | WS-ROTV THT IP67 Rotary Switch 4x1 Terminal with Arrow Type Actuator 10x10 mm | – | |
NEW | | 428517310911 | SPEC
| 6 files | 10 | Complement Code | IP67 | – | Ivory | WS-ROTV THT IP67 Rotary Switch 4x1 Terminal with Arrow Type Actuator 10x10 mm | – | |
NEW | | 428517510910 | SPEC
| 6 files | 10 | Real Code | IP67 | – | Dark Grey | WS-ROTV THT IP67 Rotary Switch 4x1 Terminal with Cross Type Actuator 10x10 mm | – | |
NEW | | 428517510911 | SPEC
| 6 files | 10 | Complement Code | IP67 | – | Ivory | WS-ROTV THT IP67 Rotary Switch 4x1 Terminal with Cross Type Actuator 10x10 mm | – | |
| | 428547320916 | SPEC
| 5 files | 16 | Real Code | IP67 | not specified | Grey | WS-ROTV THT IP67 Rotary Switch with Arrow Type Actuator 7x7 mm | 499001
| |
| | 428547320917 | SPEC
| 5 files | 16 | Complement Code | IP67 | not specified | Ivory | WS-ROTV THT IP67 Rotary Switch with Arrow Type Actuator 7x7 mm | 499001
| |
| | 428527320916 | SPEC
| 5 files | 16 | Real Code | IP67 | not specified | Dark Grey | WS-ROTV THT IP67 Rotary Switch with Arrow Type Actuator 10x10 mm | 499001
| |
| | 428527320917 | SPEC
| 5 files | 16 | Complement Code | IP67 | not specified | Ivory | WS-ROTV THT IP67 Rotary Switch with Arrow Type Actuator 10x10 mm | 499001
| |
| | 428527520916 | SPEC
| 5 files | 16 | Real Code | IP67 | not specified | Dark Grey | WS-ROTV THT IP67 Rotary Switch with Cross Type Actuator 10x10 mm | 499001
| |
| | 428527520917 | SPEC
| 5 files | 16 | Complement Code | IP67 | not specified | Ivory | WS-ROTV THT IP67 Rotary Switch with Cross Type Actuator 10x10 mm | 499001
| |
| | 428527420916 | SPEC
| 5 files | 16 | Real Code | IP67 | not specified | Dark Grey | WS-ROTV THT IP67 Rotary Switch with Shaft Type Actuator 10x10 mm | – | |
| | 428527420917 | SPEC
| 5 files | 16 | Complement Code | IP67 | not specified | Ivory | WS-ROTV THT IP67 Rotary Switch with Shaft Type Actuator 10x10 mm | – | |
NEW | | 428517310916 | SPEC
| 6 files | 16 | Real Code | IP67 | – | Dark Grey | WS-ROTV THT IP67 Rotary Switch 4x1 Terminal with Arrow Type Actuator 10x10 mm | – | |
NEW | | 428517310917 | SPEC
| 6 files | 16 | Complement Code | IP67 | – | Ivory | WS-ROTV THT IP67 Rotary Switch 4x1 Terminal with Arrow Type Actuator 10x10 mm | – | |
NEW | | 428517510916 | SPEC
| 6 files | 16 | Real Code | IP67 | – | Dark Grey | WS-ROTV THT IP67 Rotary Switch 4x1 Terminal with Cross Type Actuator 10x10 mm | – | |
NEW | | 428517510917 | SPEC
| 6 files | 16 | Complement Code | IP67 | – | Ivory | WS-ROTV THT IP67 Rotary Switch 4x1 Terminal with Cross Type Actuator 10x10 mm | – | |
| | 714281050 | SPEC
| 3 files | – | – | None | not specified | – | WS-ROTV Segment Wheel / Spindle for Rotary Switches 10x10 mm | 499001
| |
| | 714284050 | SPEC
| 3 files | – | – | None | not specified | – | WS-ROTV Segment Wheel / Spindle for Rotary Switches 10x10 mm | 499001
| |
| | 714286050 | SPEC
| 3 files | – | – | None | not specified | – | WS-ROTV Segment Wheel / Spindle for Rotary Switches 10x10 mm | 499001
| |
| | 714287050 | SPEC
| 3 files | – | – | None | not specified | – | WS-ROTV Segment Wheel / Spindle for Rotary Switches 10x10 mm | 499001
| |
| | 714284060 | SPEC
| 2 files | – | – | None | not specified | – | WS-ROTV Segment Wheel / Spindle for Rotary Switches 10x10 mm | 499001
| |