SMT & J-Bend Tact Switch WS-TASU
- WS-TASU SMT Tact Switch 6.2x3.0 mm Mid-MountOperation Force 160 g |IR 20 mA |Withstanding Voltage 250 V (AC)
- WS-TASU SMT Tact Switch 4.7x3.5 mm side pushOperation Force 160 to 220 g |IR 50 mA |Withstanding Voltage 250 V (AC)
- WS-TASU J-Bend SMT Tact Switch 4.7x3.5 mm side pushOperation Force 160 to 220 g |IR 50 mA |Withstanding Voltage 250 V (AC)
- WS-TASU SMT Tact Switch with Boss Design 4.7x3.5 mm side pushOperation Force 160 to 220 g |IR 50 mA |Withstanding Voltage 250 V (AC)
- WS-TASU J-Bend SMT Tact Switch with Boss Design 4.7x3.5 mm side pushOperation Force 160 to 220 g |IR 50 mA |Withstanding Voltage 250 V (AC)
- WS-TASU J-Bend SMT Tact Switch with Boss Design 4.5 x 3.4mm side pushOperation Force 160 g |IR 50 mA |Withstanding Voltage 250 V (AC)
- WS-TASU SMT Tact Switch 3.5x2.9 mm side pushOperation Force 220 g |IR 50 mA |Withstanding Voltage 250 V (AC)
Order Code | Datasheet | Downloads | Status | H (mm) | Operation Force (g) | Electrical Life (Cycles) | Actuator Color | Vaporphase process | Product series | Design Kit | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 434331013822 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 1.35 | 220 | 100000 | White | not specified | WS-TASU SMT Tact Switch 3.5x2.9 mm side push | 499001 | |
![]() | 434351045816 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | 1.65 | 160 | 200000 | White | not specified | WS-TASU SMT Tact Switch 4.7x3.5 mm side push | 499001 | |
![]() | 434331045822 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | 1.65 | 220 | 100000 | Black | not specified | WS-TASU SMT Tact Switch 4.7x3.5 mm side push | 499001 | |
![]() | 434353045816 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | 1.65 | 160 | 200000 | White | not specified | WS-TASU J-Bend SMT Tact Switch 4.7x3.5 mm side push | 499001 | |
![]() | 434333045822 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | 1.65 | 220 | 100000 | Black | not specified | WS-TASU J-Bend SMT Tact Switch 4.7x3.5 mm side push | 499001 | |
![]() | 436351045816 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | 1.65 | 160 | 200000 | White | not specified | WS-TASU SMT Tact Switch with Boss Design 4.7x3.5 mm side push | 499001 | |
![]() | 436331045822 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | 1.65 | 220 | 100000 | Black | not specified | WS-TASU SMT Tact Switch with Boss Design 4.7x3.5 mm side push | 499001 | |
![]() | 436353045816 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | 1.65 | 160 | 200000 | White | not specified | WS-TASU J-Bend SMT Tact Switch with Boss Design 4.7x3.5 mm side push | 499001 | |
![]() | 436333045822 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | 1.65 | 220 | 100000 | Black | not specified | WS-TASU J-Bend SMT Tact Switch with Boss Design 4.7x3.5 mm side push | 499001 | |
![]() | 436333033816 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 3.3 | 160 | 100000 | Black | not specified | WS-TASU J-Bend SMT Tact Switch with Boss Design 4.5 x 3.4mm side push | 499001 | |
![]() | 434381035816 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | 3.5 | 160 | 1000000 | Blue | not specified | WS-TASU SMT Tact Switch 6.2x3.0 mm Mid-Mount | 499001 |
Order Code | Datasheet | |
---|---|---|
![]() | 434331013822 | SPEC |
![]() | 434351045816 | SPEC |
![]() | 434331045822 | SPEC |
![]() | 434353045816 | SPEC |
![]() | 434333045822 | SPEC |
![]() | 436351045816 | SPEC |
![]() | 436331045822 | SPEC |
![]() | 436353045816 | SPEC |
![]() | 436333045822 | SPEC |
![]() | 436333033816 | SPEC |
![]() | 434381035816 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Status | H (mm) | Operation Force (g) | Electrical Life (Cycles) | Actuator Color | Vaporphase process | Product series | Design Kit | Samples |
---|