THT Tact Switch WS-TATV
| Order Code | Datasheet | Downloads | Status | H (mm) | Operation Force (g) | Electrical Life (Cycles) | Actuator Color | Washable | Vaporphase process | Product series | Design Kit | Use with | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 430186043716 | SPEC | 4 files | Active i| Production is active. Expected lifetime: >10 years. | 4.3 | 160 | 1000000 | Black | No | not specified | WS-TATV THT Tact Switch 6x6 mm | – | – | |
![]() | 430156043726 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | 4.3 | 260 | 200000 | White | No | not specified | WS-TATV THT Tact Switch 6x6 mm | – | – | |
![]() | 430156043736 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | 4.3 | 360 | 200000 | Salmon | No | not specified | WS-TATV THT Tact Switch 6x6 mm | – | – | |
![]() | 430476043716 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | 4.3 | 160 | 500000 | Black | Yes | not specified | WS-TATV THT Washable Tact Switch 12x12 mm | 499001 | – | |
![]() | 430466043726 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | 4.3 | 260 | 300000 | White | Yes | not specified | WS-TATV THT Washable Tact Switch 12x12 mm | 499001 | – | |
![]() | 430456043736 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | 4.3 | 360 | 200000 | Salmon | Yes | not specified | WS-TATV THT Washable Tact Switch 12x12 mm | – | – | |
![]() | 430186050716 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | 5 | 160 | 1000000 | Black | No | not specified | WS-TATV THT Tact Switch 6x6 mm | – | – | |
![]() | 430156050726 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | 5 | 260 | 200000 | White | No | not specified | WS-TATV THT Tact Switch 6x6 mm | – | – | |
![]() | 430156050736 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | 5 | 360 | 200000 | Salmon | No | not specified | WS-TATV THT Tact Switch 6x6 mm | – | – | |
![]() | 430186070716 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | 7 | 160 | 1000000 | Black | No | not specified | WS-TATV THT Tact Switch 6x6 mm | – | – | |
![]() | 430156070726 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | 7 | 260 | 200000 | White | No | not specified | WS-TATV THT Tact Switch 6x6 mm | – | – | |
![]() | 430156070736 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | 7 | 360 | 200000 | Salmon | No | not specified | WS-TATV THT Tact Switch 6x6 mm | – | – | |
![]() | 430476073716 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | 7.3 | 160 | 500000 | Black | Yes | not specified | WS-TATV THT Washable Tact Switch 12x12 mm | 499001 | WS-TATV / WS-TASV Caps for Square Actuator Tact Switch 12x12 mm | |
![]() | 430466073726 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | 7.3 | 260 | 300000 | White | Yes | not specified | WS-TATV THT Washable Tact Switch 12x12 mm | 499001 | WS-TATV / WS-TASV Caps for Square Actuator Tact Switch 12x12 mm | |
![]() | 430456073736 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | 7.3 | 360 | 200000 | Salmon | Yes | not specified | WS-TATV THT Washable Tact Switch 12x12 mm | – | WS-TATV / WS-TASV Caps for Square Actuator Tact Switch 12x12 mm | |
![]() | 430476085716 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | 8.5 | 160 | 500000 | Black | Yes | not specified | WS-TATV THT Washable Tact Switch 12x12 mm | 499001 | – | |
![]() | 430466085726 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | 8.5 | 260 | 300000 | White | Yes | not specified | WS-TATV THT Washable Tact Switch 12x12 mm | 499001 | – | |
![]() | 430456085736 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | 8.5 | 360 | 200000 | Salmon | Yes | not specified | WS-TATV THT Washable Tact Switch 12x12 mm | – | – | |
![]() | 430186095716 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | 9.5 | 160 | 1000000 | Black | No | not specified | WS-TATV THT Tact Switch 6x6 mm | – | – | |
![]() | 430156095726 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | 9.5 | 260 | 200000 | White | No | not specified | WS-TATV THT Tact Switch 6x6 mm | – | – | |
![]() | 430156095736 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | 9.5 | 360 | 200000 | Salmon | No | not specified | WS-TATV THT Tact Switch 6x6 mm | – | – | |
![]() | 430186130716 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | 13 | 160 | 200000 | Black | No | not specified | WS-TATV THT Tact Switch 6x6 mm | – | – | |
![]() | 430156130726 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | 13 | 260 | 200000 | White | No | not specified | WS-TATV THT Tact Switch 6x6 mm | – | – | |
![]() | 430156130736 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | 13 | 360 | 200000 | Salmon | No | not specified | WS-TATV THT Tact Switch 6x6 mm | – | – | |
![]() | 714301050 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | – | – | – | – | – | not specified | WS-TATV / WS-TASV Caps for Square Actuator Tact Switch 12x12 mm | 499001 | – | |
![]() | 714306050 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | – | – | – | – | – | not specified | WS-TATV / WS-TASV Caps for Square Actuator Tact Switch 12x12 mm | 499001 | – | |
![]() | 714308050 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | – | – | – | – | – | not specified | WS-TATV / WS-TASV Caps for Square Actuator Tact Switch 12x12 mm | 499001 | – |
| Samples |
|---|
| Order Code | Datasheet | Downloads | Status | H (mm) | Operation Force (g) | Electrical Life (Cycles) | Actuator Color | Washable | Vaporphase process | Product series | Design Kit | Use with | Samples |
|---|