V-Chip SMT
- Design Kit WCAP-ASLL Long Life Aluminium Electrolytic Capacitors105 °C |C 10 to 6800 µF |VR 6.3 to 16 V (DC) |Life Cycle (Value) 2000 to 5000 h
- Design Kit WCAP-ASLL Aluminium Electrolytic CapacitorsLong Life +105 °C |C 1 to 2200 µF |VR 25 to 50 V (DC) |Life Cycle (Value) 2000 to 5000 h
- Design Kit WCAP-ASLI Aluminium Electrolytic CapacitorsLow Impedance +105 °C |C 10 to 6800 µF |VR 6.3 to 16 V (DC) |Life Cycle (Value) 2000 to 5000 h
- Design Kit WCAP-ASLI Aluminium Electrolytic CapacitorsLow Impedance +105 °C |C 1 to 2200 µF |VR 25 to 50 V (DC) |Life Cycle (Value) 2000 to 5000 h
- Design Kit WCAP-ASLU Aluminium Electrolytic CapacitorsLow Leakage Current 85 °C |C 0.47 to 330 µF |VR 6.3 to 50 V (DC) |Life Cycle (Value) 1000 h
- Design Kit WCAP-ASNP Aluminium Electrolytic CapacitorsNon-Polar 85 °C |C 0.1 to 560 µF |VR 6.3 to 50 V (DC) |Life Cycle (Value) 2000 h
- Design Kit Aluminium Electrolytic Capacitors SMT V-Chip – 5000 H @ 105°CLong Life +105 °C |C 0.47 to 1000 µF |VR 6.3 to 50 V (DC) |Life Cycle (Value) 5000 h