Search results
WR-CRD Micro SIM Card Connector Hinge Type
WR-CXASY RPSMA Bulkhead Jack to MMCX Straight Plug / RG-174/U Flexible Cable / 152.4 mm length
WR-FPC 1.00 mm SMT ZIF Horizontal Top Contact
WR-MM Male SMT Connector w/o Latch & w/o Polarization
WR-WTB 2.00 mm Male Vertical Shrouded Header
WR-MM Male IDC Connector
WR-TBL Coding Key for 3.50 mm and 3.81 mm Pitch
WR-TBL Series 1018 - 10.00 mm Modular Horizontal Cable Entry - THT
WR-WTB 2.00 mm Male Dual Row Vertical Shrouded Header w. positive locking
WR-TBL Series 211 - 5.00 mm 45° Entry Modular H=15.5mm