IC manufacturers

Accelerate your design

IC Reference Design Search

Use the reference design search to find Würth Elektronik components recommended by the IC manufacturer for a fast and reliable development of your product!

Texas Instruments | Demoboard PMP21318

Class 8 PoE PD Active Clamp Forward Converter

This reference design features a Type-4, Class 8, 71-W active clamp forward converter for powered devices (PD) through Power over Ethernet (PoE). The TPS2373-4 PD controller provides detection and classification and also powers up the UCC2897A pulse-width modulation (PWM) controller through its advanced start-up feature.

Renesas PTX105R | Demoboard WS031-NFCSHLD-REFZ

NFC Reader Arduino Shield Reference Design

The PTX105R Arduino Shield adds Near Field Communication (NFC) reader, writer, and card emulation capabilities to the Arduino platform, streamlining prototyping and development for IoT applications requiring secure, contactless communication.

ROHM Semiconductor | REF67004

BCMPFC + QR Flyback Combination AC-DC Converter

LogiCoA003-EVK-001 can supply 24V DC voltage with maximum 264V AC voltage input. LogiCoA™ is a power solution that implements analog-digital hybrid control for a switching power supply.

NXP S32K312 | Demoboard S32K312MINI-EVB

Evaluation Platform for Industrial and Automotive General Purpose

Based on the 32-bit Arm®Cortex®-M7 S32K3 MCU in a 172 HDQFP package, the S32K312MINI-EVB offers a single core mode, HSE security engine, OTA support, advanced connectivity and low power. The S32K312MINI-EVB offers a standard-based form factor compatible with the Arduino® UNO pin layout, providing a broad range of expansion board options for quick application prototyping and demonstration.

Microchip | Demoboard BB22H52A

Building Block Solutions – Switchers

This board is a modular demonstration platform designed to evaluate the features of Microchip monolithic DC-DC switching regulators. It includes seven independent sub-modules, each featuring a different DC-DC converter, allowing users to easily test, compare, and integrate these solutions into their own designs.

Onsemi NCP1945 | Demoboard NCP1945 USB-PD EVB

100W USB-PD Solution

This 100W constant voltage power supply is intended for high-performance offline USB-PD and USB Type-C® power converters. It uses the NCP1945, a combination IC which integrates PFC and quasi-resonant flyback functionality, and the NCP4306, a secondary side synchronous rectification driver. This compact design can achieve > 92% efficiency and sub-25 mW standby power.

IC Reference Design Search from Würth Elektronik

Fast, efficient, easy to use

Würth Elektronik's IC reference design search makes realizing your project easy and offers many advantages. With this application, you get free access to an extensive library of the most popular semiconductor reference designs featuring Würth Elektronik’s components.

You can find more than 10,000 IC Reference Designs featuring over 25,000 WE components on the platform, including numerous semiconductor manufacturers such as: Analog Devices, Infineon Technologies, Maxim Integrated, Microchip Technology, onsemi, STMicroelectronics, Texas Instruments and many more.

Easy To Use: There are several filters ready to use in order to find what you are searching for. Simply filter by IC manufacturers, IC numbers or topology like Buck, Boost, Sepic etc.. In addition, we offer a detailed parameter search, where you can filter by input voltage, switching frequency, output voltage and output current.

Find your reference design

There are many ways to find the right reference design, leading you to the most suitable electronic and electromechanical components for your Bill of material (BOM) from Würth Elektronik. On the detail page of each design, we offer the corresponding product data sheet and a direct sample order free of charge for nearly all our referenced parts. The IC reference design datasheet and link to the manufacturers page is also included, as well as lots of additional information like design description, features, and applications.

You want more?

Order a ready to use development kit and save time on your design.

Or take part in our events in cooperation with the IC manufacturers. Click here to register now.

`