Search results
WR-MPC3 3.00 mm Male Header Single Row Right Angled with SMT Solder Tabs - SMT - Reel - Selective Gold
WR-WTB Manual Insulation Stripper
WR-MJ Modular Jack Horizontal Shielded Ganged 4 Ports 8P8C Tab Down
WR-TBL Series 1327 - Rising Cage Clamp 5.00mm pitch - Vertical cable entry - THT
WR-FPC 0.50 mm SMT ZIF Horizontal Top Contact Low Profile
WR-CIRCM12 Screw Mating Cable Assembly Female Angled Metal Coupling Nut
WR-TBL Series 2426 - 10.16 mm Horizontal Entry Modular w. Rising Cage Clamp
WR-CXASY SMA Bulkhead Jack to MCX Right Angle Plug / RG-178/U Flexible Cable / 152.4mm length
WR-TBL Series 2527 - 5.00 mm Vertical Entry Modular w. Rising Cage Clamp
WR-CXASY SMP Straight Jack to SMP Straight Jack / .085'' Flexible Cable / 152.4 mm length